Search Results for htp-65-b-d-514-f
HN-Type Straight Flat Tab Jack Bulkhead 50 Ohm | 082-843
-65: Termination Style: Flat Tab: Thread Direction: Standard: You May also be Interested in. HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-856-2050. HN-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times SF-214 50 Ohm 082-6316. UG-560/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-805.
High Power Contacts | Products | Amphenol Aerospace
High power contact options for mil-spec type connectors to increase ampacity by up to 50%.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A Adhesive Mounting Base (1) Model 080A109 Petro Wax (1) Model 081A27 Mounting Stud (5-40 to 5-40 ...
Data Sheet Level Plus - Temposonics
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
Product Configurator | Board to Board Connectors - Amphenol CS
Amphenol CS offers live product configurator for Board to Board (BTB) range of Connectors. To get your product configured, please visit our website. The list has 2.54mm BergStik®, 2.54mm DUBOX®, 2.00mm Minitek® and more.
US 9362638B2 I - Amphenol Canada
Title: US 9362638B2 I Created Date: 7/14/2016 3:46:33 PM
Model T352B High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to ...
X "B" MIN. 1 "A" "A" "A" "P" 1 THREAD PITCH SHOWN "X" SENSOR INTEGRAL MOUNTING STUD 63[1.61] REVISIONS REV DESCRIPTION DIN R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed ...
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
This crimp, rear-release high-power series provides an improved alternative to the older MIL-C-5015 solder type.
Level Plus L - temposonics.com
applications, volume correction to 60 °F against thermal expansion coefficients. 6C Mod An adjustable temperature reference for defining VCF. A API gravity The measure of how heavy or light a petroleum liquid is compared to water. Allowable values are 0 to 100 degrees API for (6A) and 0 to 85 degrees API for (6B). D DDA (Direct Digital Access)
VITA 62 & SOSA aligned VPX Power Converters - Amphenol Socapex
VITA 62 Compliant and SOSA Aligned Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure ...
www.tpil
B P32 P32 32POS F Rec.Shell Component Type B C F Note: (1) Tin and gold plated terminals cannot match each other (2) Core and shell need to be used together The information contained in this data sheet is for reference only Amphenol Technical Products International provides the above product specifications for the standard. Specifications are ...
Amphenol High Speed Interconnects
bsc bsc 16.20 max (surface traces permitted within this length) notes: 1. datums x and y established by customer's fiducial. 2. location of edge of pcb is application specific.
HYBRIFLEX Optical Fiber & Power Cables - RFS Technologies an Amphenol ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Safeguard Your System With Compact Waterproof IP67 SMA Connectors
Safeguard Your System With Compact Waterproof IP67 SMA Connectors. Amphenol RF is pleased to expand our selection of waterproof SMA connectors with additional front mount bulkhead jack options. These IP67 straight crimp connectors are designed to accommodate a variety of industry-standard semi-rigid and flexible cable types.
TRIAXIAL ICP® ACCELEROMETER - PCB
Temperature Range(Operating) -65 to +200 °F -54 to +93 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity .003 g/µε .03 (m/s²)/µε [1] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to ...
Model 353B14 High frequency, quartz shear ICP® accel., 5 mV/g, 1 ... - PCB
Model 353B14 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k Hz, 10-32 top conn. Installation and Operating Manual For assistance with the operation of this product,
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
T EMPOSONICS® T empoGuard™ HOUSING Protection type: Approved by Factory Mutual Research for: Class I, Division 1, Groups B, C, & D Class II/III, Division 1, Groups E, F, & G Material/Finish: Copper-free Aluminum Alloy/Silver Powder Epoxy Paint Conduit openings: 3/4 in. - 14 NPT Ingress Protection: NEMA 4/IP66 ROD
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
This crimp, rear-release high-power series provides an improved alternative to the older MIL-C-5015 solder type.
Outside Plant Cabinet Solutions - Amphenol Broadband Solutions
Walk-In Cabinets . Walk-In Cabinets (WIC) are protective walk-in enclosures housing an integrated system of electronic components and equipment that can serve fiber and copper interfaces.