Search Results for htp-65-b-d-514-f
Fiber Sealed Drop Closures (FSDC-H) - Amphenol Broadband Solutions
The Amphenol fiber optic sealed drop closures (FSDC) provide a versatile and functional cost-effective solution for FTTH network connections to the subscriber.
Ultraminiature_Product_Series_Cutsheet_040621
U-1PU- 113- 100 B 2. Technical Specifications Compatbility and Cable Options Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Electrical Impedance Frequency Range Voltage Rating Dielectric Withstanding Voltage
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
-65: Termination Style: PCB - Through Hole: You May also be Interested in. HD-BNC Straight PCB Jack Through Hole 75 Ohm 034-1024. HD-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 034-5067. HD-BNC Straight Crimp Plug Times LMR-195-UF 50 Ohm 034-5079.
High-Performance Grounding Blocks - G-G2B2 UL
DS-65-0168 Rev. 1.2 Specications subect to change at mphenol Broadband Solutions discretion High-Performance Grounding Blocks - G-G2B2 UL ABS Holland Electronics’ high-performance ground blocks utilize a zinc base and brass splice. Standard and extended length models available. These ground blocks accept a wide range of
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: [email protected]
68000-104HLF | BergStik® | Amphenol
76341-304LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 4 Positions, 2.54mm (0.100in) Pitch
2RU High Density B2B Premises Bracket - Amphenol Broadband Solutions
This bracket takes advantage of the industry-leading density of ABS’s HiD4 cassette to pack much greater fiber capacity into 2RU of space; resulting in a best-in-class achievement of 210 ports per RU. Different HiD4 cassette configurations may be utilized in the bracket to bring customized services to commercial customers.
HT series high temperature vibration sensors
(302°F). Their internal electronics are designed to ensure long-term stability, without the degradation of performance that can occur at high temperatures. HT series sensors have a 100 mV/g sensitivity, are available with top exit (models HT780A and HT786A) or side exit (model HT787A) for flexible cable
Matrix MIL-DTL-5015 High Power Connector | MIL-DTL-26482 Series II ...
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
B REFERENCE N6521G1-004-AT5GP-50 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
Multi-Purpose Housing - Amphenol Broadband Solutions
The Amphenol CMPH-7 Series Multi-Purpose Housing is designed for new installations as well as rehabilitation of existing CATV pedestal housings.
Amphe-PV H4 Plus™ Panel Mounted Connector | Solar Panel Mount
The Amphe-PV H4 Plus™ Panel Mounted Connector is an advanced solar panel mount connector designed for use in high-performance photovoltaic (PV) systems.This connector offers an ideal solution for securely connecting solar panels to inverters, combiner boxes, and other critical components in solar power setups.
PDS: Rev :D STATUS:Released Printed: Oct 30, 2014
Title: D:UsersababuDesktopC01-8646-0823-RevD Model (1) Author: ababu Created Date: 10/30/2014 2:26:22 PM
ICP® PRESSURE SENSOR - PCB
113B21 ICP® PRESSURE SENSOR Revision: F ECN #: 53357 Performance ENGLISH SI Measurement Range(for ±5V output) 200 psi 1,379 kPa Useful Overrange(for ± 10V output) 400 psi 2,758 kPa [1] Sensitivity(± 15 %) 25 mV/psi 3.6 mV/kPa Maximum Pressure 1 kpsi 6,895 kPa Resolution 1.0 mpsi 0.007 kPa [2] Resonant Frequency ≥ 500 kHz ≥ 500 kHz
HVDC | Power Products - Products | Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts.
High Power Contacts | Products | Amphenol Aerospace
High power contact options for mil-spec type connectors to increase ampacity by up to 50%.
Amphenol Network Solutions > HYPERX INTERNAL PANEL
HyperX Internal Panel, door mount, 84" H x 12" D. Product #: HYP-IP. Qty: Non-cancelable and non-returnable. Login for price. Overview. The HyperX ODF efficiently distributes fiber through a Hyperscale application, Central Office, Headend, Distribution hub, C-RAN hub, tier-one data center, or other high-capacity environments. Users can populate ...
Mil & Aero spec - The significance of standards - Amphenol Socapex
Amphenol Socapex is fully compliant with a comprehensive range of industry standards, including MIL-DTL (26482, 38999, 55302 and 83513), MIL-STD (461,704,810,1275), EN (3155, 3645) , VITA (46 and 66) and HE301 or VG , ensuring the highest level of quality and performance in their connectors and interconnect solutions.
SMB Right Angle Crimp Jack RG-316DB Bulkhead 50 Ohm
-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMB Straight Crimp Plug RG-178 RG-196 50 Ohm 903-578P-51S1. SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 142220. SMB PCB Through Hole Straight Plug 50 Ohm 142134.
www.amphenol-sine
ATHP 04 2 P 25 E L B BLK AT High Power Series Color Options (Blank) - Orange Connector Type BLK - Black Receptacle - 04 Key Coding No. of Positions A (Blank), B, C or D 2 HVIL Type Contact Type L - with HVIL Pin - P N - without HVIL Contact Size EMC Type 2.5mm - 25 E - with EMC Shielding N - without EMC Shielding ATHP 06 2 S 25 E L B - S1 BLK