Search Results for htp-65-b-d-514-f
Industrial Position Sensors - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
Product Brief Temposonics
Ring magnet, O.D. 33 mm (1.29 in.) 201542-2 Magnet spacer (for use with 201542-2) 400633. Optional accessories Part no. Analog/PWM Tester 280618. M12 Flange Selections Part no. M12 with flexible mounting (8 orientations) 253769 M12 with fixed mounting (1 orientation) 254381.
Model HT356A34 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Brief Instruction E-Series 551684 Rev B - Temposonics
Temposonics E-Series Brief Instructions I 6 I 3.1 Temposonics® E-Series EH Available outputs: • Analog • Start / Stop • SSI • CANopen • IO-Link Available outputs:
Structure Plus AT - Amphenol Sine
Available 2, 3, 4, 6, 8 and 12 position . Amphenol Sine Systems’ StructurePlus™ AT Series of overmold-compatible connectors are engineered, one-piece, solid body construction and are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component ...
IP67 SMA & RP-SMA Bulkhead Jacks - Amphenol RF
−65°C to +165°C. RoHS Compliance: Compliant withExcemption 6C. Environmental. Note: Technical specifications are typical andmay vary by specific part number.Please see component drawing. i. AmphenolRF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100. Impedance. 50Ω
FRONT (COMMON) B B REAR (SIGNAL/POWER) REAR (COMMON) PINOUT - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
CTOS - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOS is a tactical Fiber Optic connector that is specifically designed for military applications. The CTOS connector features expanded beam technology for contactless transmission and is qualified according to NATO/STANAG4290 standards. With a hermaphroditic design, CTOS is a singlemode and multimode connector that can support up to four channels.
OSP Mounting Accessories - Charles Industries
2024 Charles Industries, LLC All ights eserved Specifications Subject to Change D-OSP172-F24 Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor, Schaumburg, IL 60173 [email protected] (847) 806-6300 FEATURES • Designed to support Network Interface Devices (NID), station protectors and
Coaxial Connector ACC-15SPT10U - Holland Electronics
DS-65-0204 Rev. 1.0 Coaxial Connector ACC-15SPT10U ACC-15SPT10U Connector Ordering Information: ... Connector Body Aluminum – 6262 Alloy Interface Contacts Brass – Alloys QQQ-B-626 Insulators Thermally Stable Plastics O Rings Ethylene Propylene Environmental Operating Temperature -40° C to + 60° C Corrosion, Minimum Bellcore GR-2846-CORE ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Trex-Onics® High-Flex Ultra Coil Retractile Cord - TPC Wire
Trex-Onics® High-Flex Ultra Coil Retractile Cord exhibits a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.
RF Terminators - Amphenol RF
Amphenol RF offers a full range of RF terminators designed for radio frequency applications. Amphenol RF terminators feature all industry standard connector interfaces in between-series and in-series designs.
Model HT602D11 Industrial ICP® Accelerometer Installation and ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MANUAL NUMBER: 18405 MANUAL REVISION: A ECN NUMBER: 49766 Operating Guide with Enclosed Warranty Information ... D - Dummy, non-working sensor for display purposes EX - Cenelec Approved Sensor FM - Factory Mutual Approval Sensor
PDM: Rev:H Released - Amphenol CS
Title: D:AbhilashD-SubCustomer drawingsDSSC-DSUB-0065 H Model (1) Author: abhilamr Created Date: 3/5/2011 12:25:25 PM
Charles Universal Broadband Enclosures (CUBE) CUBE PM616 Series
Charles Universal Broadband Enclosures (CUBE) CUBE PM616 Series INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52744 07/23
b dcn 52744 07/23 approved: checked: drawn: see pdm see pdm sj 03/20/19 oal .250 (see table) product data drawing material: connectors: 2 x 2.4mm plug (sf1611-60001) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq.
SMPM Male to Male Bulkhead Hermetic Adapter, FD | SV ... - SV Microwave
≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - FD ... MIL-STD-202, Method 101, Condition B : Temperature Rating -65°C to +165°C : Moisture Resistance MIL-STD-202, Method 106, Less Step 7B ...
Model 352A59/NC Teardrop ICP® accel.; 10 mV/g; Titanium housing ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
HPCE Mezzanine Connector | Power Solutions - Amphenol CS
The HPCE Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost effective and highl