Search Results for htp-65-b-d-514-f
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
AS50151 Solder type; Vthread MS310X classes A, B, C, or K BACKSHELLS. Created Date: 8/24/2022 4:11:55 PM ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING REV DESCRIPTION A 55097 8/24 SEE PDM - SV Microwave
insulator: ptfe per astm d1710, type i, grade 1, class b. bead: ultem 1000 per astm d5205 spring: music wire finish: sleeve & shroud: passivated per ams 2700 bodies, ferrule, & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. spring: zinc per astm b633, type iii ...
PDS: Rev :F STATUS:Released Printed: Feb 20, 2023 - Amphenol CS
PDS: Rev :F STATUS:Released Printed: Feb 20, 2023. Title: Amphenol FCI 10114827.pdf Author: HuangJef Created Date: 2/16/2023 4:37:44 PM
VME Standard DC to AC Power Inverters - Amphenol Socapex
DC to AC power inverters play a pivotal role in enabling the operation of diverse military equipment by ensuring compatibility between power sources. Designed to meet strict military standard MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, DC to AC power inverters are integral in supporting critical applications such as ...
NUMBER GS-12-1165 PRODUCT SPECIFICATION - Amphenol CS
a. Relative Humidity and temperature - between 25 and 65°C at 80 to 100% RH. c. Duration – 10 days d. Omit step 7b (vibration) 8.3 High Temperature Life – EIA 364-17.Method A. Condition 4 a. Test Temperature - 105 deg C b. Test Duration – 240 hours 8.4 Mixed Flowing Gas corrosion (MFG) – EIA 364-65 a. Class -IIA (4 gas) b.
Busbar accessories >> FTG – Friedrich Göhringer Elektrotechnik GmbH
The safe, modern wiring of electrotechnical protection devices (including ground leakage circuit breakers, line circuitbreakers, Neozed, D/D0 fuse mounts, over-voltage and lightning protection devices) is guaranteed using busbars. These bars are available to our customers in 1-pole, 2-pole, 3-pole and 4-pole versions.
PRODUCT DATA DRAWING - NRN 42984 04/19 GPF DATE APPROVED
b material: finish: 7) remove all burrs third angle projection 95077 7032-7526-7527 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited..005 sheet 1 of 1 without the written permission of
ABS104TP - Topless Splitter - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
TRIAXIAL ICP® ACCELEROMETER - PCB
[2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A Adhesive Mounting Base (1) Model 080A109 Petro Wax (1) Model 081A27 Mounting Stud (5-40 to 5-40 ...
HYPR BUSS Family - Amphenol Sine
www.amphenol-sine.com Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com Updated 05/2022 1 of 8 HYPR BUSS ™ Family More Power. More Data. More Control. Amphenol Sine Systems’ HYPERBUSS™ Family of Receptacle Connectors are are a high-performance, cost-effective solution used in a variety of interconnect applications where a common “bussed ...
Matrix MIL-DTL-5015 High Power Connector | Commercial Aerospace ...
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type.
Z14 & Z24 Generation II - Charles Industries
D-OSP216-E23 FEATURES • Dome color is light green, base color is black • High-density engineered venting provides robust heat dissipation for high-output R-PHY nodes • Insect resistant openings prevent wasp & bee intrusion, protecting technicians accessing the enclosure • Self-latching dome locking system reduces unlocked pedestals and ...
Model 102B14 Cryogenic ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 ...
Temperature Range(Operating) -320 to +212 °F -196 to +100 °C Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 2.0 sec ≥ 2.0 sec
Model 352C44 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ICP® PRESSURE SENSOR - PCB
113B27 ICP® PRESSURE SENSOR Revision: F ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 689.4 kPa Useful Overrange(for ± 10V output) 200 psi 1378.8 kPa [1] Sensitivity(± 15 %) 50 mV/psi 7.25 mV/kPa Maximum Pressure 1 kpsi 6,895 kPa Resolution 1 mpsi 0.007 kPa [2] Resonant Frequency ≥ 500 kHz ≥ 500 kHz
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. ... Skip to the beginning of the images gallery. Description. RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40132 PDF Customer Drawing (Size: 106 kb) 531-40132 IGS 3D Model (Size: 1753 ...
Type YP Series - amphenol-sensors.com
b °C Part Number Replacement for R @ 25°C (±25%) Ω Maximum Current without Tripping, I nt T amb = 55°C mA Minimum Trip Current, I t T amb = 25°C mA Maximum Overload Current, I mo mA Maximum Residual Current, I res mA D (max) mm T (max) mm H (max) mm d (nom) mm L (min) mm 30Vdc 120 YQS8122 YPAL1.20N 1.2 600 1200 4.3 140 11.0 3.5 14.5 0.6 25
HPCE High Power Card Edge Connector - Amphenol
Amphenol offers HPCE® High Power Card Edge Connector for applications that require high linear current density and low power loss.