Search Results for imb3180-24-f-v1
EB1082-XX-500 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24. Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 14-24AWG. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0
WBX065X13Fx00 - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1372 x 160 x 84 mm 54.0 x 6.3 x 3.3 in Weight without Mounting Brackets 4.5 kg 9.9 lbs Survival Wind Speed 241 km/hr 150 mph ... 3/4/2019 11:46:24 AM ...
PRO-LP 80 - AMPHENOL PROCOM
Receiver Multicouplers. RF Receiver Multicouplers small size 1HU by Amphenol Procom are delivered in 4-8 channels in the VHF- & UHF band 60-1000 MHZ.
Kaye Customer Portal
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
V37-001-01-A0 - amphenol-antennas.com
Operating Temperature degrees -40° to +70° C (-40° to +158° F) Shipping Packing Size (Length x Width x Depth) mm (in) 229 x 229 x 318 (9.0 x 9.0 x 12.5) Shipping Weight kg (lbs) 3.5 (7.8) 2T2R Lens Antenna 3300-4000 MHz
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SS75 Medium Chirp, 600W, 0° Tilt, Furuno 12-Pin, DT
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 6 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900')
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 37956 01/11 STW DATE
bead: kel-f per mil-p-46036b, type ii gasket: silicone rubber per a-a-59588, class 2b, grade 50/60 finish: sma body & coupling nut: passivated per ams-2700. smpm body & contact: gold per astm b488, type ii, code c, class 1.27, over nickel
PRO-ISO-PHY-TETRA-S6 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S6 combiner provides the possibillity of connecting up to six TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the ...
640-43069-01_REV P3_Sales - Amphenol CIT
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 43 0000000016 00000 n 0000001374 00000 n 0000001471 00000 n 0000001723 00000 n 0000001857 00000 n 0000001983 00000 n 0000002115 00000 n 0000004382 00000 n 0000006540 00000 n 0000008596 00000 n 0000010162 00000 n 0000012020 00000 n 0000014374 00000 n 0000016325 00000 n 0000018476 00000 n 0000018545 ...
HY-TREX DEVICENET CABLE - THIN - TPC Wire
24 pf/ft. cond-shield propagation delay: 1.47 nsec/ft. nominal construction ratings / approvals performance part no. cond size stranding nom o.d. (in.) weight (lbs/1000') dn220-2422-2stp-sb 24 awg / 22 awg 19x34 / 19x36 0.345 65 electrical characteristics. created date:
FOJBF-OSFP01S-xxM Series - HYBR - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Protimeter F-CAL Test Kit - amphenol-sensors.com
Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers April 2017 INS8801, Rev. A F-CAL Test Kit Conversion Table F-CAL Gauge, psi Speedy Moisture Tester Standard or Large Size 0-10%mc Range (0-22psi) Standard or Large Size 0-20%mc Range (0-22psi) Large Size 0-50%mc Range (0-22psi) 0.0 0.0 0.0 0.0 1.0 0.5 0.9 2.3 2 ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S4 combiner provides the possibillity of connecting up to four TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S4 models are available in the frequency range 380 - 470 MHz (on request).
SEFEE is global leader in aeronautical harness and electronic systems.
Method . Our Method Engineers realize more efficient ways to design the increasingly complex electrical systems in aerospace products. In addition to the increasing electronic content of aerospace platform our engineers provide a fresh approach to electrical architecture to be defined and managed throughout its lifecycle and the following benefits are achieved continuously:
AmphenolAerospace VME P0/J0 Interconnects, VITA Type Interconnects
• Up to 24 fiber optic channels per MT ferrule • Up to 48 channels per connector MT ferrules are not supplied by Amphenol. Connectors are supplied less the MT ferrules. VITA-66.1 Connectors with MT ferrule fiber optics VME P0/J0 Module MT Connector Part Number VME P0/J0 Backplane MT Connector Part Number 10-509050-011 10-509050-041
Please log in - Sachsenkabel pulse
Call up quality data online 24/7. DOWNLOADTEST CERTIFICATE. F2X® - Fast Internet at the Speed of Light. FAST CONNECTION. FAST SURFING. Discover NOW . Our New Cable Designer. PATCH CORDS. BREAKOUT CABEL. LOOSE TUBE CABLE. ConfigureNOW. Back Before. Product Cataloge. Select your desired application area. Telecommunication.
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com