Search Results for imb3180-24-f-v1
RJX8FB6HYYB XLRnet B Type Ethernet Chassis Mount, Horizonta
Operating Temperature:-40°C to +80°C (-40°F to +176°F) Voltage: 125V AC; Flammability Rating: UL94V-0; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; UL Certification: UL 1863; Typical Contact Resistance: 20mΩ; Insulation Resistance: > 500mΩ; Dielectric Strength: 1000 VAC, 60 secs; Insertion and Withdrawal Force: 21N; Mating ...
AHDP06-24-27SR-WTA 27 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-27SR-WTA 27 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter-27 Position Plug, Socket, Shell Size 24, Call Us 1-800-394-7732 My Account
TM275W Low-High Wide Chirp, 1kW, Furuno 12-Pin, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
SS175 Low Chirp, 1kW, 12° Tilt, Humminbird 14-Pin, DT
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 762 m (2500')
7050158 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7012-1331 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
RAY78-50JFNA - 7/8' RADIAFLEX® RAY Cable, A-series - RFS Technologies
IEC 60332-3-24 fire retardant UL1666, ASTM E 662, NES711 and NES713 TEMPERATURE SPECIFICATIONS Storage Temperature °C(°F) -70 to 85 (-94 to 185 ) Installation Temperature °C(°F) -25 to 60 (-13 to 140 ) Operation Temperature °C(°F) -40 to 85 (-40 to 185 ) ATTENUATION AND POWER RATING Frequency, MHz Longitudinal Loss, dB/100 m (dB/100 ft)
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles
Polarization F 32 items; Polarization G ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy.
7175833 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0302063/68 to attach 25-50 mm diameter antenna mast or boom to 25-50 mm diameter mounting pipe. (Ordered Separately)
配電ユニット(PDU) - 配電ユニット - Amphenol Socapex
当社の配電ユニット(pdu)は、mil-std-1275c-eまたはmil-std-704a-fに準拠した高度な負荷分散、サージ保護、スパイク保護を提供 ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C
Receptacle Standard 2 Modules Metallic Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Item # NX304FB1B, Push-Button Switches with Contact 4 On Amphenol NEXUS ...
Browse Item # NX304FB1B, Push-Button Switches with Contact 4 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
NPH Series - amphenol-sensors.com
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted. 8. Topside pressure. Backside pressure maximum pressure is 250 psi
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
APXVBBL26H 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 21.3 23.2 24.4 First Upper Side Lobe Suppression dB 15.1 16.9 19.2 Cross Polar Discrimination Over Sector dB 11.3 10.7 10.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.9 23.9 23.3 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26
%$7 3; 30;; - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
G81634434AABHR | HEADER PLUG | Amphenol
Box Header 2.54mm Pitch STR DIP, 2x17PIN,G/F,NY6T,WITH LONG LATCH,TAIL=3.3mm, BLACK Environmental Compliance Click to download Certificate of Compliance Report
Sine Systems - www.sineco
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0