Search Results for imb3180-24-f-v1
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
HC1350-XX-X00 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Thermometrics Duct Temperature Sensor - amphenol-sensors.com
R @ 77°F (25°C) 10 KΩ ±5% B (0/50) °C 3881 KΩ ±5% Operating Temperature-22°F to 185°F (-30°C to 85°C) Storage Temperature-40°F to 212°F (-40°C to 100°C) Response Time Maximum 50 seconds (in water) R-T Curve Duct temperature sensor dimensions
Temposonics II
P/N 550033 Rev. F Part No. 550033 Rev. E . 2 GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Service: 800-248-0532 Fax: 919-677-0200 ... 6.3 Digital Counter Card Connections 24 6.3.1 Latch Pulse 25 6.3.2 Protocol 25 6.3.3 Latch Inhibit Input 25 6.4 Counter Cards - Natural Binary Output 26 6.5 Counter Cards - BCD Output 29
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Busbars for Electric Vehicles - Connor Manufacturing
#24-01 to #24-32 Suite 24050 Singapore 608526 Phone +65-6854-1661 Singaporesales@ConnorMS.com. Quick Links. Home About Us Markets Capabilities Locations Quality Media News & Events Contact. Management System. ISO 9001 : 2016 ...
Omni Antennas 4240.09-NF-1050 - AMPHENOL PROCOM
The 4240.09-NF-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required.
India - Asif Gavandi
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Which Category Cable Shall I Choose? - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
Temposonics
3 +12 / 24 VDC (8…32 VDC) d Pin assignment M12 connector (VDC - GND - SIG) E M12 connector (E: 2-3-4) G M12 connector (G: 1-3-4) H M12 connector (H: 1-3-2) c Stroke length X X X X M 0500…5000 mm (20 mm increments) Temposonics® Flexible MH Installation Manual I 6 I 3.2 Order code of Flexible MH CANbus
Assembly Instructions-C9 Amphenol Type N
281 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C9 Amphenol® Type N Step 1 All parts of the connector are shown.
PS SERIES PSVA3UTPU125P800-X - アンフェノールジャパン ...
transients IAW MIL-STD-704A/F & DO-160G DC Outputs (standard version) Isolation Input to Output: 1000 V DC Input to Case: 1000 V DCDC Output to Case: 200 V DC VS1 28 V 30 A 3.3V_Aux 3.3V DC 0.4 A VS1 capable of 1150 W @ 71 °C Output voltage regulation ±1% or better (no load to full load, low line to high line,
Repair and Maintenance Returning Equipment Contact Information ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated ... MAX TEMP: 302°F [150°C] Manual 21354 Rev E ECN 50523 Repair and Maintenance
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham ...
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...