Search Results for imb3180-24-f-v1
Temposonics
Data length 24 bit/25 bit Measured value Position Measurement parameters Resolution 5 μm/10 μm/20 μm/40 μm/50 μm/100 μm Cycle time Up to 3.7 kHz, depending on stroke length Linearity1 ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 μm) typical Operating conditions
Repair and Maintenance Returning Equipment Contact Information Safety ...
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
E-Series ER Product Data Sheet, 550996 Rev E - temposonics.com
Linearity Deviation Less Than 0.02% F.S. Repeatability Within 0.005% F.S. Two Outputs Available: • Analog (Voltage/Current) Forward or Reverse Acting • Digital-Pulse Output (Start/Stop) Simple Sensor Parameter Upload (for Start/Stop) Stroke Length Range: 50 mm to 1500 mm (2 in. to 60 in.)
00111520102 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
NTC Thermistors Type RL30 - amphenol-sensors.com
-58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating. • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL30 Amphenol Advanced Sensors
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Furuno 10-Pin, DT - Gemeco
Fixed 20° tilted version for 16° to 24° hull deadrise; Fixed 12° tilted version for 8° to 15° hull deadrise; Fixed 0° tilted version for 0° to 7° hull deadrise; Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;)
II - temposonics.com
9.3 Velocity Null Adjustments 24 10 ANALOG OUTPUT MODULE/WIRING PROCEDURES 25 10.1 Preparing Cable for Connection to the AOM 25 10.2 J1 Installation Wiring 26 10.3 J1 Connections for AOM 27 10.4 J1 Connection to AOM with MSConnectors 29 10.5 J1 Connections 29 11 TROUBLESHOOTING THE ANALOG OUTPUT MODULE 32 11.1 General 32 11.2 Power Supply Check 32
B RT071619S*HEC B1 - amphenol-sine.com
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash ... F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options
Omni Antennas 422x.03-405-Txx - amphenolprocom.com
Model Product No. Description Frequency; 3 dBd HD omni antenna, low PIM: 4220.03-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 3 dBd HD omni antenna, low PIM
SIM2B41K - Amphenol Air LB
00611421006 Polarizing nut Code F White ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy.
Technical features - rfstechnologies.com
3 TO 6 GHz VSWR 1.12 (24.94) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -40 to 85 (-40 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 43F-R-NF Coaxial Adapter 4.3-10 Female - N Female with right angle
B RTS016*19Sxx A4 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
Plug SIM serie3 Monomodule Bright nickel Polarization F
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
6.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMA Bulkhead Female 6"
SIM2B43K - Amphenol Air LB
00611421006 Polarizing nut Code F White ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy.
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
Data Sheet R-Series V RH5 POWERLINK - Temposonics
2 Temposonics® R-Series V RH5 POWERLINK 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Technical features - rfstechnologies.com
3000-6000 MHz: 1.12 (24.94) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 716M-R-716M Coaxial Adapter 7-16 male - male, right angle
Smoke/Fire - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version