Search Results for k glass pyrolitic
SUGGESTED MOUNTING - amphenolrf.com
K. CAPOZZI 1/29/10 SCALE: 8.0:1.0 TITLE ASSEMBLY AFI, JACK APPROVED DATE PCB SURFACE MOUNT Amphenol RF Danbury CT USA, Tainan, Taiwan, Shenzhen, China www.amphenolrf.com DATE 03-Dec-08 ENGINEER G. ANTONINI MATERIAL DATE 26-Nov-09 DRAWN BALAJI M FINISH DRAWING NO.920-193J-51P ITEM NO.920-193J-51P
ISM/LoRa/LPWAN Base Station Antennas - PCTEL
Base Station Bidirectional Covert Mount Embedded Glass Mount GNSS/GPS - High Rejection GNSS/GPS - Multiband GNSS/GPS - Precision GNSS/GPS - Timing GNSS/GPS - Tracking In-Building Indoor/Outdoor Fixed Mount Low Profile Whipless Mobile Multiport Combination Omnidirectional Panel Sector Whip/Aerial Yagi
EN3155 CONTACTS - アンフェノールジャパン株式会社
K D I. 3 4 Contact Selection Guide Carlisle Interconnect Technologies / 2201 Rosecrans Avenue / El Segundo, CA 90245 / T. 310.536.0444 / F. 310.536.9322 / www.CarlisleIT.com EN Spec Number Full Plated PN Selective Plated PN Style Contact Size Wire Barrel Size Type/ Class Application ASD Cert
Control/Instrumentation - TPC Wire
Thermo-Trex® 500-K Multi-Conductor Cable; Thermo-Trex® 500-K Single-Conductor Cable; Thermo-Trex® Soaking Pit Cable; Thermo-Trex® 200-HD Multi-Conductor Cable; Thermo-Trex® 200-HD Single Conductor Cable; Hy-Trex® MP500 Power Cable; Hy-Trex® MTW/TEW Ground Wire; Hy-Trex® THHN/THWN Ground Wire; Hy-Trex® Power Cable; Hy-Trex® 2kV Power ...
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Available Cuts “K” adjacent “P” opposite Material System Code Letter R-vs-T Curve 25/125 Ratio Nominal Resistance Range @ 25°C A GC1 11.9 - 1000-2500 W A GC2 14.7 - 2500-7000 W A GC3 21.1 14004 W only for adjacent cut, 9000 opposite cut with 19.1 25/125 ratio 7500-30000 W F GC4 27.8 30-100 k W B GC9 30.9 100-200 k W G GC6 36.4 200-500 k W
ZTP-148SR | Thermometrics Infrared (IR) Sensors
K: Tol: 1%, Defined at 25°C/50°C . Absolute Maximum Ratings: Operating Temperature-20°C ~ 100°C: Storage Temperature-40°C ~ 120°C: Product Documents English. Thermometrics ZTP-148SR | Thermopile IR Sensor Datasheet . Thermometrics Application Spotlight | Temperature Scanning Kiosks - Application Spotlight.
UKSI 2016:1107 (as amended) – Schedule 3A, Part 1 CSAE 22UKEX1010U
4c The inclusion of mesh support and glass perform items to the main assembly. 4d An alternative PCB was added to the IR1xxxxxxx-series; this places the sensor closer to the incandescent lamp for improved response. 5a The label drawing N25541R was withdrawn and replaced with drawing N30088A, revision 3 which
NTC Miniature Series - amphenol-sensors.com
sealed in the tip of a shock-resistant solid glass rod. The miniature thermoprobes have improved stability over glass coated and ruggedized glass bead thermistors. NTC Type P60, P65, P85 and P100 • The Type P60, P65, P85 and P100 thermoprobes consist of a large bead thermistor hermetically sealed in the tip of a shock resistant solid glass rod.
NTC Type HTP Series - amphenol-sensors.com
Maximum Power 100 k to 2 M 100 k to 2 M 100 k to 2 M 100 k to 2 M Rating 0.060 Watts 0.065 Watts 0.075 Watts 0.100 Watts Data Table B Temp °F (°C) RT/R125 Temp °F (°C) RT/R125 ... diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M.
Item # AJ-146, Audio Jack - Amphenol NEXUS Technologies
Browse Item # AJ-146, Audio Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Strain Relief,Shell
Amphenol - protimeter.com
Side 4 av 4 Side 1 av 4 PROTIMETER Pterocarpus indicus G Pterocarpus soyauxii F Pterygota bequaertii A Quercus cerris E Quercus delegatensis C Quercus gigantean C
Revision “A” - Amphenol Aerospace
Insulator Glass reinforced polyester (LCP) Color Grey or Black Stiffener Stainless steel, Type 301 N/A Backplane Guide Pins and Keys . Stainless steel . QQ-S-764, CL 303 or 303 SE ... K 219.2 K 217.7 GND6 / / GND6 / / L 241.3 0.2 . L 237.9 0.4 . M 241.1 M 238.3
PowerLok - アンフェノールジャパン株式会社
PowerLok™ G2 Receptacle 180 Degree Busbar Lug Receptacle 3 Series 180 Degree Busbar Lug 90 Degree Busbar Lug Thread Pin 1 POS 2 POS 3 POS 1 POS 2 POS
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
REACHTemplate - svmicrowave.com
K)£@ ½ã©y`Œ¾‚'Qâ±m1}ÿëww ,U( k£šelƒktôdBÙâwwûþ€ ± 6¬ÙE:ˆ£klªt EQ‹ßÛ·? ð«œhT £† m ÷ êËœhà!^Úó[¥¤ XÎ¥8îÊŠsåÊÞœkW6Xÿ0º}yÜ•%Ë•½ùÕ®l𠵊 ± êY;´dZ:´¿} "ÓÖRßpÎ÷8 Gß½b0' ...
NTC Miniature Series - amphenol-sensors.com
sealed in the tip of a shock-resistant solid glass rod. The miniature thermoprobes have improved stability over glass coated and ruggedized glass bead thermistors. NTC Type P60, P65, P85 and P100 • The Type P60, P65, P85 and P100 thermoprobes consist of a large bead thermistor hermetically sealed in the tip of a shock resistant solid glass rod.
B A1 - Amphenol Sine
ahdp02-24-23st-sra a1 release new drawing 16/nov/22 milo of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036
Amphenol Pcd
2 Visit amphenolpcd.com for more information TABLE OF CONTENTS Introduction Typical Applications Mil-DTL-24308 Connector Technical Specifications Ordering Information Assemblies I