Search Results for k glass pyrolitic
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Amphenol Pcd
2 Visit amphenolpcd.com for more information TABLE OF CONTENTS Introduction Typical Applications Mil-DTL-24308 Connector Technical Specifications Ordering Information Assemblies I
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
— B 25/85: 3960 K ± 1% NTC Type JM Dimensions Resistance-Temperature Data For JMF942R2L251 Temperature °C Nominal Resistance Ω Resistance Tolerance ± % Temperature Tolerance ± °C-30 163638 4.96 0.80-25 120775 4.64 0.78-20 90041 4.33 0.75-15 67775 4.04 0.72-10 51484 3.75 0.69-5 39452 3.47 0.66 0 30485 3.21 0.63 5 23745 2.95 0.60 10 18636 ...
NTC Type HTP Series - amphenol-sensors.com
Maximum Power 100 k to 2 M 100 k to 2 M 100 k to 2 M 100 k to 2 M Rating 0.060 Watts 0.065 Watts 0.075 Watts 0.100 Watts Data Table B Temp °F (°C) RT/R125 Temp °F (°C) RT/R125 ... diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M.
PowerLok - アンフェノールジャパン株式会社
PowerLok™ G2 Receptacle 180 Degree Busbar Lug Receptacle 3 Series 180 Degree Busbar Lug 90 Degree Busbar Lug Thread Pin 1 POS 2 POS 3 POS 1 POS 2 POS
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Available Cuts “K” adjacent “P” opposite Material System Code Letter R-vs-T Curve 25/125 Ratio Nominal Resistance Range @ 25°C A GC1 11.9 - 1000-2500 W A GC2 14.7 - 2500-7000 W A GC3 21.1 14004 W only for adjacent cut, 9000 opposite cut with 19.1 25/125 ratio 7500-30000 W F GC4 27.8 30-100 k W B GC9 30.9 100-200 k W G GC6 36.4 200-500 k W
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
B A1 - Amphenol Sine
ahdp02-24-23st-sra a1 release new drawing 16/nov/22 milo of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036
TITLE: DWG NO - Amphenol Sine
MFX-3973-G or K Crimp Die Press Applicator S&F Size 12 12AWG - - MFX-3985-G or K Crimp Die Press Applicator S&F Size 12 10-12AWG - - ATT-12-00 Hand Crimp Tool S&F Size 12 12-14AWG - - ATT-12-01 Hand Crimp Tool S&F Size 12 10AWG - - ATRT-100 Contact and Wedgelock Extraction Tool Universal Universal - Steel Silver
Declaration of Asbestos Free Products - AMPHENOL PROCOM
202308081248 - Revision Page 1 of 1. Declaration of Asbestos Free Products . According to REACH regulation (EU) No. 1907/2006 Registration, Evaluation, Authorization and
REACHTemplate - svmicrowave.com
K)£@ ½ã©y`Œ¾‚'Qâ±m1}ÿëww ,U( k£šelƒktôdBÙâwwûþ€ ± 6¬ÙE:ˆ£klªt EQ‹ßÛ·? ð«œhT £† m ÷ êËœhà!^Úó[¥¤ XÎ¥8îÊŠsåÊÞœkW6Xÿ0º}yÜ•%Ë•½ùÕ®l𠵊 ± êY;´dZ:´¿} "ÓÖRßpÎ÷8 Gß½b0' ...
TITLE: DWG NO - Amphenol Sine
MFX-3973-G or K Crimp Die Press Applicator S&F Size 12 12AWG - - MFX-3985-G or K Crimp Die Press Applicator S&F Size 12 10-12AWG - - ATT-12-00 Hand Crimp Tool S&F Size 12 12-14AWG - - ATT-12-01 Hand Crimp Tool S&F Size 12 10AWG - - ATRT-100 Contact and Wedgelock Extraction Tool Universal Universal - Steel Silver
DESCRIPTION L I S T A m p h e n o l
MFX-3973-G or K Crimp Die Press Applicator S&F Size 12 12AWG - - MFX-3985-G or K Crimp Die Press Applicator S&F Size 12 10-12AWG - - ATT-12-00 Hand Crimp Tool S&F Size 12 12-14AWG - - ATT-12-01 Hand Crimp Tool S&F Size 12 10AWG - - ATRT-100 Contact and Wedgelock Extraction Tool Universal Universal - Steel Silver
SCORPION - amphenol.co.jp
K (12) #22 contacts T (24) #22 contacts Select as many modules in this step as required as long as the OAL does not exceed 101mm. V (10) Hyperboloid Ø0.60 [.0236]*1 W (20) Hyperboloid Ø0.60 [.0236]*1 0 Keying module N Spacer/blank, extra small N2 Spacer/blank, small N3 Spacer/blank, medium N4 Spacer/blank, large N5 Spacer/blank, extra large *2
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
APPLICATIONS - Amphenol Socapex
The thermal resistance of coupling per surface is less or equal to 1,6 K.W-1.cm² or 2.5°C.inch/Watt. 4 Mechanical Performance Clamping force applied onto the heat sink for a thermal clamp of 80 mm ... - 200 µm epoxy glass PCB - thermal drain in CIC (Cu/Invar/Cu) These comparative tests have been done with a 1/2 ATR PCB equipped with SMT ...
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;