Search Results for matlab x log scale
Model 607A11/030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
PCB板 X O 电气连接器 O 压电晶体 X O 环氧 O 铁氟龙 O O O O O O 电子 O 厚膜基板 OX 电线 O O O O O O 电缆 X O O O O O 塑料 O 焊接 X O ... Temperature Scale Factor 5.56 mV/°F + 32 +10 mV/°C Electrical Connector Molded Integral Cable Molded Integral Cable Electrical Connections(Red) Acceleration Output Acceleration ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
b.c. gleissner 07-may-15 scale: 8.0:1.0 sheet 3 of 3 title mcx r/a crimp plug (for rg-178b/u,196a/u approved date cable) amphenol date connex 07-may-15 engineer s.duan material-date 07-may-15 drawn m.zhang finish drawing no. item no. part no. 252135 recommended cable stripping dim's notes: 1. materials and finishes: ferrule - copper, gold plating
Model TLD356A01/NC Triaxial, lightweight (1.0 gm) miniature, ceramic ...
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [4]
PH-LLYY15-N0 - Amphenol Antenna Solutions
Packing Size (Length x Width x Depth) mm (in) 1775 x 575 x 305 (69.9 x 22.6 x 12.0) Shipping Weight kg (lbs) 29.3 (64.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant
SFP28 Cables • QSFP28 Cables for Sale | Cables on Demand | Page 2
SFP28 Cables (25G) and QSFP28 Cables (100G) -- Factory-Direct from Amphenol: Featuring the engineering and manufacturing expertise of 3 separate divisions of Amphenol; allowing for data throughput in excess of 28.0 Gbps per channel -- Perfect for use with 25-Gigabit Ethernet equipment in the case of SFP28 Cables, 100-Gigabit Ethernet equipment in the case of QSFP28 Cables, or for aggregating ...
Industrial | Markets - Amphenol
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units.
ACOUSTIC ICP® PRESSURE SENSOR Revision: F ECN #: 55076 Optional ...
Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Model PCS-24 Sensor sensitivity calibration with Pistonphone Performance MeasurementRange UsefulOverrange Sensitivity(±15%) MaximumPressure Resolution ResonantFrequency RiseTime LowFrequencyResponse(-5%) Non-Linearity Environmental AccelerationSensitivity
Temposonics
X X X X M 0025…7620 mm Optional: g Magnet Anzahl für die Multipositionsmessung 6 Z 0 2 2 Magnete Z 0 3 3 Magnete Z 0 4 4 Magnete e Betriebsspannung 1 +24 VDC (−15 / +20 %) f Ausgang U 3 0 1 Powerlink V2 b Design B Basissensor (nur für den Austausch) 5 D Gewindeflansch M18×1,5-6g (mit Endkappe) H Gewindeflansch ¾"-16 UNF-3A (mit ...
F-Type Straight Crimp Plug RG-6 75 Ohm | 222118 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
3 element Yagi 215 - 225 MHz - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00 Fixed norstel / coupler clamp (cross clamp) 3202078/68 Increasing sleeve 3201079/00 RAD I TO NP E E-Plane | 220 MHz RADIATION PATTERN H-Plane | 20 M z 7049220 PROCOM A/S reserves the right to amend specifications without prior notice Page: 1 of 1 Last edited: 2022/04/06.
97-3057-1010 (639) | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial ... 97-3057 -1010 (639) inmeta:gsaentity_divisions=amphenol%20industrial ...
Model 3501B1220KG Piezoresistive Accelerometer Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
reach | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of USB 3.1 GEN 1 CONNECTOR. Contact us today for more details of USB 3.1 GEN 1 CONNECTOR, part number 10137061-00021LF.
TORKDISC IN-LINE ROTARY - PCB
Full-scale capacities from 250 to 225k lbf-in (28 to 25.4k Nm)e. TYPICAL APPLICATIONS Automotive engine, powertrain, chassis dynamometer testing for: - Performance - Emissions - Fuel economy Development of: - Transfer cases - Axles - Differentials Production line validation of powertrain components including: - Gear mesh
mxp connector | Amphenol Global Search | Amphenol
0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes PCI Express® signal performance with smaller board space. Typical applications include notebook computers, blade and standard rack-mount servers, mobile workstations and alternative form factor PCs including all-in-one home theater, and small form factor PCs.
Login - cablesondemand.com
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm