Search Results for matlab x log scale
NovaSenor NPA Low Pressure Sensors Product Spotlight
Title: NovaSenor NPA Low Pressure Sensors Product Spotlight Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
IT Datacom | Markets - Amphenol
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components.
LTE Ready - Amphenol Antenna Solutions
3rd Order for 2 x 20W Carriers dBc < -153 Front-to-Back Ratio, Total Power, ±30° dB > 21.8 Upper Sidelobe Suppression, Peak to 20° dB > 15.9 Cross Polar Ratio Main Direction (0°) dB > 23.5 Sector Edges (±60°) dB > 9.1 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 75 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 75 Ohm
Whip Antennas GF 402/... - AMPHENOL PROCOM
1. Before installation. When selecting mounting location take into consideration: positions of back view mirror, wiper blade paths and defogger wires (when mounting on rear window).
IECEx Certificate of Conformity - PCB
- X: family type (assigned as a letter) - YY: variation type (assigned as a two digit number) - MNNNZZ : specifies termination type and cable length-optional M is present only for metric length units-optional NNN specifies cable length (three numbers)-optional ZZ specifies termination type (two letters)-optional
DWG NO - Amphenol Sine
SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR ... Note reference = X Clinton Township, MI 48036 ECO-MATE,PLUG,BACK SHELL, SIZE 10,3POS,SOCKET. B RTS6BS10*3Sxx A3 1 1 White Mar-16-2018 Tod Mar-16-2018 Tommy Mar-16-2018 NONE
PRO-DIR TETRA-...
165 x 75 x 23 mm / 6.50 x 3.00 x 0.91 in. Weight: Approx. 0.375 kg / 0.83 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-DIR TETRA-10 dB: 210001025: Add to quote: PRO-DIR TETRA-20 dB: 210001026: Add to quote: PRO-DIR TETRA-30 dB: 210001027: Add to quote: Typical Response curves. 10 dB.
REVISION HISTORY REV DESCRIPTION DATE APPROVED PRODUCT DATA DRAWING
scale: 4:1 size dwg. no. b material: finish: 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 7029-4047-4048 www.svmicrowave.com title: 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc ...
G:AutoCad DrawingsDWGEB600-XXDS-5X0 Model (1)
Title: G:AutoCad DrawingsDWGEB600-XXDS-5X0 Model (1) Author: andrew Created Date: 3/12/2013 4:47:48 PM
Model 010M128/M020 | PCB Piezotronics
Model 010M128/M020:4-conductor, shielded, FEP cable, 20m, 4-socket plug to 4-pin jack, low outgassing
Model HT378A21 | PCB Piezotronics
Model HT378A21:377A21 Microphone and HT426E01 Preamplifier with TEDS
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded
Industrial | Markets | Amphenol Interconnect Product Corp
Amphenol IPC is the technology leader in the design, manufacture and supply of high-performance power interconnect systems for a broad range of industrial applications.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Endevco Damped MEMS High-G Shock Accelerometers - PCB
PCB’s damped MEMS accelerometers measure long duration transient motion, while being able to respond to and high-g shock events.
Triax Panel Mount Jack 4-Hole Flange 50 Ohm | 082-3907-1 - Amphenol RF
RF Connector Triax Panel Mount Jack 4-Hole Flange 50 Ohm
NAVDoctor NMEA 2000® Network Diagnostic Tester - Gemeco
NAVDoctor is a portable NMEA 2000 network diagnostic tool/tester. It allows you to quickly check and diagnose the NMEA 2000 network. It combines the functionality of existing NMEA 2000 display programs and test equipment into a single, cost effective, simple plug ‘n play box.
Vulko-Wrap Insulating Tape - TPC Wire
WIDTH x LENGTH WRAP COLOR/ GUIDELINE COLOR DIELECTRIC STRENGTH MEETS MIL SPEC TENSILE STRENGTH 98412 (Non-Reinforced) 40 Mil 1 in x 36 ft (2.54 cm x 1100 cm) Yellow / Red 300 Volts / Mil MIL-I-46852 1100 psi 98512 (Non-Reinforced) 50 Mil 1.5 in x 36 ft (3.81 cm x 1100 cm) Yellow / Black 275 Volts / Mil MIL-I-46852 1100 psi