Search Results for matlab x log scale
INCHES 128 NODE CONNECTOR ASSEMBLY - ardentconcepts.com
scale 10 : 1 9 7 4 1 2 3 8.004 a.004 item no. part number description embossed/qty. 1 ce12lg02 1.27mm lga contact element 128 2 rc12-06 1.27 pitch rc 128 3 bpitc128lg1501 bottom plate 1 4 tpitc128lg1501 top plate 1 5 afitc128lg1501 assembly fixture ref 6 aditc128lg1501 assembly dam ref 7 000120fhsc125 000-120 fillister head x .125" 6 8 ...
hvmc2p12fs170 | Amphenol Global Search | Amphenol
Search Results for hvmc2p12fs170 HVMC 12mm 1 Pos 90°Metal High Voltage Connector - Hybrid&EV connector ... As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China.
Pentaplexer - Amphenol Antenna Solutions
Twin Unit 390 x 340 x 265 mm 15.4 x 13.4 x 10.4 in Mounting Options Description Pole / Wall Bracket (Included) Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 in) Pentaplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
cable connector HA T 3XXX 554 U - Amphenol Sine
Maßstab / Scale : 16.06.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 15.06.2021 Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202100006 0,026 kg for cable diameter 4-6mm NXM-V03 AI2021 ...
PRO-COM150-SRC-2
19" x 1HU x 300 mm (483 x 44.45 x 300 mm) / 19 x 1.75 x 11.81 in. Weight: Approx. 3.9 kg / 8.6 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-COM150-SRC-2: 210002127: Add to quote: Accessories; Power Supply AC/DC 12V/1A EU/UK/US: 240000060:
MMCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector MMCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
Cablefix® X Model with 22 Cable Entry Points - Lutze Inc.
The new Cablefix ® X 22 frame provides an easy-to-use option for applications with a wide range of cable diameters and with 22 entry points is a great space saving alternative to traditional cable glands. Cablefix ® X 22’s three seal sizes accommodate a range of cable diameters from 3 to 12.5 mm: 16 cables from 3.0 – 6.5 mm
Certificate of Approval - amphenol-sensors.com
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 26 0000000016 00000 n 0000000999 00000 n 0000001059 00000 n 0000001241 00000 n 0000001363 00000 n 0000001490 00000 n 0000001624 00000 n 0000002215 00000 n 0000002766 00000 n 0000003374 00000 n 0000003935 00000 n 0000004470 00000 n 0000005104 00000 n 0000005618 00000 n 0000031926 00000 n 0000032106 ...
MachineryMate vibration meter kits - Wilcoxon Sensing Technologies
Size 7.95 x 2.36 x 1 in. (20 x 6 x 2.6 cm) Frequency ranges: ISO Low speed ISO BDU 10 Hz - 1 kHz (600 - 60,000 CPM) 2 Hz - 1 kHz (120 - 60,000 CPM) 1 Hz - 10 kHz (60 - 600,000 CPM) Max frequency resolution 75 CPM at 800 lines FFT setting Displayed amplitude units Acceleration: g Bearing damage: BDU ...
安費諾亮泰 | 專業防水連接器 - amphenolltw.com
安費諾亮泰企業股份有限公司 (Amphenol LTW) 是防水連接器製造商中的佼佼者,針對各種嚴苛與惡劣的環境需求,提供各式各樣效益最大化的連接器方案,防水等級從IP65到 IP69K。 我們秉持著不斷創新的理念,提升產品與各類客製解決方案,多種專利涵蓋中國大陸、台灣、日本、韓國、歐洲和北美洲各區。
Omni Antennas 422x.03-405-Txx - amphenolprocom.com
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) (PIM value not guaranteed for N connector version) Lightning Protection: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical;
Voltage Compensated, Media Isolated, High Pressure Sensors
Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall
Model 352C67 ACCELEROMETER KIT Installation and Operating Manual - PCB
Size - Hex x Height 3/8 in x 0.64 in 3/8 in x 16.3 mm Weight 0.1 oz 2.8 gm M - Metric Mount Mounting Thread M3 x 0.50 Male M3 x 0.50 Male Supplied Accessory : Model M080A15 Adhesive Mounting Base (1) replaces Model 080A15 W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position ...
Model 10128-02 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
ROHS COMPLIANT PRODUCT DATA DRAWING 1 PRELIMINARY 09/13/07 JM
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 sf3211-6004 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100
Duplex Filters DPF 70/4 - amphenolprocom.com
The DPF 70/4… is a 4-cavity duplex filter for duplex radiotelephones. The DPF 70/4… can be adjusted within the complete 406 - 470 MHz band. The duplexer can be delivered in four different versions according to required duplex spacing.
Model CER-730 | PCB Piezotronics
Model CER-730:Calibration and certification for Spartan 730 dosimeter. ISO 17025 accredited
AB-CBD08FR-CBDFR-QFA05: X-Lok Connector | Amphenol LTW
AB-CBD08FR-CBDFR-QFA05, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Power Monitors PRO-PM2-2/70-50W - amphenolprocom.com
Compact bi-directional power monitor for the frequency range 140 - 470 MHz. PRO-PM2-2/70 is adjusted to give 13 V ±0.5 V at 470 MHz and 50 W input power.