Search Results for matlab x log scale
Model 377A06 | PCB Piezotronics
Model 377A06:1/2 in Free-Field, Prepolarized, 12.6 mV/Pa Microphone
B A1 - Amphenol Sine
scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, ... all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 20 pos, receptacle, pin, panelmate ahdp size 18, rd seal, wta b a1 none 1 1 contact size min. insul o.d. typical wire range max. insul ...
ACOUSTIC ICP® PRESSURE SENSOR Revision: F ECN #: 55076 Optional ...
Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Model PCS-24 Sensor sensitivity calibration with Pistonphone Performance MeasurementRange UsefulOverrange Sensitivity(±15%) MaximumPressure Resolution ResonantFrequency RiseTime LowFrequencyResponse(-5%) Non-Linearity Environmental AccelerationSensitivity
Amphenol CS-DSSMDB15MF-010 15-Pin (DB15) Standard Shielded D-Sub Cable ...
Buy 10ft Amphenol CS-DSSMDB15MF-010 Cables Direct from the Factory at Cables on Demand. Amphenol 15-pin (DB15) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB15 male and female d-sub connectors.
BNC Jack 4-Hole Flange 50 Ohm | 112639-12 - Amphenol RF
RF Connector BNC Jack 4-Hole Flange 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable
index | Amphenol Global Search | Amphenol
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
安费诺亮泰 (昆山安费诺正日) | 高质量专业防水连接器
安费诺亮泰企业股份有限公司 (Amphenol LTW) 是防水连接器制造商中的佼佼者,针对各种严苛与恶劣的环境需求,提供各式各样效益最大化的连接器方案,防水等级从IP65到 IP69K。 我们秉持着不断创新的理念,提升产品与各类客制解决方案,多种专利涵盖中国大陆、台湾、日本、韩国、欧洲和北美洲各区。
Configurator Singles | Amphenol
©2024 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
PowerBOSSlite M22 (⅞) - amphenol-sine.com
PowerBOSSlite M22 (⅞) - Downloadable CatalogSPECIFICATIONS Temperature Range -20°C to +90°C Single-rated/-20°C to +105°C Dual-rated Contact Plating 5µ
Power Splitters and Dividers PRO-PS4-DC-2.5G-N - AMPHENOL PROCOM
89 x 39 x 29 mm / 3.50 x 1.54 x 1.14 in. Weight: Approx. 0.2 kg / 0.44 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PS4-DC-2.5G-N: 210001173: Add to quote: Typical response curve. Related products. Coaxial Cable Splitters.
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1116-6021 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
MLV Series Low Voltage Pressure Sensors
note 3: meAsured At one-hAlf full scAle rAted pressure using Best strAight line curve fit. note 4: the spAn is the AlgeBrAic difference Between full scAle output voltAge And the offset voltAge. note 5: front-BAck lineArity computed As: LinFB SpanFront SpanBack −1 ⋅100% note 6: pArAmeter is chArActerized And not 100% tested.
Protimeter Mini Moisture Meters - amphenol-sensors.com
A color-coded scale enables the user to assess the moisture level of wood and dry wall at a glance. The numerical values represent the actual percent moisture content of wood (% MC) and the wood ... 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME
Kaye Validatör AVS
Kaye Validator AVS (Gelişmiş Validasyon Sistemi), kalibrasyon ve izlenebilirlik için GMP gereksinimlerine uygun hassas ölçümleri sağlarken uygun raporlama ile valide edilen varlıkları ve validasyon ekipmanlarını yönetir. Validator AVS gelişmiş donanım özellikleri, kullanımı kolay veri işleme konseptiyle kullanıcı dostu bir yazılım arayüzü sunar.
Technical features - rfstechnologies.com
Order, 2 x 43dBm) dBc -150 Maximum Effective Power per Port Watt 350 PRODUCT DATASHEET APXVB4LTY16AB_43-C-I20 Hybrid FDD/TDD Antenna, X-Pol, 1.6m, 10-ports FDD 1x 698-960/4x 1710-2690, 65deg, 8T8R 3300-3800MHz, 90deg unit beam, Integrated RET APXVB4LTY16AB_43-C-I20 REV : C amphenol-antennas.com
SMB to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to SMB Adapters designed for radio frequency applications. SMB to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
B A1 - Amphenol Sine
scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, ... all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 14 pos, receptacle, socket, panelmate ahdp size 18, normal seal, sra b a1 none 1 1 tommy internal sealing surface finish to be or better3 ...
44Series - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal F Secondary Seal G Secondary Seal Locking Groove H Socket Contacts J Pin Contacts K Boot Seal (For optional cable jacketing) C C K H E F D D A B J K G 04410310001 1 Position, Female Plug, Socket Contact, 44 Series™, Black Body 14 ...