Search Results for matlab x log scale
SMB to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to SMB Adapters designed for radio frequency applications. SMB to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
696-960 / 1695-2400 / 1695-2400 MHz - amphenol-antennas.com
Dimensions (Length x Width x Depth) 2421 x 305 x 204 mm 95.3 x 12.0 x 8.0 in Weight Antenna Only 19.5 kg 43 lbs Antenna with Mounting Bracket Kit MKS09P02 23.6 kg 52 lbs Antenna with Mounting Bracket Kit MKS09T02 25.1 kg 57.1 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads
Level Plus - temposonics.com
GENERAL INFORMATION Phone/Fax Numbers Phone: 800-457-6620 Fax: 800-943-1145 Shipping Address MTS SYSTEMS CORPORATION Sensors Division 3001 Sheldon Drive Cary, North Carolina 27513
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
System Compatibility - marport.com
The Trawl Navigator is compatible with the following versions of Marport's software and equipment.
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Samples from each wafer verify offset , full-scale output , and linearity. Electrical rejects are inked with red dots. Visual rejects are inked with blue dots. Each ... Die dimensions: 0.08 in x 0.08 in x 0.01 in (2.1 mm x 2.1 mm x 0.4 mm) P562 schematic and wirebond diagram
Accusolve diesel particulate filter (DPF) soot sensor
mm x 150 mm x 30 mm. • 4 sensor configurations available include coaxial Amphenol cable lengths of 1.0 m, 1.5 m, 2.5 m and 3.0 m. Advanced Sensors. Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
WBV090X18Fx00.indd - amphenol-antennas.com
When ordering, replace “x” with desired Electrical Downtilt option. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 1710-2170 MHz Frequency Bands 1710-1880 MHz 1850-1990 MHz 1900-2170 MHz Polarization Vertical Horizontal Beamwidth 92° 96° 90° Vertical Beamwidth 5.1° 5.0° 4.3°
Data Sheet MH-Series MH CANbus - Temposonics
3 Temposonics® MH-Series MH CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
Operation Manual GB-Series SSI - temposonics.com
X X X X M 0025…3250 mm X X X X U 001.0…128.0 in. Standard stroke length (mm)* Ordering steps 25… 500 mm 5 mm 500… 750 mm 10 mm 750…1000 mm 25 mm 1000…2500 mm 50 mm 2500…3250 mm 100 mm Standard stroke length (in.)* Ordering steps 1… 20 in. 0.2 in. 20… 30 in. 0.5 in. 30… 40 in. 1.0 in. 40…100 in. 2.0 in. 100…128 in. 4.0 in ...
0.50mm pitch FFC/FPC - F308 Series - Amphenol CS
www.mphe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm pitch FFC/FPC - F308 Series MATERIAL §§Housing: LCP, black color (UL94V-0) §§Actuator: PPS, black color (UL94V-0) §§Contact : Copper alloy, T=0.15mm §§GND Terminal: Copper alloy, T=0.20mm §§Lock Terminal: T=0.12mm, thermostable MECHANICAL PERFORMANCE
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 7 inches (178 mm)
Visit Amphenol at DesignCon 2020 | Booth #731 | 28 - 30 January 2020
Amphenol will be highlighting five innovative product demonstrations this year, including 56G OverPass™, 112G Mini Cool Edge, and 56GB compliance through co-planar Lynx™ QD. Come visit us at booth #731.
NF-RA12-P02 - N Female Connecto - RFS Technologies an Amphenol Company
Screw 4.5 x 125 mm (0.177 x 4.92 in) for plastic plug. Add to my e-catalog Download PDF datasheet. Screw M4 x 105 mm (4.13 in), for metal plug. Add to my e-catalog Download PDF datasheet. Round base, 80 mm (3.15 in) in height, Black, Flame Retardant. Add to my e-catalog Download PDF datasheet.
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
Model 080A132 Curved Surface Magnet Installation and Operating Manual - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Created Date:
USA - MA - Neponset Controls, Inc. - temposonics.com
Distributor Log-In; EMEA & India Germany. Temposonics GmbH Co. KG Auf dem Schüffel 9 58513 Lüdenscheid +49 2351 9587-0 +49 2351 56491; Learn more about the location; EMEA Log-In; For urgent technical matters on weekends and holidays: We will not let you down!
amphenol-antennas.com
D ®D pƒqƒ ”/•/ Z [ è é k l ÿÿ Ÿáÿÿ ‘’ Š‹ KL H0ÿÿ >0ÿÿ 6gÿÿ .0ÿÿ Òÿÿ'Òÿÿ!oÿÿ"0ÿÿ#oÿÿ$0ÿÿ% ÿÿ&0ÿÿ ÿÿ0ÿÿ(oÿÿ ...
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
X : Support for all shell plating finishes: X . Pin Maps. 1 to 1 single map . Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur ...