Search Results for matlab x log scale
NF-RA12-P02 - N Female Connecto - RFS Technologies an Amphenol Company
Screw 4.5 x 125 mm (0.177 x 4.92 in) for plastic plug. Add to my e-catalog Download PDF datasheet. Screw M4 x 105 mm (4.13 in), for metal plug. Add to my e-catalog Download PDF datasheet. Round base, 80 mm (3.15 in) in height, Black, Flame Retardant. Add to my e-catalog Download PDF datasheet.
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
0.50mm pitch FFC/FPC - F308 Series - Amphenol CS
www.mphe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm pitch FFC/FPC - F308 Series MATERIAL §§Housing: LCP, black color (UL94V-0) §§Actuator: PPS, black color (UL94V-0) §§Contact : Copper alloy, T=0.15mm §§GND Terminal: Copper alloy, T=0.20mm §§Lock Terminal: T=0.12mm, thermostable MECHANICAL PERFORMANCE
USA - MA - Neponset Controls, Inc. - temposonics.com
Distributor Log-In; EMEA & India Germany. Temposonics GmbH Co. KG Auf dem Schüffel 9 58513 Lüdenscheid +49 2351 9587-0 +49 2351 56491; Learn more about the location; EMEA Log-In; For urgent technical matters on weekends and holidays: We will not let you down!
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Samples from each wafer verify offset , full-scale output , and linearity. Electrical rejects are inked with red dots. Visual rejects are inked with blue dots. Each ... Die dimensions: 0.08 in x 0.08 in x 0.01 in (2.1 mm x 2.1 mm x 0.4 mm) P562 schematic and wirebond diagram
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
X : Support for all shell plating finishes: X . Pin Maps. 1 to 1 single map . Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur ...
www.svmicrowave.com
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 37 0000000016 00000 n 0000001246 00000 n 0000001343 00000 n 0000001627 00000 n 0000001753 00000 n 0000001884 00000 n 0000004088 00000 n 0000005860 00000 n 0000007470 00000 n 0000008868 00000 n 0000010391 00000 n 0000010518 00000 n 0000011938 00000 n 0000013721 00000 n 0000015312 00000 n 0000015381 ...
NovaSensor NPP Surface Mount Pressure Sensor
Full Scale Output mV 60 ±20 Linearity %FSO ±0.20 3 Hysteresis and Repeatability %FSO 0.1 Thermal Coefficient of Zero %FSO/°C 0.04 4 Thermal Coefficient of Resistance %/°C 0.3 4 Thermal Coefficient of Sensitivity %FSO/°C –0.2 4 Thermal Hysteresis of Zero %FSO 0.1 5 Long-Term Stability of FSO %FSO 0.2 6 1.
MA162UX00 - amphenol-antennas.com
Size (mm) 100 x 50 x 5 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com.JAYBEAM WirelesS .JAYBEAM WirelesS . Title: Product sheet
APXV34L24AV-C-I20 - 8-Ports, X-Pol, Panel Antenna, 2.4m, 4x 1710 ...
8-Ports, X-Pol, Panel Antenna, 2.4m, 4x 1710-2690MHz, 33deg, Integrated RET APXV34L24AV-C-I20 REV : B amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering. Page 2 of 4.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMPM Product Series Solutions Guide Catalog
Add X+Y+Z = Minimum PCB Spacing AXIAL MISALIGNMENT. www.amphenolrf.com 9 Cable Plugs with Female Contact – Right-Angle Part Number Cable Type Body Contact Image 925-120C-51R 0.047-Inch Conformable Solder Solder 925-123C-51A 0.085-Inch Conformable Solder Solder 925-128C-51A RG-178 Crimp Solder
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm (19.68 Inches)
EP65 - FLEXWELL® Elliptica - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Exhaust Gas Recycle (EGR) Temperature Sensor
150°C Sensor: M10 X 1.0 300°C Sensor: X12 X 1.5 The threads can be customized to fit the application . Weight 150°C Sensor: 52 grams 300°C Sensor:: 56 grams Connector Amp Seal 16 with Gold Plated Terminals 150°C Sensor: 776401-2 300°C Sensor: 776401-3 Mating Connector 150°C Sensor: 776427-2 300°C Sensor: 776427-3 AAS-920-534A-03/2014
ATS Series™ - Contact Size 20 Options - Amphenol Sine
ATS Series™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP18W23F MS18W23F 18-20AWG 0.75-0.5 mm² Gold Flash
A 2x2 MIMO LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and ...
* Measured with 5 m [196.85 in.] of LMR 195 cable on a 600 x 600 mm [23.6 x 23.6 in.] groundplane. ProEdge Page: 1 of 5 Last edited: 2024/06/28. ORDERING DESIGNATIONS Use the guide below to make the name of the ProEdge you would like to buy. Model Name Cover color No. of GNSS No. of LTE No. of WIFI antennas Cable length
Declaration - SV Microwave
ITEM # SVHC CAS PPM 2994-6001 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Configurator Singles | Amphenol
Part # 341190: type: PL900RG-N Connector: Circuit Count: 28: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1290-4008 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc