Search Results for maximum vector
albcbs 31059-01 | Amphenol Global Search | Amphenol
albcbs 31059-01 | Amphenol Global Search | Amphenol Search Results for c10 -779621-0001 - Amphenol. Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity ...
6172308NF0 2-P - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE Y1 1710-2690 1-2 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. ... Maximum Wind Speed 200 km/h (124.2 mph) Wind Loads (at 150 km/h) Frontal 45 N (10.1 lbf) Rear 55 N (12.3 lbf)
Penta an 0-Pot POL T-ecto Canste ntenna e Tlt 14 mm
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female 1695-2690Y1 3-4 4.3-10 Female Y2 1695-2690 5-6 4.3-10 Female P1 3300-3800 7-8 4.3-10 Female 3300-3800P2 9-10 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
30-Port Antenna - Amphenol Antenna Solutions
Array R1 R2 B1 Y1 Y2 Connector 1-2 3-4 5-6 7-8 9-10 ... Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 6888370-3 6888370N-3 6888370-3G 6888370NG-3 5-Band, 30-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 2325 mm
Low Noise Prepolarized Microphone - Industry's First - PCB
Maximum Sound Pressure Level: 130 dB re 20 µPa: TEDS Compliant: Yes: Show All Specifications: Download Acoustic Catalog . Compare Microphone Brands . Resources. FAQs; Videos; ... Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier.
CM599 Low-High Chirp, 3kW, No Connector, DT - Gemeco
The CM599LH is packed with a twenty-four-element, low-frequency array that operates at anywhere between 28 and 60 kHz. The single, high-frequency ceramic operates at any frequency between 130 and 210 kHz and has a narrow, 8° to 4°, beamwidth. ... Maximum depth to 3048 m (10000') High frequency: 130 to 210 kHz; 8° to 4° beamwidth; Maximum ...
lengah mahl bank in europe | Amphenol Global Search | Amphenol
These LMR/TETRA/P25 antennas provide maximum performance for mobile applications in public safety and commercial industries. PCTEL offers a wide array of high-performance mobile antennas for secure LMR, TETRA, & P25 connectivity for applications requiring mobility. Learn more.
71482xxHD Catalog - Amphenol Antenna Solutions
Maximum power 200 W Connector type 7/16-DIN Female + 4m of RG214 cable Lightning protection DC grounded * Other frequencies available upon request. ... A Heavy Duty array of four Center Fed Dipole antennas with phasing harness mounted on an aluminium mast designed for TETRA network applications. Antennas in this
PCB Search Results (microphone)
ement Microphone Free-field, prepolarized, array microphone and preamplifier system for harsh applications and environments PCB ... Together this allows a maximum operating temperature of 800°C, which is much greater than traditional test and measurement microphones. This new design. January 20, 2014, Depew, N.Y. - PCB Piezotronics Introduces ...
APXVBB3L20H2 43-C-I20 - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Y3 Connector 1-2 3-4 5-6 7-8 9-10 10 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 1998 x 469 x 205 mm (78.7 x 18.5 x 8.1 in) APXVBB3L20H2_43-C-I20 APXVBB3L20H2_43-C-I20S 65° 1998 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA
Features - Amphenol Antenna Solutions
Array Y1 P1 Connector (2x) Cluster Connector MQ4/MQ5 (2x) Cluster Connector MQ4/MQ5 Polarization XPOL Azimuth Beamwidth (avg) 90° Unit Beam Electrical Downtilt 2-12° Dimensions 1600 x 499 x 199 mm (63.0 x 19.6 x 7.8 in) APXVTMTY15AB_MQ-C-I20 TDD 8T8R 90° UNIT BEAM 1600 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options
WWX063X19 x00 - amphenol-antennas.com
Array B1 B2 Connector 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 0-10° Maximum Continuous Power Per Port @ 50° C (122° F) 250 WATTS Maximum Total Continuous Power at 50° C (122° F) 1000 WATTS Connector Type (4x) 7/16-DIN FEMALE Dimensions 1906 x 305 x 180 mm (75.0 x 12.0 x 7.1 in) Radome Color Options Grey
6638318Gv - Amphenol Antenna Solutions
Maximum Average Power Per Port (at 50° C ambient temperature) 250 W Intermodulation 3rd Order, 2 x 43 dBm carrier <-150 dBc Grounding DC Ground ... ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3/10 Female or 7/16 DIN Female
Microphone Selection | PCB Piezotronics
Minimum and maximum frequency and amplitudes required; Preference for prepolarized or externally polarized microphones; Your budget for microphones and the cost per channel of the system; There are three types of sound fields that influence microphone selection
P4-BB4L15-NB - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-15° 2-12° Dimensions 1490 x 499 x 215 mm (58.7 x 19.6 x 8.5 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER
TM265 Low-High Chirp, 1kW, Furuno 12-Pin, DT - airmar-emea.com
Airmar’s TM265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, beam—perfect for picking apart structure and pinpointing tight-holding fish in structure. ... Maximum depth of ...
48240 MHz - Amphenol Antenna Solutions
Maximum Power 150 W Lightning Protection DC Grounded Connector(s) N-Type Female + 3m of RG213 cable Mechanical Characteristics Materials Boom 32 mm diameter, aluminium Elements 19 mm diameter, aluminium Balun Fully moulded enclosure Dimensions (Length x Width x Depth at 80 MHz) 1700 x 1370 x 110 mm 66.9 x 53.9 x 4.3 in Weight without Mounting ...
Catalog - amphenol-antennas.com
Maximum power 200 W Connector type N-Female + 3m of RG213 cable Lightning protection DC grounded * Other frequencies available upon request. Mec a ca C a ac e c ... V-Pol | 4 Stacked Center Fed Dipole Array | 160° | 9.0 dBd 380..470 MHz An array of four Center Fed Dipole antennas with phasing harness mounted on an
4U4MT360X06F xys4 - Amphenol Antenna Solutions
Array Y1, Y2, Y3, Y4 P1, P2 O1, O2 Connector 8 PORTS 4 PORTS 4 PORTS Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° Electrical Downtilt 0°, 2°, 4°, 6° 0° 0° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous
APXVAA18X 43-U-A20 - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 400 W Cross-Polar Isolation dB 25 RET ACTUATOR Frequency MHz 617-894 Model Number --- ACU-A20-SR Number of RET Actuators --- 1 RET ID --- R1 Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP ...