Search Results for maximum vector
3 pin connector | Amphenol Global Search | Amphenol
DIN 1.0-2.3 connectors are available to perform at 50 ohm with a maximum frequency of 10 GHz as well as 75 ohm with a maximum frequency of 4 GHz. These performance specifications support high data rates for AES Audio, SD video, HD video, 3Gb/s video, and other high density digital broadcast formats. The DIN 1.0-2.3 connector series complies ...
5778400 - Amphenol Antenna Solutions
Array R1-R2 Y1-Y2-Y3-Y4-Y5 Connector 1-2-3-4 5-6-7-8-9-10-11-12-13-14 ... Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
Features - amphenol-antennas.com
Array R1 R2 Y1 ... Maximum Continuous Power Per Port @ 50° C (122° F) 100 WATTS 100 WATTS 50 WATTS Maximum Total Continuous Power at 50° C (122° F) 1400 WATTS Connector Type (20x) 4.3-10 FEMALE Dimensions 610 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features.
8-Port Antenna
Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0 ... ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female R2 698-960 3-4 4.3-10 Female Y1 1427-2690 5-6 4.3-10 Female
698-960 | 698-960 | 1427-2690 | 1427-2690 | 1427-2690 | 1427-2690 MHz ...
Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 ... Maximum Effective Power Per Port Watts 250 W Port-to-Port Isolation dB > 25 Standard values based on NGMN-P-BASTA version 10.0 recommendation. REV101624A(CL) www.amphenol-antennas.com 2 of 7.
Mobile Devices | Markets - Amphenol
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 200 W Intra/Inter Band Isolation dB > 25 / > 23 Standard values based on NGMN-P-BASTA version 10.0 recommendation. 5976600P 5976600PG 5976600PDx 6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1397 mm 1397 mm ELECTRICAL SPECIFICATIONS Filtered Array (B2) B2 Frequency Range MHz 1427-2180
Features - Amphenol Antenna Solutions
Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP / AISG v2.0 Tilt Change Duration ---Less than 15 seconds, typical (may vary depending on antenna type and outdoor temperature) Precision degrees ± 0.1° Tilt Change Capability --- 18,000 minimum
ORDERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS)
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female or 7/16-DIN Female Y1 1710-2690 3-4 4.3-10 Female or 7/16-DIN Female Y2 1710-2690 5-6 4.3-10 Female or 7/16-DIN Female Y3 1710-2690 7-8 4.3-10 Female or 7/16-DIN Female Diagram shown at right depicts the view from the front of the antenna.
ORDERING OPTIONS - Amphenol Antenna Solutions
ARRAY ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female R2 698-960 3-4 4.3-10 Female Top Bottom Left Right Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL SPECIFICATIONS Length mm (in) 2697 (106.1) Width mm (in) 472 (18.6) Depth mm (in) 205 (8.0)
2C2U3MT360X06F wxys4 - Amphenol Antenna Solutions
Array R1, R2 Y1, Y2 P1, P2 O1 Connector 4 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° 360° Electrical Downtilt 0° 2°, 4°, 6° 0° 0° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS 50 WATTS
APXBBLLYY05B 43-CT2 - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 P1 P2 Connector 1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2° 2° 2° Dimensions 590 x 499 x 199 mm (23.2 x 19.6 x 7.8 in) APXBBLLYY05B_43-CT2 APXBBLLYY05B_43-AT2 65° 590 mm FIXED TILT ORDERING OPTIONS Select from the following ordering options ANTENNA
Mobile Networks | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
What is an SMPM Connector? - SV Microwave
Meanwhile, Mil-Aero and Defense applications include projects like phased array radars or board-to-board functions. In these high-density applications, the surface area is at a premium making the SMPM’s reduced footprint extremely valuable. Just like SV’s SMP line, SMPM connectors and cable assemblies have been engineered to accommodate ...
DISCONTINUED - Amphenol Antenna Solutions
Idle State, maximum: Watts. 0.5W @ 10V, 1.5W @ 30V: Normal Conditions, maximum. Watts: 4W @ 10V, 9W @ 30V. Protocol---3GPP / AISG v2.0: Tilt Change Duration--- ... Physical array and port mapping according to AISG naming convention: Left - Center Left - Center Right - Right (seen from front of antenna) 8-Port Panel Antenna
Sensor Calibration Services Codes | PCB Piezotronics
* A2LA Scope — maximum pressure of 15 kpsi: Documentation Codes. Code: Used For: PCS-QC: Special QC Documentation: Force Sensors Calibration Service Codes. Code: Range of Calibration: NIST: A2LA: ... Electret array microphone (130 Series) ACS-42: 20 Hz to upper 2 dB frequency: x: x: Type 1 measurement microphone paired with preamp ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL ... Maximum Effective Power Per Port Watts 250 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
Learn All About Shielding Electro Magnetic Interferences (EMI)
We have a wide range of connectors with EMI shielding, suitable for various applications. These include OCTIS I/O, Modular & Magnetic Jacks, and BergStak® 0.40mm Floating Board-to-Board Connector.
High Temperature | PCB Piezotronics
Output Voltage: (Maximum)±7 Vpk; Size - Length: 3.5 in; Size - Length: 89 mm; $660.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. ... Mounting Pads For Array Accelerometers. Easy-Mount Clips. Adhesives. Tools. Mounting Studs & Screws. Triaxial Mounting Adaptors. Bases. Pressure Transducers.
cover | Amphenol Global Search | Amphenol
Search Results for ms3102a10sl ms3102a | Amphenol Global Search | Amphenol Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 11,800 kin-lb/radian 1,330 kN-m/radian Rotating Inertia 0.036 in-lb-sec2 0.004 N-m-sec2 Maximum Speed 6,700 RPM 6,700 RPM [6] All specifications are at room temperature unless otherwise specified.