Search Results for mcs drawing amphenol filetype:pdf
H:\Engineer\DRAWING\SKT\G881C0X32CEU.dwg - Amphenol CS
P/N Q'TY RoHS Pb 2.M axs afe tm p:26 0° C 1.C ate go ry:e 3 2 L vlI ne rco n ct nd P/N Q'T Y RoHS Pb 2.M ax sa fet mp:26 0°C 1. Ca t egor y:e3 2 Lev elI n rco n ct nd Amphenol
Model - Amphenol CS
prod no see notes contact tip spring housing 3 2 1 1c5210 c5210 pa9t, ul94v-0 3 1 4break terminal 1c2680 item part name qty material t=0.30 t=0.20 t=0.20 2 1,3,5
BOM of cable kits 10089331 - amphenol-cs.com
4. For plating performance refer drawing # 10159408. 5. Outer cable O.D:9.7mm-11mm. 6. This product meets europe union directives and other country regulations as described in GS-47-0004. 7. A symbol will be next to any dimension, view, or note which has been modified with the current drawing revision. Terminal Block assembly (2X) Cable clamp ...
P-MRJ-548X-X1-REVB - Sheet2 - Amphenol CS
amphenol canada corp. a do not scale drawing dwg. apprd. eng. rel. no. ref. dimensions are in code id. no. millimeters ear e13130 rev apprd.date jun06/08 k.l. revisions product drawing (ear 13276) ecn, ern no. b left led right led anode (+) cathode (-) 12 11 10 9 led schematic (green or yellow) locate holes
P-MRJ-2586-X0BP-REVA - Sheet1 - amphenol-cs.com
amphenol part number cover color mrj-2586-10bp grey mrj-2586-20bp black b add mrj-2586-20bp (ear 13215) feb07/08 d c b a a 8 7 6 5 4 3 2 1 8 7654321 e code id. no. title: mrj series dust cover for or used for manufacturing purposes without permission from amphenol canada corp. f revisions rev ecn, ern no. date apprd. a product drawing jun28/07 ...
Amphenol High Speed Interconnects
A Division of Amphenol Corp. www.amphenol-highspeed.com CODE ID NO. REV DESCRIPTION, ECN, EAR NO. APP'DDATE REVISIONS Amphenol High Speed Interconnects PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. P-U95-Z175-407L-3C1
AMPHENOL PART NUMBER CONFIGURATION U77 - E 6 6 X H - X 0 7 1
amphenol canada corp. do not scale drawing 3 rev. ecn description date approved revisions x a x.x 1x6 sfp+ cage with heatsink this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from jun 26/14. 87.31 cage only 2.05
96pos cable connector - Amphenol CS
%PDF-1.6 %âãÏÓ 1 0 obj > endobj 2 0 obj >stream 2020-11-03T13:29:35Z 2020-11-03T12:33:52+05:30 2020-11-03T13:29:35Z uuid:bc178652-9c07-4fc6-a7a6-455573607481 uuid:4a1ce9d9-c0c8-4a81-ae0e-2be1fccf6792 application/pdf Adobe PDF Library 9.1; modified using iText 2.1.7 by 1T3XT 10113575 Product - Customer Drw 96pos cable connector vertical type ELX-DG-004524-1 De-Feng Qin-*-*-ECN-ELX-DG-004524 ...
P-U77-A1638-X001 - Sheet1 - amphenol-cs.com
amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1sfp+ cage emi spring fingers with latch for light pipe approvals date drawn checked qa appd ie app'd ... do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 321 this document contains proprietary information and such information may not be disclosed to others for any purpose 7 16. ...
Amphenol FCI 10123973
2019/10/18 2019/10/18 2013/04/18-Li-Qing Lei Tim Yao Andy Lu ELX-N-35120-1 B Released PDS: Rev :B STATUS:Released Printed: Oct 18, 2019
PDS: Rev :E STATUS:Released Printed: May 24, 2022 - Amphenol CS
2022/04/06 2022/04/08 2010/11/22-Yuan-Yuan Bao Tim Yao Stu Stoner ELX-N-44329-1 E Released PDS: Rev :E STATUS:Released Printed: May 24, 2022-
Amphenol FCI 10035388
2024/01/03 2024/01/08 2014/08/06-Wei-Cheng Guo Zheng, Pei-Min De-Ming Lu ELX-DG-50271-1 AU Released PDS: Rev :AU STATUS:Released Printed: Jan 08, 2024
Amphenol FCI 10143758.pdf
C 2020 Amphenol Corporation 4 Creo File:ELX-WC-A3C,REV F,2020-12-21 ISO 1302 angular 0$ 2 0.XXX 0.050 surface - linear 0.XX 0.13 0.X 0.3 TOLERANCES UNLESS ISO 406 OTHERWISE SPECIFIED ISO 1101 tolerance std spec ref cat. no. - Product - Customer Drw sheet 2 of 3 G dwg no 10143758 title FIELD TERMINABLE, PITCH 26mm OCTIS PLUG KIT, 2 POS PWR rev
BSC203028559.dwg Model (1) - Amphenol CS
9. for recommended pth dimensions refer drawing : bs, a , 201572 , 001 3. measured at the bottom. 4. material contact: phosphorbronze 2. this product is ul recognized. 1. this product is csa approved. production location regulations as described in gs-22-008 5. connector printed with p/n and date code. catalog no: hm2p08pks1y0----e a 1 2 5 2005 ...
Amphenol High Speed Interconnects
do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved title 1 of 1 or used for manufacturing puposes without permission from amphenol canada corp. 4:1 b 7 code ident. no. 03554 a initial release f.straus z.lj a.green jul 23/10 designed feb 2/10 p-u92-2100-8000-bp aug 06/10 a.g. see note 1
Amphenol FCI c-8626-0150.pdf
2. for plating performance refer drawing # 10159409: contact : copper alloy. 1. material : body : lcp ul94-v0 m 10. a symbol will be next to any dimension, view, or note which has been modified with the current drawing revision. 8. central wall with end rear support. 9. packaging in tray + cover if suffix "p" is added in p/n packaging is in trays
Amphenol FCI 88945
12. for recommended pth dimensions refer drawing no : 58351. unplated unplated 10.00 2.00 3.00 4.00 6.00 2.00 1.00 6 1 d c b a 1.50+0.10-0.00 2.05+0.10-0.00 edge of pcb infar-red or vapor phase reflow oven. 1. extensions can be added to the part number logic if lubricated contacts are required e.g. 88945-xxxllf l denotes lubricated 2.
DATE Amphenol High Speed Interconnects A MAR23/16
DO NOT SCALE DRAWING 8 7 6 5 4 3 2 1 8 7654321 E F E F IE APP'D UltraPort QSFP 4x28 DWG APP'D TITLE Amphenol High Speed Interconnects OR USED FOR MANUFACTURING PURPOSES WITHOUT PERMISSION FROM AMPHENOL CANADA CORP. 1 OF 1 A Division of AmphenolCorp.www.amphenol‐highspeed.com
Amphenol FCI 59569
for pth details refer drawing 58351 pcb gnd gnd gnd typ recommended trace and antipad dimensions scale 2:1 2.00 typ dim d #0.12 18.80 7.10 12.00 dim c 2.00 typ antipad 4.6 antipad 2.05 antipad 1.5 antipad 1.5 0.225 0.225 0.225 (3.70) product number see sheet 1-2021/01/15 2021/01/16 2011/05/20-narayanan, aru kuriakose, san p-mathew nebu elx-i ...
BSC203028084.dwg Model (1) - amphenol-cs.com
9. for recommended pth dimensions refer drawing : bs, a , 201572 , 001 3. measured at the bottom. 4. material contact: phosphorbronze 2. this product is ul recognized. 1. this product is csa approved. production location regulations as described in gs-22-008 5. connector printed with p/n and date code. catalog no: hm2p08pna324----bs, c ,203028 ...