Search Results for mcs drawing amphenol filetype:pdf
Amphenol FCI 88945
12. for recommended pth dimensions refer drawing no : 58351. unplated unplated 10.00 2.00 3.00 4.00 6.00 2.00 1.00 6 1 d c b a 1.50+0.10-0.00 2.05+0.10-0.00 edge of pcb infar-red or vapor phase reflow oven. 1. extensions can be added to the part number logic if lubricated contacts are required e.g. 88945-xxxllf l denotes lubricated 2.
Amphenol Canada Corp.
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved zlj 1 of 7 or used for manufacturing puposes without permission from amphenol canada corp. designed 2:1 f 7 code ident. no. 03554 e heat sink options added zlj zlj a.green sep 24/08 sep 24/08 p-u90-h1x1-1xxx sep 24/09 zlj sep 24/08 j.si sep ...
BSC203028084.dwg Model (1) - amphenol-cs.com
9. for recommended pth dimensions refer drawing : bs, a , 201572 , 001 3. measured at the bottom. 4. material contact: phosphorbronze 2. this product is ul recognized. 1. this product is csa approved. production location regulations as described in gs-22-008 5. connector printed with p/n and date code. catalog no: hm2p08pna324----bs, c ,203028 ...
Drawing Customer - amphenol-gec.com
AMPHENOL Amphenol Technical Products International GZ 版次 第三角投影 页 面幅 面 比 例 PowerLok 8mm 1POS Plug Assy 高压互锁 HVIL 0 ,不带互锁 No HVIL 1 ,带互锁 With HVIL"35"=35mm2 P/N PL18X-201-25 PL18Y-201-25 PL18U-201-25 PL18V-201-25 PL18W-201-25 PL18X-201-35 PL18Y-201-35 PL18U-201-35 PL18V-201-35 PL18W-201-35 PL18X-201 ...
P-UE86-DX327-X0XX1 - Sheet1 - Amphenol CS
amphenol canada corp. do not scale drawing 3 rev. description date approved revisions x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from j.si c m a b a 0.10 m b b) (typ.) 25.45 11.50 8.00 (typ.)
P-U90-A181-1X0X - Sheet1 - Amphenol CS
A Division of Amphenol Corp. www.amphenol-highspeed.com REF. SCALE SIZE PROJECT A3 DWG. NO. SHEET REV. Amphenol High Speed Interconnects G ANGLE FIN STYLE HEAT SINK APPROVALS DATE DRAWN CHECKED ... DO NOT SCALE DRAWING SEE NOTE 1 8 6 5 4 3 2 1 8 7 6 5 4 321 REVISIONS REV. ECN DESCRIPTION DATE APPROVED
P/N: U77-A661M-X071 SHOWN - Amphenol CS
amphenol canada corp. ref. scale size project a3 dwg. no. sheet p-u77-ax61m-x071 mar18/10 or used for manufacturing purposes without permission from amphenol canada corp. dimensions are in millimeters (no mid g-pins) approvals date drawn checked qa appd ie app'd 1 of 10 emi, with extra bottom tolerances are: rev. ground fingers code ident. no ...
P-MRJ-548X-X1-REVB - Sheet2 - Amphenol CS
amphenol canada corp. a do not scale drawing dwg. apprd. eng. rel. no. ref. dimensions are in code id. no. millimeters ear e13130 rev apprd.date jun06/08 k.l. revisions product drawing (ear 13276) ecn, ern no. b left led right led anode (+) cathode (-) 12 11 10 9 led schematic (green or yellow) locate holes
CUSTOMER DRAWING - amphenol-gec.com
this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. amphenol 签 名 signature 制 图 drawn 审 核 checked 批 准 approval 日期 date
Amphenol FCI 10124677
2020/02/19 2020/02/20 2013/05/30-Girder Liang Nickor Zuo Nickor Zuo ELX-DG-36077-1 G Released PDS: Rev :G STATUS:Released Printed: May 22, 2024
Amphenol FCI 90599
2017/09/20 2017/09/22 2010/11/01-Yuan-Yuan Bao Tim Yao wcadmin, wcadm ELX-N-28009-1 BS Released PDS: Rev :BS STATUS:Released Printed: Jun 03, 2019
Amphenol FCI 10037909
2019/04/24 2019/04/25 2005/08/18-Terry Luo Heaven Cen Chen-Hong Tan ELX-DG-33324-1 F Released PDS: Rev :F STATUS:Released Printed: Apr 25, 2019
P-U90-A111-1001 - Amphenol CS
amphenol canada corp. feb 10/12 zlatan l or used for manufacturing purposes without permission from amphenol canada corp. code ident. no. eric z p-u90-a111-1001 a.green this document cotains proprietary information and such information may not be disclosed to others for any purpose do not scale drawing a - initial release - feb10/12 - a.g ...
PRELIMINARY - Amphenol CS
8 - refer to customer drawing 10104444 for information on pcb hole diameters and plating options 9 - lead free product meets the european union directives & other country regulations as described in gs-22-008 10 - packaging meets gs-14-920 lead free labeling specification. 11 - ground contacts (c, f, & i in odd columns and
P-U90-M1X1-1XXX - Sheet1 - amphenol-cs.com
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved designed 2 of 5 or used for manufacturing puposes without permission from amphenol canada corp. title 2:1 a 7 code ident. no. 03554 a see sheet 1 zlj zlj a.green mar 17/09 x.x 0.15 x.xx
P-U77-A1638-X001 - Sheet1 - amphenol-cs.com
amphenol canada corp. ref. scale size project a3 dwg. no. sheet rev. 1x1sfp+ cage emi spring fingers with latch for light pipe approvals date drawn checked qa appd ie app'd ... do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 321 this document contains proprietary information and such information may not be disclosed to others for any purpose 7 16. ...
Amphenol R Amphenol MIL-C-5015 Connectors MS3101E ... - Amphenol Australia
Amphenol R Amphenol MIL-C-5015 Connectors MS3101E(F) Cable Connecting Receptacle Integral Cable Clamp MS3101E/F cable connecting receptacles are used for cable extension requirements, where mounting provisions are unnecessary. MS3101E/F receptacles mate with 3106 and 3108 plugs. (mm) 10SL 25.40 57.15 14.28 7.9 23.0 5/8-24 NEF
CUSTOMER DRAWING - amphenol-gec.com
this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. amphenol 签 名 signature
P-U77-A1639-X001 - Sheet2 - Amphenol CS
amphenol canada corp. ref. scale size project dwg. no. a3 sheet rev. 1x1 sfp+ cage, spring finger gasket with latch for light pipe approvals date drawn checked qa appd ie app'd ... do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 321 this document contains proprietary information and such information may not be disclosed to others for any purpose 7 ...
Amphenol FCI 10132328
2020/07/24 2020/07/29 2014/11/20-Li-Qing Lei Tim Yao Li-Qing Lei ELX-N-37761-1 B Released PDS: Rev :B STATUS:Released Printed: Jul 29, 2020