Search Results for mcs drawing amphenol filetype:pdf
P-U90-A2X1-1XXX - Sheet1 - Amphenol CS
A Division of Amphenol Corp. www.amphenol-highspeed.com REF. SCALE SIZE PROJECT A3 DWG. NO. SHEET REV. Amphenol High Speed Interconnects WITH OPTIONAL LIGHT PIPE APPROVALS DATE DRAWN ... DO NOT SCALE DRAWING SEE NOTE 1 8 6 5 4 3 2 1 8 7 6 5 4 321 REVISIONS REV. ECN DESCRIPTION DATE APPROVED
Amphenol
Title: RJMG2V1010030XR-A Author: jophy li Created Date: 6/29/2016 3:58:47 PM
P-U90-A1X1-1X0X - Sheet4 - amphenol-cs.com
a division of amphenol corp. www.amphenol-highspeed.com dimensions are in millimeters this document contains proprietary information and such information may not be disclosed to others for any purpose unless otherwise specified zlj 0.5 0.10 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev.
Amphenol Canada Corp.
amphenol canada corp. or used for manufacturing purposes without written permission from amphenol canada corp. p-musbr-m5c1-xx this document contains proprietary information and such information may not be disclosed to others for any purpose 1 rohs compliant j. fisher dwg size: vertical pcb mount, rugged usb type 'c' receptacle, drawing mar26 ...
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. 2 1 k. lambie sheet cover options, rohs compliant s.semenov d p-musb-a211-xx ... right angle, on pcb with drawing a.green tbd mar01/07 03554 3:1c ear 13560 drawn checked m.e. app'd musb rugged series a usb product drawing (ear 13821) jan 17/11 3 ...
Amphenol Canada Corp.
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved zlj 1 of 7 or used for manufacturing puposes without permission from amphenol canada corp. designed 2:1 f 7 code ident. no. 03554 e heat sink options added zlj zlj a.green sep 24/08 sep 24/08 p-u90-h1x1-1xxx sep 24/09 zlj sep 24/08 j.si sep ...
Amphenol Canada Corp.
amphenol canada corp. dwg appr. c product drawing (ear 14113) k.lambie ear 13491 mar13/09 mar18/09 angular degrees secondary inches code id no. 03554 drawn rev. description, ecn, ear no. approveddate revisions 3 decimal places purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-musb-ba51-xx
Amphenol High Speed Interconnects
amphenol canada corp. do not scale drawing 3 ecn date approved x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from x b section a-a 8.70±0.10 (9.70) (2.00) detail c scale 4 : 1 0.33±0.15 .
Amphenol Canada Corp.
amphenol canada corp. or used for manufacturing purposes without written permission from amphenol canada corp. p-mhdr-a511-xx this document contains proprietary information and such information may not be disclosed to others for any purpose sheet 1 rohs compliant b.copping a proposal drawing (ear 14342) feb6/15 k.l. dwg size: thread & dust ...
Amphenol Canada Corp.
consult with amphenol m2.5 x 0.45 thread many unique features are readily available to suit special connectors t = rear flange pos'n, ... a proposal drawing (ear 14162) sep10/14 k.l. dwg size: flange, thread & cover options, receptacle, right angle pcb tail, drawing sep10/14 sep10/14 1 x 3:1 ear 14162 drawn checked
1 2 3 4 56 REVISIONS - amphenol-cs.com
amphenol canada corp. do not scale drawing 3 rev. ecn description date approved revisions x x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from chigow.x. 51.63 0.10 m c m a b a b b 8.00 (typ.)
P-U95-Z205-XXX1-3X1 - Sheet1 - Amphenol CS
A Division of Amphenol Corp. www.amphenol-highspeed.com CODE ID NO. REV DESCRIPTION, ECN, EAR NO. APP'DDATE REVISIONS Amphenol High Speed Interconnects OR USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. P-U95-Z205-XXX1-3X1
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-mrjr-54xx-xf sheet 1 length options, rohs compliant a.espie dwg size: vertical pcb tail, led, thread & tail 10 position, 8 or 10 contacts ...
P-MUSB-2E151-0X5BP-REVC - Sheet - amphenol-cs.com
[inches] tolerances are: amphenol canada corp. dwg app'd ie app'd designed dimensions are in millimeters dust cover for mini 0.10 decimals angles unless otherwise specified usb, rohs compliant rev. sheet a4 dwg. no. n/a qa appd checked drawn approvals date musb series, amphenol canada corp. do not scale drawing 3 rev.
(P/N DOES NOT INCLUDE DATE CODE - Amphenol CS
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn/e-r description date approved dec 17,09 1 of 4 or used for manufacturing puposes without permission from amphenol canada corp. designed 4:1 c 7 code ident. no. 03554 hisen.x j.si a.green title p-u77-a1128-2021 c x.x 0.15 x.xx
Amphenol Canada Corp.
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-mrj-5axx-x1 sheet 1 rohs compliant l.kim e product drawing (ear 14166) apr18/13 k.l. dwg size: on pcb with holes for ...
P-U77-A261H-X081 - Sheet3 - Amphenol CS
amphenol canada corp. do not scale drawing 3 rev. ecn description date approved revisions x a proposal jun 02,11 j.si b proposal mar 01,12 j.si cproposal this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from
NOTE: = WITH DUST COVER SHIPPED AS LOOSE PIECE) - Amphenol CS
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date zlj ecn dimensions are in millimeters approved or used for manufacturing puposes without permission from amphenol canada corp. designed 2:1 a 7 code ident. no. 03554 a new release zlj x.x 0.15 zlj x.xx
AMPHENOL PART NUMBER CONFIGURATION U95 - T4 XXXX1 - 1 A JUL12/13
A Division of Amphenol Corp. www.amphenol-highspeed.com REF. SCALE SIZE PROJECT A3 DWG. NO. SHEET REV. Amphenol High Speed Interconnects F A.C. WITH LIGHT PIPE OPTIONS APPROVALS ... DO NOT SCALE DRAWING SEE NOTE 1 8 6 5 4 3 2 1 8 7 6 5 4 321 REVISION HISTORY: SEE SHEET 1 DESIGNED 2 OF 5 OR USED FOR MANUFACTURING PUPOSES WITHOUT PERMISSION FROM ...
Amphenol Canada Corp.
product drawing (ear 14349) k.l. f p-mrjr-53xx-x1 2 f scale: dwg. no. rev scale of www.amphenolcanada.com code id no. rev description, ecn, ear no. app'ddate 6 amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. revisions 3 decimal places drawing 03554 5:1x 2 drawn checked m ...