Search Results for mcs drawing amphenol filetype:pdf
Amphenol
Title: RJMG20122XXA2ER RevA Author: devin.yen Created Date: 5/27/2016 10:30:16 AM
C HR (2) - Amphenol
Amphenol Amphenol Corporation Joan Lu 2021-03-31 Amphenol Taiwan Corporation Hank Hsu 2021-04-01. NOTES: 1. HOUSING: HIGH TEMP. THERMOPLASTIC, UL 94V-0, COLOR- OPTIONS. 2. CONTACT: COPPER ALLOY, SELECTIVE. GOLD PLATED ON CONTACT AREA, 6. THIS PRODUCT DOESN'T CONTAIN ENVIRONMENTAL HAZARDOUS MATERIALS PER. 100µ" MATTE TIN PLATED ON SOLDERING ...
᭮བྷ㿶മ A) - Amphenol CS
%PDF-1.6 %Þ¾ï 6 0 obj /Length 40409 /Filter /FlateDecode /DecodeParms /Predictor 1 >> >> stream xœ„½ÉŠmY¶ ØwÈ ¸_àoÕEWñ„@ y ÙN ‘¤p ...
P-U77-A111X-X0LX - Sheet1 - Amphenol CS
amphenol canada corp. sfp single cage unless otherwise specified amphenol canada corp. do not scale drawing 3 ecn date approved x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from feb14/11 0.10 m c m b a a
8 7 6 5 4 321 REVISIONS AMPHENOL PART NUMBER CONFIGURATION U98 - B 2 1 ...
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description dwg. no. approved assembly only (press fit dimensions are in millimeters date or used for manufacturing puposes without permission from amphenol canada corp. title 1:1 c 7 code ident. no. 03554 c pin marking added, corrected hole quantity hisen x. c.michlik c ...
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-musb-k152-302 sheet 1 compliant j.lu a sep10/13 k.l. dwg size: conductive rubber gasket, rohs receptacle, right angle pcb mount, drawing ...
DESCRIPTION DATE APPROVED X A NEW RELEASE TBD ZLJ - amphenol-cs.com
DO NOT SCALE DRAWING Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenol-highspeed.com DWG APPR. DIMENSIONS ARE IN MILLIMETERS ENG. REL. NO. DECIMALS.X 0.2.XX 0.1 ANGLES X 1° X.X 0.5° NSCM: PROJECT: APPROVAL DATE REV. DESCRIPTION DATE APPROVED REVISIONS
P-UE86-DX327-X0XX1 - Sheet1 - Amphenol CS
amphenol canada corp. do not scale drawing 3 rev. description date approved revisions x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from j.si c m a b a 0.10 m b b) (typ.) 25.45 11.50 8.00 (typ.)
Amphenol
Amphenol. Title: H:EngineerDRAWINGOTHERGMSB052X1X2EU.dwg Author: karen.su Created Date
AMPHENOL PART NUMBER CONFIGURATION
A Division of Amphenol Corp. www.amphenol-highspeed.com UNLESS OTHERWISE SPECIFIED Amphenol High Speed Interconnects AMPHENOL CANADA CORP. DO NOT SCALE DRAWING 3 REV. ECN DESCRIPTION DATE APPROVED REVISIONS X A PROPOSAL J.SI X.X 0.25 THIS DOCUMENT CONTAINS PROPRIETARY INFORMATION AND SUCH INFORMATION MAY NOT BE DISCLOSED
LEAD FREE PART NUMBER TERMINAL TYPE REFER DRAWING # 10159408 - Amphenol CS
refer drawing # 10159408 lead free part number r terminal type pds: rev :r status:released printed: nov 09, 2020. notes: 5. indicated holes are unplated. 7. top surface of press block may extend up to 0.4mm. higher than housing. this may affect the tail length. before application to a board. 8. this product meets european union directives and other
P-U90-C1X1-1X0X - Sheet 2 - amphenol-cs.com
OR USED FOR MANUFACTURING PUPOSES WITHOUT PERMISSION FROM AMPHENOL CANADA CORP. TITLE 3:2 L 7 CODE IDENT. NO. 03554 ZLJ ZLJ A.GREEN JAN 28/08 JAN 28/08 P-U90-C1X1-1X0X JAN 28/08 AG JAN 28/08 H P/N ON SHEET 1 CORRECTED NOV 15/11 ZLJ J FRONT PANEL CORRECTED ZLJDEC 01/11 Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenol ...
P-U90-H1X1-1XXX - Sheet1 - Amphenol CS
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description date approvedecn dimensions are in millimeters or used for manufacturing puposes without permission from amphenol canada corp. top closed option added 2:1 k 7 code ident. no. 03554 zlj zlj a.green sep 24/08 designed p-u90-h1x1-1xxx sep 24/08 j.si sep 24/08
P-U77-AX41M-X081 - Sheet1 - Amphenol CS
do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. description a.g. approved 1xn sfp+ cage assembly dimensions are in millimeters or used for manufacturing purposes without permission from amphenol canada corp. designed 2:1 c 7 date 03554 chigowx title p-u77-ax41m-x081 a proposal mar26/09 x.x 0.38 x.xx
Amphenol Canada Corp.
this hood is suitable for use with amphenol rugged modular jacks & usb series a receptacles - amphenol series mrj, mrjr, musb-a & musbr-a (standard profile). 2. kit contains one boot, one cover plate, up to two split grommets, one cable tie, two screws & two washers. screws & washers are supplied pre-assembled to the cover plate.
Amphenol Canada Corp.
amphenol canada corp. do not scale drawing 3 rev. ecn description date approved x.x 0.40 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from feb24/12. 0.00 35.63 x x p-u77-cx41p-x081 x x
P/N: U77-A661M-X071 SHOWN - Amphenol CS
amphenol canada corp. ref. scale size project a3 dwg. no. sheet p-u77-ax61m-x071 mar18/10 or used for manufacturing purposes without permission from amphenol canada corp. dimensions are in millimeters (no mid g-pins) approvals date drawn checked qa appd ie app'd 1 of 10 emi, with extra bottom tolerances are: rev. ground fingers code ident. no ...
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-musb-c411-xx musb series usb receptacle, series a stacked, on pcb with terminal blocks, thread and dust cover options, rohs compliant s. semenov d product drawing (ear 14309) sep16/14 k.l. dwg size: do not scale drawing a. green sep11/06 sep11 ...
P-U77-C1618-X001 - Sheet1 - amphenol-cs.com
amphenol canada corp. ref. scale size project dwg. no. a3 sheet rev. 1x1 sfp+ cage assembly with light pipe, emi spring fingers approvals date drawn checked qa appd ie app'd ... do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 32 this document contains proprietary information and such information may not be disclosed to others for any purpose 7 55. ...
P-MRJ-59XX-X1-REVA - Sheet1 - Amphenol CS
amphenol canada for details. 7. recommended torque for panel mount screws: 0.45 to 0.65 nm (4.00 - 5.75 in-lbs) for steel screws with 3.00 (.118) thread a revisions d c b a a c 8 7 6 5 4 3 2 1 8 7654321 e f e f millimeters dimensions are in code id. no. ref. eng. rel. no. rev. apprd. do not scale drawing dwg ecn, ern no. date apprd. g.li k ...