Search Results for mcs drawing amphenol filetype:pdf
Amphenol FCI 10066440-dgc0169lf
2015/06/29 2015/06/30 2014/11/18-Yong Zhang Guo-Feng Jin Yong Zhang ELX-N-21259-1 C Released PDS: Rev :C STATUS:Released Printed: May 26, 2022
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-musb-c411-xx musb series usb receptacle, series a stacked, on pcb with terminal blocks, thread and dust cover options, rohs compliant s. semenov d product drawing (ear 14309) sep16/14 k.l. dwg size: do not scale drawing a. green sep11/06 sep11 ...
P/N: U77-A661M-X071 SHOWN - Amphenol CS
amphenol canada corp. ref. scale size project a3 dwg. no. sheet p-u77-ax61m-x071 mar18/10 or used for manufacturing purposes without permission from amphenol canada corp. dimensions are in millimeters (no mid g-pins) approvals date drawn checked qa appd ie app'd 1 of 10 emi, with extra bottom tolerances are: rev. ground fingers code ident. no ...
P-U77-C1618-X001 - Sheet1 - amphenol-cs.com
amphenol canada corp. ref. scale size project dwg. no. a3 sheet rev. 1x1 sfp+ cage assembly with light pipe, emi spring fingers approvals date drawn checked qa appd ie app'd ... do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 32 this document contains proprietary information and such information may not be disclosed to others for any purpose 7 55. ...
P-MRJ-59XX-X1-REVA - Sheet1 - Amphenol CS
amphenol canada for details. 7. recommended torque for panel mount screws: 0.45 to 0.65 nm (4.00 - 5.75 in-lbs) for steel screws with 3.00 (.118) thread a revisions d c b a a c 8 7 6 5 4 3 2 1 8 7654321 e f e f millimeters dimensions are in code id. no. ref. eng. rel. no. rev. apprd. do not scale drawing dwg ecn, ern no. date apprd. g.li k ...
MUSB SERIES DUST COVER - Amphenol CS
do not scale drawing amphenol canada corp. dwg appr. date rev. approved revisions this document contains proprietary informat ion and such information may not be disclosed to others for any purpose or used for manufacturing purposes .xxx angles x musb series dust cover for type a connectors, special length with k. lambie 2.50 8.00.098.315 2.00
Amphenol FCI 51721
2021/08/31 2021/09/01 2006/09/20-Huo-Rong Dai Zheng, Pei-Min Julia Wang ELX-DG-42194-1 R Released PDS: Rev :R STATUS:Released Printed: Sep 01, 2021
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. revisions 1 vertical pcb tails,rohs compliant m.shah a product drawing (ear 13901) aug16/11 k.l. this document contains proprietary information and such information may not be disclosed to others for p-mdbr-e09pe-860 mdbr series rugged d-sub ...
Amphenol High Speed Interconnects
amphenol part number: p-ue86-3g-4420-60361 emi gasket:conductive elastomer ul94-v0 ue86-3g1420-20361 2 inner light pipes ue86-3g1420-30361 ... drawing this document contains proprietary information and such information may not be disclosed to others for any purpose third 1
P-U77-E4624-20B1 - Sheet1 - Amphenol CS
amphenol canada corp. do not scale drawing 3 d shock/vibration spec added for cage only rev. ecn description date approved revisions x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from
P-U77-A1438-X001 - Sheet1 - Amphenol CS
amphenol canada corp. ref. scale size project dwg. no. a3 sheet rev. 1x1 sfp+ cage, elastomeric gasket approvals date drawn checked qa appd ie app'd dwg app'd ... do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 32 this document contains proprietary information and such information may not be disclosed to others for any purpose 7. amphenol canada corp.
LEAD FREE PART NUMBER TERMINAL TYPE REFER DRAWING # 10159408 - Amphenol CS
refer drawing # 10159408 lead free part number r terminal type pds: rev :r status:released printed: nov 09, 2020. notes: 5. indicated holes are unplated. 7. top surface of press block may extend up to 0.4mm. higher than housing. this may affect the tail length. before application to a board. 8. this product meets european union directives and other
P-U95-Z105-XXX1-3X1 - Sheet1 - amphenol-cs.com
A Division of Amphenol Corp. www.amphenol-highspeed.com CODE ID NO. REV DESCRIPTION, ECN, EAR NO. APP'DDATE 6 Amphenol High Speed Interconnects OR USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. P-U95-Z105-XXX1-3X1 REVISIONS 03554 1:1C 2 DRAWN CHECKED M.E. APP'D Q.A. APP'D DWG APP'D ENG. REL. NO.
Amphenol FCI 10133084-101
2022/06/03 2022/06/03 2015/09/24-Alosius, Stali Kuriakose, San Alosius, Stali ELX-I-44851-1 J Released PDS: Rev :J STATUS:Released Printed: Jun 03, 2022
Amphenol TCS
Amphenol TCS A Division of Amphenol Corporation 200 Innovative Way, Nashua, NH 03062 603.879.3000 X_DC Y_DC X_DC TABLE 1 - RAF GUIDE MODULE, 2 PAIR ... DRAWING C131-20XX-500 FOR MODULE MOUNTED GUIDEPIN. DRAWING C133-2000-500 FOR DO MOUNTED GUIDEPIN. 5. NO SURFACE TRACES IN KEEPOUT ZONE. 6. FOR CONNECTOR REPAIRABILITY, USE KEEP OUT ZONE.
RJMG12173XXXXXR RevE - Amphenol
Amphenol A m p h e n o l G.W.: Amphenol Taiwan Corporation C or por ati on P/N#RJMG12173XXXXXR PO# C/NO: MADE IN CHINA P/N: xxxxxxxxxxxxxx Q'TY: xxxxx P/O: xxx xxxxxx xxx DATE: DD/MM/YY G.W.: xx.xx KG GP Amphenol Taiwan Corporation 零数 FQC封箱标签 FQC 日期 P/N: xxxxxxxxxxxxxxx Q'TY: xxxxx P/O: xxx xxxxxx xxx DATE: DD /MM YY xx KG GP R ...
BS, C ,203028, 778 - Amphenol CS
%PDF-1.2 %âãÏÓ 1 0 obj 12611 endobj 2 0 obj /Filter /FlateDecode /Length 7235 /Length1 1 0 R >> stream H‰|V XSW þïË €, H €@€ È DT µ€€[D *( T 5 \ªâŠ Ô}iq¡NÕª ¨ Vm jݪu©+:qfœ±VLoÀVf¦ß¼å¾wÏ}ßùÏùÏr !æ‚…”ä‘Êà¢>±–Tr“Þò t…wê/åÄ `%f— K ‚y,€]Le r ó ª“Éç ýÞ./ fnGzb Àµ œŽèst [ݪò éiº ª§ ^5ë_tþ†Îåú ...
Amphenol Canada Corp.
tolerances are: amphenol canada corp. dwg app'd ie app'd n/a qa appd material and finish x.xx 1 dimensions are in millimeters large light pipe option rev. sheet a4 dwg. no. project checked 0.15 2xn sfp combo with decimals angles unless otherwise specified amphenol canada corp. do not scale drawing 3 ecn description date approved
Amphenol FCI 87520
2021/03/31 2021/04/29 2010/11/04-Li-Qing Lei Tim Yao Keen Wu ELX-N-40522-1 AR Released PDS: Rev :AR STATUS:Released Printed: Apr 29, 2021
Amphenol High Speed Interconnects
DO NOT SCALE DRAWING MATERIAL AND FINISH 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 REVISIONS REV. DESCRIPTION DATE APPROVED E F E F IE APP'D DWG APP'D TITLE Amphenol High Speed Interconnects A Division of Amphenol Corp. www.amphenol-highspeed.com THIS DOCUMENT COTAINS PROPRIETARY INFORMATION AND SUCH INFORMATION MAY NOT BE DISCLOSED TO OTHERS FOR ANY PURPOSE