Search Results for n 06
10135175 | Amphenol Global Search | Amphenol
n 20 252 4175 c | Amphenol Global Search | Amphenol Receptacle PCB Connector 10135177. 4.0 DRAWINGS AND APPLICABLE DOCUMENTS. 4.1 FCI Product Specification: GS-12-1321. 4.2 FCI Product Drawings: Latest version of 10135175 (Plug HSG), 10135176 (Plug crimp terminal), 10135177 (Receptacle, Vertical SMT Connector) and ...
CXL 23-7C/... - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Weight: Approx. 1.0 kg / 2.20 lb. Mounting: On 27 - 65 mm dia. mast tube: Diagram and Mounting. Typical radiation pattern (E-PLANE) Typical radiation pattern (H-PLANE) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 23-7C/l: 100000173: 1240 - 1270 MHz: Add to quote:
CUSTOMER OUTLINE DRAWING
C ADDED P/N 135101-03-72.00, DATA, & UPDATED FORMAT 09-Apr-18 07623 BMG C B REFERENCE NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
Stingray | Amphenol LTD
Separation Force, Peel 7 N; Sealing IP68, 2 hr at 2m; Operating Temp -55°C/+85°C; Storage Temp -55°C/+125°C; RoHS/REACH Compliant Yes; Stingray is a low profile, compact and sealed connector that sits flat against the body to prevent snagging and damage. It is self-aligning due to its strong magnetic connection and allows customisation and ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing recommended mounting hole notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ([email protected], 561-840-1800) date approved revision history rev description
SENSORS FOR SEISMIC TESTING AND INFRASTRUCTURE MONITORING - PCB
0.06 to 450 Hz; 0.2 to 200 Hz. 0.15 to 1,000 Hz; 0.7 to 450 Hz. 0.1 to 200 Hz; Typical testing applications include: n. Foundation, floor vibration, and security monitoring. n. Earthquake detection . n. Structural testing of bridges and foundations. n. Process monitoring inside machinery that is susceptible to low level vibration. Learn more ...
Assembly - Amphenol Sine
drawing M-N 01 015 00XX X (3-8pol) or M-N 01 010 0158 X (12-14pol) termination technique crimp wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system Quicklock System designed according pollution degree 2, can be used under 3 if the rules IEC 60664-1 are fulfiled 2) under operating ...
Standard Is METALIZED AFFIXED PERMANANTLY FOR INFO & IDENTIFICATION
'-06" = 6 ghz; "-12" = 12.4 ghz; "-18" = 18 ghz this 25 watt unit is available with: sma, tnc, and din 7/16 connectors and as an termination - contact your representative for ordering information ordering examples a 10db unit male to female for 6 ghz would be 3082-6525-06-10 a 20db unit male to male for 18 ghz would be 3081-6525-18-20
Temposonics
Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite Weight: Approx. 10 g Surface pressure: Max. 40 N/mm 2 Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA neobond Weight: Approx. 5 g Surface pressure: Max. 20 N/mm Operating ...
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
300-33-010 - svmicrowave.com
used on: n/a 0.085 mmwave configuration control level: 3 a dcn 51686 06/22 - dcn 49553 01/20 torque clamp nut and body locate tubing and shrink notes: 1. for connectors with date code earlier than 08/20 please contact sales at sv microwave ([email protected]). bottom insert note orientation bottom ferrule trim dielectric flush point center ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY A DCN 52689 07/23 ...
sv p/n l (oal) insertion loss db max. 7012-0796 6.000" 1.80 7012-0797 12.000" 3.22 7012-0798 24.000" 6.06 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness ...
Model M394C06
–¿ Ij [ùóßB frŽ/Þs¡P>uãþµ òp ùAÑH«›X˜ªÞ¨Tæ|ÀlÙ^ 3 ã5j ¤ò q=¢Ñ°ý¼ —,9 ãþî uùh éGgH'†.¿\jÖ-LX ƒA6Þ2aB-=[ºé] ïõ6½9 {øQ™ Õdf2÷Ä}a…V&ƒÙJ lØÜ>®Ñ{© ¤dà[Ù W™‚ýŒÒ0œ p8înâÖCêõ§á Ô»G§Þý ©w‘zä I}xtêÃÇû‚Ün6“ùùa÷ë0žâ5‹þï¨U~ ÜÅõ ~¨½ ïMºt ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - REV. DCN 41621 06 ...
- rev. dcn 41621 06/05/17 stw checked: approved: drawn: stw 06/08/17 stw 06/08/17 jmc 06/08/17 rohs compliant product data drawing material: body & cap: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. contact & sleeves: beryllium copper per astm b196, alloy no. uns c17300, td04
NMR-LCF12-D01 - N Male Connecto - RFS Technologies an Amphenol Company
NMR-LCF12-D01 N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, polymer claw and compression sealing Rev : L | Rev date : 22 May 2023 . Technical features ... 52.3 (2.06) Inner Contact Attachment: Basket: Outer Contact Attachment: 360° clamping: Accessories. Wrench size front: mm (in) 27 (1-1/16) Wrench size rear: mm ...
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output
Purchasing Terms and Conditions
2.06.01-4 Rev C. Patents: Seller agreupoes n receipt of notification to promptly assume full responsibility for defense of any suit or proeedc ing which may be brought against Purchaser or its aqents, cuostomers, r other vrendo s for allepged atent infringement, as wellr as fo any alleged unfair competition resulting from similrity ia n design ...
IECEx Certificate of Conformity
N Jones Position: Certification Manager Signature: (for printed version) Date: 1. This certificate and schedule may only be reproduced in full. 2. This certificate is not transferable and remains the property of the issuing body. 3. The Status and authenticity of this certificate may be verified by visiting the Official IECEx Website ...
SHRINK BOOT ADAPTER BACKSHELLS
23 23 / H 1.65 41.91 1.06 26.97 1.36 34.42 25 25 / J 1.85 46.99 1.19 30.18 1.44 36.65 SHRINK BOOT ADAPTER STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /69 11 W D SERIES SLASH # ACCESSORY SHELL SIZE FINISH D: Drain Hole 69: Straight Table A A: Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc ...
Amphenol
3. modifications: n/a 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles