Search Results for n 06
P4-BBUULL15-N1, -N1N, -S1, -S1N - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 1.5m, 2x 694-960/2x 1427-2690/2x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
Cross 1125 - 1675 N/A N/A N/A N/A 35 (cros
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
I 2 I Temposonics® R-Series V RP5 PROFINET IO RT IRT Data Sheet 5 3 1 esemen cce 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
Amphenol ARINC 801 Connectors - Amphenol Fiber Systems International (AFSI)
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
Kompakte Koppelnetzwerke PRO-ISO-PHY-TETRA-S6 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S6 combiner provides the possibillity of connecting up to six TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the ...
APC07-8-4P | Amphenol Global Search | Amphenol
Overview. Features. Secures network bays to concrete floors. Each anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength. Torque cap shears off when required torque setting is reached. Includes: 8 - .06" steel spacers, .812" slot width. 4 - .12" steel spacers, .812" slot width. 4 - HSLG-M-12/0 anchor studs.
CUSTOMER DRAWING M - amphenol-sine.com
- N 22 000 0025 (10mm²) - N 22 000 0026 (16mm²) Stecker nach ISO 11783-2 connector acc. to ISO 11783-2 Version frei konfektionierbar mit Kabelverschraubung version free assembly with cable gland 102 Zul. Abw./Tolerances : A2 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 18.07.2019 Prüfmaß / Testdimension
gtc-e-series-catalog-amphenol-industrial
square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the industrial markets including rail/ mass transit, process control, automotive manufacturing, ... 06 AMI/RMI 12 Straight Plug 06 AMI/RMI ...
TARGETS FOR AN ACCEPTABLE CRIMP - amphenolrf.com
o. barthelmes 10-aug-06 g.antonini 10-aug-06 r add tfc rg174ll, clarify note 9, delete notes 11,12,13 & solid wire views on sheet 3, add strand/solid table column,add tooling p/n's 25-feb-21 15567 rd t no changes to this sheet 02-feb-23 16555 rd targets for an acceptable crimp 1. contact to be flush to .3mm from dielectric (or insulator in disc
2X 0-80 UNF-2B THRU SPRING PIN - svmicrowave.com
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz product data drawing notes: 1. for recommended footprint for your pcb, contact sv microwave sales departmemt ([email protected], 561-840-1800). sv p/n description pcb thickness sf2921-61506 no screws .005 to .373
RG58 50 Ohm Coax Cable for Sale | Cables on Demand - Amphenol
$12.06: Qty: EA Add ; Amphenol CO-058BNCX200-012 BNC Male to BNC Male (RG58) 50 Ohm Coaxial Cable Assembly 12ft (Based on 15 vote(s)) ... RG58 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated Type N Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is ...
Omni Antennas CXL 23-7C/... - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Weight: Approx. 1.0 kg / 2.20 lb. Mounting: On 27 - 65 mm dia. mast tube: Diagram and Mounting. Typical radiation pattern (E-PLANE) Typical radiation pattern (H-PLANE) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 23-7C/l: 100000173: 1240 - 1270 MHz: Add to quote:
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
23 23 / H 1.65 41.91 1.06 26.97 1.36 34.42 25 25 / J 1.85 46.99 1.19 30.18 1.44 36.65 SHRINK BOOT ADAPTER STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /69 11 W D SERIES SLASH # ACCESSORY SHELL SIZE FINISH D: Drain Hole 69: Straight Table A A: Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc ...
Standard Is METALIZED AFFIXED PERMANANTLY FOR INFO & IDENTIFICATION
'-06" = 6 ghz; "-12" = 12.4 ghz; "-18" = 18 ghz this 25 watt unit is available with: sma, tnc, and din 7/16 connectors and as an termination - contact your representative for ordering information ordering examples a 10db unit male to female for 6 ghz would be 3082-6525-06-10 a 20db unit male to male for 18 ghz would be 3081-6525-18-20
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing recommended mounting hole notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ([email protected], 561-840-1800) date approved revision history rev description
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - NRN 44030 ...
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz vswr: 1.25:1 max. dc to 26.5 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
B TYPE - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
NovaSensor NPC-1220 Series Medium Pressure Sensors
N.C. 8 N.C. 6 5 1 3 PRESSURE SENSOR 2 - OUT + OUT +IN + -IN NPC-1220 Series schematic diagram NPC-1220 Series package diagram 1. Tube length; L = 0.490, S=0.325, N = No tube. 2. Lead pins can be in either the same or the opposite direction of the pressure tube. Option (1) has the leads in the “Up” position, the same direction as the tube.
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
N: Electroless Nickel P: Cadmium w/ Exposed Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel ZP: Zinc Nickel w/ Exposed Nickel Table A BACKSHELLS TABLE-A Accessory Shell Size Entry Size Connector Shell Size A Ø Max. B Ø Max. C Max. D Max. E Max. F Max. G Max. +0.00 / -0.02 +0.00 / -0.50 inch mm inch mm inch mm inch mm inch mm inch mm inch mm
IDS-105 Amphenol
180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: [email protected] Europe: Amphenol Industrial Operations Europe ... 06 Straight Plug Omit Not included BU Blue S RADSOK® Socket Contact W 120 degree alternate keying 2 262 KCMIL - 185 SQ MM (380A) MM40M2 M40 EMI cable gland