Search Results for n 06
3082-7600-FQ-DB - Sheet1
05/06/11 date see notes t.kuhn attenuator, type n-m/f, 100 watts 05/06/11 mccormick mccormick 19-049 05/06/11 see notes b revised 6 to 8 ghz specs 9/28/15 t.kuhn these drawngs and specifications are the property of xma corp. or omni spectra and shall not be reproduced, copied nor used - in whole or in part - as a basis for the plated area d ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
C:Users ormanDesktopDescriptions to UpdateC-RTHP0203SxH REV A1
n w x y z key pos part number abc d 105 140 215 265 79 140 215 265 105 126 215 265 105 140 215° 259° 105 140 215 330 of: sh: rev: dwg no: title: rev description date
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz vswr: t.b.d. dwv: 325 vrms engagement/ disengagement: 1.5 lbs maximum product data drawing date approved revision history rev description
THDM Shell Size 23 Cleaning Procedures - fibersystems.com
I 1300 Central Expressway N, Suite 100, Allen, TX 75013 Phone: (214) 547-2 400 I Email: [email protected] I Website: www.fibersystems.com . Amphenol Fiber Systems International, a division of Amphenol Military & Aerospace Operations (AMAO) ... 9/20/2019 8:24:06 AM ...
100G VPX ackplane - Amphenol-BSI
• Designed to KP3- EN08-15.2.16-n profile • TE onnectivity Multigig RT 3 connector • Designed for 100Gbps high-speed performance • Measured to IEEE 100GASE KR-4 specification Next Generation 100G VPX ackplane Performance Amphenol- SI introduce our 100G VPX ackplane. ased on the OpenVPX65 KP3- EN08-15.2.16-n profile
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part number cat number shell finish contact finish ks3p nickel coating nickel plating ks3p-au nickel coating gold plating
2990-6002.PDD - Sheet1
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz dwv: 1000 vrms insul resistance: 5000 megohms a dcn 34051 03/06 stw sma jack to jack bulkhead adapter drawn: approved: checked: dgg 08/18/80 nd 08/15/80 meb 03/16/06 rohs compliant
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
MIL-PRF-12883/40 Relay Sockets Extended Height RSL 4 Pole/10 Amp
P/N Contact MIL-PRF-12883/40 Low Profile RSE 4 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations 1Mating End / Wire Barrel Low Profile Relay Sockets MIL P/N M12883 APCD QTY Size¹ Config. Mating Relay Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Rubber per A-A-59588 Hardware: Stainless Steel or Steel w/
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY DATE - SV Microwave
class 1.27 over nickel per ams-qq-n-290 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz insul. res.: 5000 megohms, min. product data drawing part number interface 1211-66137 full detent 1211-66138 limited detent 1211-66139 smooth bore date approved revision history rev description
MCX to MCX Cable Assemblies - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; ... MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 6 inches 255104-03-06.00. View Details. Add to Parts List Add to Compare. MCX Right Angle Plug to MCX Straight Plug RG-316 50 ...
SMA to SMA Cable Assemblies - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters ... SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches 135111-01-06.00. View Details. Add to Parts List Add to Compare. SMA Right Angle Plug to SMA Straight Plug RG-174 ...
349-50929 431-126P-52S KCE 10/17/16 REV. A - amphenolrf.com
Recommended torque is 25 N.m. Wipe the O-ring with grease. Finished. LTD CHANGZHOU AMPHENOL FUYANG COMMUNICATION EQUIPMENT CO., Created Date: 5/25/2016 2:06:41 PM ...
ETV38999 - Amphenol Aerospace
Brian Antalek • Ofice: 1 6 563-5318 • Email: antaleamphenol-aao.com amphenol-aerospace.com • amphenolmao.com 6 ETV38999 A plug with a given rotation letter will mate with a receptacle with the same rotation letter.
Amphenol CO-058SMARPTN-003 Reverse Polarity SMA (RP-SMA) Male to Type N ...
Buy 3 ft Amphenol CO-058SMARPTN-003 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) to Type N Male Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male and Type N Male connectors for a reliable low-loss cable connection to your RF equipment. Quickly and easily use this RP-SMA to N RG58 Male/Male Coaxial Cable to adapt your RP-SMA ...
300CB08/nrg300CB08 325A Dual-Feed Circuit Breaker Panel
(5.5 N•m), max. Ground wire size #14 AWG to #4 AWG Outputs: Specifications: Output circuit breaker Single-pole: 60A Output load Single-pole: 48A continuous Minimum short circuit interrupt rating 5000A Optional (Standard Versions): Terminal blocks, single-hole compression lugs 16, #10-32 screws [max. lug width of .50" (12.7)]. ...