Search Results for n 06
Omni-Antennen 422x.06-405-Txx - amphenolprocom.com
4221.06-405-T0: N(f) ; 0° Electrical Tilt: 380 - 430 MHz: Verfügbarkeit: Zur Angebotserstellung: 6 dBd HD omni antenna, low PIM: 4221.06-405-T4: N(f) ; 4° Electrical Tilt: 380 - 430 MHz: Verfügbarkeit: Zur Angebotserstellung: 6 dBd HD omni antenna, low PIM: 4221.06-405-T5: N(f) ; 5° Electrical Tilt: 380 - 430 MHz: Verfügbarkeit: Zur ...
M28840
Class 1 over nickel underplate per QQ-N-290 Class 2 Socket contact hood: Stainless Steel passivated Insulators High Grade Engineering Plastic Contact Retention Clip Beryllium Copper Grommet Seal Blended Elastomer ... 06 +- - +- - 19. [email protected]
Model 261A03 3-Component ICP® Force Sensor Installation and ... - PCB
Model Number 261A03 3-COMPONENT ICP® FORCE SENSOR Revision: D ECN #: 44711 Performance ENGLISH SI Sensitivity(± 20 %)(z axis) 0.25 mV/lb 0.06 mV/N [1] Sensitivity(± 20 %)(x or y axis) 1.25 mV/lb 0.28 mV/N [1]
What is Insertion Loss and how is it specified? - Amphenol RF
For example, at 4 Ghz, the requirement would be .06*2 or .12 dB max. Although the connectors are specified to operate over a wide frequency range, they are only specified for testing at particular frequency because the test procedure required to obtain accurate measurements of such small losses is a very precise, and time consuming process.
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
06 Plug 07 Jam Nut Receptacle 3. Service Class RS Nickel plated, corrosion resistant steel, firewall capability, 500 hour salt spray, 200°C, EMI shielding -65dB @ 10GHz specification min. RF Electroless nickel plated aluminum, optimum EMI shielding effectiveness - 65dB @ 10GHz specification
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
06 designates straight plug 07 designates jam nut receptacle Service Class RQF electroless nickel plated aluminum RGQF electroless nickel plated ground plane aluminum RQW olive drab cadmium plate RGQW olive drab cadmium plated ground plane aluminum RQK corrosion resistance stainless steel RGQK stainless steel ground plane ...
ADD WEDGELOCK AND UPDATE DIMENSIONS 27JUN16 JONY - Amphenol Sine
p/n at06-12sa-ss01 key-a configuration standard color: grey p/n at06-12sb-ss01 key-b configuration standard color: black p/n at06-12sc-ss01 key-c configuration standard color: green p/n at06-12sd-ss01 key-d configuration standard color: brown. title: c:usersjheaddesktopss01 updatesc-at06-12sx-ss01-a4.dwg
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Weight: Approx. 1.25 kg / 2.76 lb. Mounting: On 16 to 54 mm / 0.63 - 2.13 in. dia. mast tube: ATEX Marking: II 3G Ex nA IIC T6: Environmental; Operating temperature range-30 °C to +60 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No. CXL 130-1LW-SS-Ex:
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
per ams-qq-n-290, class 1, .00005" min..xx performance: impedance: 50 ohms product data drawing.123 3.12 across flats.250 6.35 across flats interface smpm jack rp rp.199 .092 2.32.674 .265 .278 7.06.554 2.4mm jack interface interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 4:1
Dual Bridge Load Cells - PCB
Measurement Range 5k lb / 22k N 12.5k lb / 56k N 25k lb / 111k N 50k lb / 222k N 100k lb / 445k N Sensitivity 2 mV/V 2 mV/V 2 mV/V 2 mV/V 2 mV/V Excitation Voltage - Max 20 VDC 20 VDC 20 VDC 20 VDC 20 VDC Bridge Resistance 350 ohms 350 ohms 350 ohms 350 ohms 350 ohms Non-Linearity 0.04 % F.S 0.05 % F.S 0.05 % F.S 0.05 % F.S 0.06 % F.S
2C4U3MX065X06F wxys0 - Amphenol Antenna Solutions
Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 different bands (2x) 696-960 | (4x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz 2C4U3MX065X06F wxys0 FIXED TILT 18-Port Panel Antenna 65° 24.9 in REV042623NA ACROSS THE WORLD. AROUND THE CORNER.
AMPHENOL PROCOM - Connect with confidence - HOME
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part number cat number shell finish contact finish ks3p nickel coating nickel plating ks3p-au nickel coating gold plating
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00005" min. hex nut & lock washer: passivated per ams-2700 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz recommended mounting hole date approved revision history rev description third angle projection ... 10/30/2015 2:27:06 pm ...
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Brass 260 290.06 28 00.098 Aluminum 6061- T651 13.35 62 .423. Typical Busbar Sizes ... QQ-N-290 Silver 105.8 .38 ASTM B700 Solder Alloy 60/40 10 .40 AMS-P-81728, MIL-P-81728. 7 Busbar Construction: Terminations Tabs Studs PEM Fastons PCB Connectors Radsok® Pins. 8
PRODUCT DATA DRAWING - DCN 41583 08/15 BNK DATE APPROVED
n/a see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 m39012/60-3001 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave ...
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
Pullout Force (N) 16 mm2 6.0 7.0±0.1mm 1500 25 mm2 6.0 7.8±0.1mm 1900 Step 3: lnstall heat shrink tubing to the area where crimping contact and wire, Then assemble the Collar. Amphenol P/N: CH53X-O05-09A Tooling: Heat gun as shown in picture Recommended heat shrink tubing spec: With hot melt adhesive Excellent sealing and insulation properties
NM-LCF78-D01 - N Male Connector - RFS Technologies
The N connector meets all technical requirements and covers high frequencies as well as legacy applications. Sealing against outer conductor and jacket by means of O-Ring and 360° compression fit. ... 2.7 < f ≤ 3.7 GHz: 1.06 (30.7) Mechanical Specifications. Plating Outer/Inner: NiTin/Silver: Length: mm (in) 73.65 (2.9) Outer Diameter: mm ...
TITLE: DWG NO: REV: SH - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type