Search Results for n 06
A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - A3N - ADD RATED VOLTAGE 06 ...
2. modifications: n/a 3. specifications: 3.1 current rating: 25 amps 3.2 voltage rating: 500 v ac/dc (ul1977) 3.3 operating temperature: -55°c to +125°c ... a3n - add rated voltage 06/apr/17 orion tommy change dielectric withstand voltage a5 - update shape of latch 07/oct/20 sullen tommy dtp06-4s dtp06-4s-e004 ref.
CBD-06PMMS-QC8001: X-Lok Middle Size | Amphenol LTW
CBD-06PMMS-QC8001, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Active Repeaters CSR-DMT - AMPHENOL PROCOM
300 x 291 x 103 mm / 11.85 x 11.46 x 4.06 in. Weight: Approx. 6.2 kg / 13.67 lb. Local Control Interface: USB: Mounting: 8.5 mm dia. (4 holes) Environmental; Operating temperature range: 0 °C to +40 °C: Ingress Protection: IP55: Ordering Designations. Model Product No. Frequency; CSR-DMT-380: 127000001: 380 - 385 MHz / 390 - 395 MHz:
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
FOR CONNECTORS WITH DATE CODE EARLIER THAN 08/20 PLEASE CONTACT SALES ...
used on: n/a 0.085 mmwave configuration control level: 3 a dcn 51686 06/22 - dcn 49553 01/20 torque clamp nut and body locate tubing and shrink notes: 1. for connectors with date code earlier than 08/20 please contact sales at sv microwave ([email protected]). bottom insert note orientation bottom ferrule trim dielectric flush point center ...
Tiefpassfilter LP 174-FME - AMPHENOL PROCOM
Der LP 174-FME kann als Preselektor direkt in die Gehäuse vom PRO-AR4G-N, PRO-AR8G-N und PRO-AR16G-N eingebaut werden. Äußerst kleine Bauform, montiert im Gehäuse 45 x 50 mm. ... ca. 0.06 kg: Umwelt; Betriebstemperaturbereich-30 °C to +60 °C: Bestellbezeichnungen. Modell Produkt Nr. LP 174-FME: 200002184: Verfügbarkeit: Zur ...
Advantage-RLine - Amphenol Sine
•Low Cost • UL & CSA Listed as an Assembly • CE & VDE Pending • Fully Intermateable with Existing General Motors NCCC-3 & DIN43652 Product • Cosmetically Appealing • Uni-Directional Strain Relief • Mated Connector Rated to IP65 • Mated Connector Rated to NEMA 4 & 12 • Electroless Nickel Finish • Two Stage Molded • Tamper Proof • Complete Environmental Sealing
(1 PLACES) 6 - Amphenol Sine
PLUG, 24 SZ 18 PIN, N, WIDE THD M38X1.5 6g THREAD 110°REF 110°REF SIZE 16 CONTACTS (14 PLACES) 6 SIZE 8 CONTACTS (1 PLACES) 6 SIZE 12 CONTACTS 6 (3 PLACES) 37.8 Ø36.3 Ø47.8±0.5 A2 ADD MORE MATERIAL NOTES 24/OCT/18 BROOK TOMMY. Tooling - Machined Contacts Part Number Description WA23
Dust Caps - Amphenol Australia
Amphenol Dust caps are indispensable in retaining performance of fibre optic connectors which are in transit or in storage. Amphenol dust caps are specifically manufactured to suit standard fibre optic connectors.
Omni Antennas CXL 3-3C - AMPHENOL PROCOM
On 27 - 65 mm / 1.06 - 2.56 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Diagram and Mounting. Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No.
Stingray | Amphenol LTD
Separation Force, Peel 7 N; Sealing IP68, 2 hr at 2m; Operating Temp -55°C/+85°C; Storage Temp -55°C/+125°C; RoHS/REACH Compliant Yes; Stingray is a low profile, compact and sealed connector that sits flat against the body to prevent snagging and damage. It is self-aligning due to its strong magnetic connection and allows customisation and ...
PRODUCT DATA DRAWING
per ams-qq-n-290, class 1, .00010" min. performance: impedance: 50 ohms product data drawing interpret dimensions and tolerances date approved revision history rev description see notes see notes sv microwave, inc. scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs
2X 0-80 UNF-2B THRU SPRING PIN - svmicrowave.com
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz product data drawing notes: 1. for recommended footprint for your pcb, contact sv microwave sales departmemt ([email protected], 561-840-1800). sv p/n description pcb thickness sf2921-61506 no screws .005 to .373
FAKRA CONNECTOR SERIES - Amphenol RF
A D D I T I O N A L C O N F I G U R A T I O N S A V A I L A B L E - P L E A S E C O N S U L T F A C T O R Y PRINTED CIRCUIT BOARD CONNECTOR GUIDE FAKRA CONNECTOR SERIES Vertical Part Number Description FA1-NXSP-PCB-2 Gold Plated Body FA1-NXSP-PCBD6 Gold Plated Body, Thin Profile 2FA1-NXSP-PCBB6 Tin Plated Body, Thin Profile Right Angle
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing recommended mounting hole notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ([email protected], 561-840-1800) date approved revision history rev description
Piezoresistive accelerometer - pcb.com
n 2k, 20k and 60k g ranges n mass loading, broad frequency response, and minimum zero shift during a shock event.Damped for exceptional survivability ... -55 to 121°C %FSO/°C 0.06 0.06 0.06-67 to 250°F %FSO/°F 0.033 0.033 0.033 Thermal sensitivity shift (typ)-55 to 121°C %/°C -0.2 -0.2 -0.2
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 6 inches
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; ... 245107-02-06.00. Find In Stock & Buy Now. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 6 inches (152 mm) Add to Parts List Add to Compare. View ...
Model 261B03 | PCB Piezotronics
0.06 mV/N: Sensitivity (±20 %) (X or Y Axis) 1.25 mV/lb: 0.28 mV/N: Measurement Range (Z Axis) 10000 lb: 44.48 kN: Measurement Range (X or Y Axis) 4000 lb: 17.79 kN: ... 8.0E5 N*m/radian [2] [3] Coupled Stiffness (X-RY or Y-RX Axis) 7.9 lbf*in/µin: 35 N*m/µm [2] [3] ...