Search Results for n 06
Type YM Series - amphenol-sensors.com
Electrical Specifications Maximum Operating Voltage 265V rms Switch Temperature 120°C nominal Tolerance on R 25 ±20% Ambient Temperature Range At Storage: -25 to +155°C
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 37956 01/11 STW
.278 7.06.250 6.35 across 2 flats size sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs surface area: 95077 sf1132-6027 without the written permission of mil-std-10. 2) all dimensions are after plating. n/a see notes see notes sv microwave, inc. scale: 10:1 interpret dimensions and tolerances dwg. no. third angle projection date ...
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
n/a proprietary size without the written permission of any reproduction in part or as a whole sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 adapter sma male to smp male f.d..218±.003 5.54±0.08 across flats rp .593 15.06 rp.164 4.17.330 8.38.827 21.01
ICP® PRESSURE SENSOR - PCB
N - Negative Output Polarity [6] S - Stainless Steel Diaphragm [6] Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable ... Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 40651 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected]
C:Users ormanDesktopDescriptions to UpdateC-RTHP0203SxH REV A1
n w x y z key pos part number abc d 105 140 215 265 79 140 215 265 105 126 215 265 105 140 215° 259° 105 140 215 330 of: sh: rev: dwg no: title: rev description date
NM-LCF78-E01 - N Male Connector - RFS Technologies an Amphenol Company
The N connector meets all technical requirements and covers high frequencies as well as legacy applications. Sealing against outer conductor and jacket by means of o-ring and 360° compression fit. ... 77.6 (3.06) Outer Diameter: mm (in) 37 (1.46) Inner Contact Attachment: Spring Finger: Outer Contact Attachment: 360° clamping: Accessories ...
Contact Us - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; ... +31 06 899 101 75 Telephone +31 06 152 128 17 Telephone. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are ...
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
Model 378A06 ICP Microphone System Installation and Operating Manual - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
6.0 ± 0 - SV Microwave
C O N N E C T O R S : SMPM R/A Female ( 3222-40020 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T ...
B A2 - Amphenol Sine
n Y o l Y M D 110°REF 110°REF Ø48.4 Ø37.7 Ø50.4 SMOOTH RING ADAPTER - GREEN REF:HDP26-24-16PN MAIN POLARIZING KEYWAY A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
per ams-qq-n-290, class 1, .00005" min. crimp ring: nickel per ams-qq-n-290, class 2 performance: impedance: 50 ohms ... dc to 12.4 ghz vswr: 1.15+.010f (f in ghz) dc to 12.4 ghz insertion loss: .06 x sqrt(f(f in ghz)) operating temp.: -65c to +165c product data drawing date approved revision history rev description third angle projection
Model 261A03 3-Component ICP® Force Sensor Installation and ... - PCB
Model Number 261A03 3-COMPONENT ICP® FORCE SENSOR Revision: D ECN #: 44711 Performance ENGLISH SI Sensitivity(± 20 %)(z axis) 0.25 mV/lb 0.06 mV/N [1] Sensitivity(± 20 %)(x or y axis) 1.25 mV/lb 0.28 mV/N [1]
R-Series RH Powerlink - Temposonics
3 Temposonics RH Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1 A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
HCA158-50J - 1-5/8" Air Dielect - RFS Technologies
1.06 (0.33) Outer Conductor dc Resistance: Ω/1000 m (Ω/1000 ft) 0.39 (0.13) Return Loss (VSWR) Performance: Typical 20.8dB (1.2 VSWR) or better within the operation bands of most global frequency ranges. Premium also available. Contact factory for options in your specific frequency band. Phase Stabilized
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 2 M
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 2 M (78.74 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 175101-R1-06.00. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your ...
IECEx - Amphenol Australia
/n-ê Position: Deputy Manager Signature: (for pr¡nted version) Date: 2nt-7-t I 2Z ''l. This certificate and schedule may only be reproduced in full. 2. This certillcate is not transferable and remains the property of the issuing body. 3. The Status and authenticity of this certificate may be verified by visiting the Official IECEx Websiie.
12.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) SMA Straight Male ( SF2911-60172 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . ... 10/26/2022 6:06:02 AM ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
a dcn 38277 06/11 stw smp female termination 1/2 watt checked: approved: drawn: svg 03/04/08 svg 03/04/08 jmc 03/04/08 rohs compliant.303 7.70.187 4.75 product data drawing materials: body, contact, emi/anti-rock ring & cap: beryllium copper alloy per astm b196 alloy no. uns17300 td04 ...
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
surface area: n/a see notes see notes scale: 6:1 unless otherwise specified dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs third angle projection 95077 9311-60112 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric ...