Search Results for n 06
Amphenol
P/N AT06-12SA-SR2GY KEY-A CONFIGURATION STANDARD COLOR: GREY P/N AT06-12SB-SR2BK KEY-B CONFIGURATION STANDARD COLOR: BLACK P/N AT06-12SC-SR2GN KEY-C CONFIGURATION STANDARD COLOR: GREEN P/N AT06-12SD-SR2BR KEY-D CONFIGURATION STANDARD COLOR: BROWN 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol ...
Piezoresistive accelerometer Model 726CH - pcb.com
n. High sensitivity 600mV FSO . n is designed for automotive safety testing applications that require, broad frequency . ... 0.06 oz (1.8 gm); cable 0.12 oz/ft (11 gm/m), typical: Environmental: Acceleration limits Shock (half-sine pulse duration) 10,000 g, 80 μsec or longer Temperature:
T 3401 058 - M16 Female right angled cable connector with in
T 3401 018 - M16 Female cable connector with internal strain relief and metal locking ring. 6 contacts, gold plated, 4-6mm cable diameter Contacts included. Comparable to PN# 09-0022-09-06,99-2022-09-06
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48462 07/24
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
1/2" ClearFill®Line Aluminum Plenum-Rated | Air Dielectric Coaxial Cable
Find RFS Technologies' 1/2" Aluminum Plenum-Rated Coaxial Cable. Get our Half Inch Air-Dielectric Coaxial Cable for In-Building Applications. Request a Quote Now!
10-730189-( )_CUS_F - Amphenol Australia
n/a 10-730189-( ) rev 1 c 4 a 3 2 1 rob weng c&1 seven xie material spec amphenol industrial any purpose or used for manufacturing purposes >3-6 c b 4 3 2 c n/a d a ... d add note for master keyway 2016-06-01 e update current & temp.rating 2016-11-12 f update specification table add dia.a & dim "15" add 25sqmm option update 2&4 correct ...
Powerlok™ Connector - Amphenol Technical Products International
Powerlok™ StraightAssembly Plug ITA Powerlok™ Plug • 1POS 2POS 3POS Assembly Overmolded Assembly Overmolded Assembly Overmolded 120A 200A 300A 400A -500A Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle
Tableaux dipôles S.M2-160-SB - amphenolprocom.com
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connexion(s) N(f) sur le câble RG213 / U: Boom Matériel: 63.5 x 6.3 mm dia. / 2 ... Element Clamps: Diecast Al / alliage de zinc: Charge Du Vent: 387 N (160 km/h) Poids: Environ 15 kg: Encapsulant Protecteur: Résine de polyuréthane U-600: Environnement; Protection Contre ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52783 07/23
vb 06/05/17 oal (see table) 2x m23053/5 flexible Ø.047 cable smp qb female sma male material: connectors: sma straight male (sf2911-60172) smp qb straight female (1221-40051) ... sv p/n oal 7012-1301 6.000" 7012-1302 12.000" 7012-1303 24.000" date approved revision history rev description third angle projection
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 55081 08/23 ...
insertion loss: .06 x sqrt(f(f in ghz)) dwv: 1000 vrms operating temp.: -55c to +125c notes: 1. mates to sf9911-6000 socket and similar, non-standard bmz interface. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
ICP® PRESSURE SENSOR - PCB
N - Negative Output Polarity W - Water Resistant Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be
METRIC MODIFIED U1 FOR 47 mm 2116 BGA FSK2116CR1002
n o i t p i r c s e d o 1n 06/20/12 jh description seabrook, nh 03874 130 ledge road, unit 2 ardent concepts, inc. is prohibited. property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of x.x = .1 x.xx = .05 the information contained in this drawing is the sole
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
06 designates straight plug 07 designates jam nut receptacle Service Class RQF electroless nickel plated aluminum RGQF electroless nickel plated ground plane aluminum RQW olive drab cadmium plate RGQW olive drab cadmium plated ground plane aluminum RQK corrosion resistance stainless steel RGQK stainless steel ground plane ...
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
Cross 1125 - 1675 N/A N/A N/A N/A 35 (cros
Amphenol Technology (Zhuhai) Co., Ltd
Amphenol Technology (Zhuhai) Co., Ltd Page 1 of 1 Product RoHS and REACH Compliance Statement Jun, 20th, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology
Model 206C ICP® quartz force ring, 80k lb comp., 0.06 mV/lb ... - PCB
ICP® quartz force ring, 80k lb comp., 0.06 mV/lb Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 ... with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity ...
B A4 - Amphenol Sine
-0 7 S N - W T A D A A H D P 0 6- 24 m p h e n o l Y Y M M D A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY A4 -- Amend the 3D view 03MAR22 IAN TOMMY DURAMATE WEIGHT: 62.7g. Machined Contacts, Sockets & Pins
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part number cat number shell finish contact finish ks3p nickel coating nickel plating ks3p-au nickel coating gold plating
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz product data drawing notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ([email protected], 561-840-1800) date approved revision history rev description third angle projection
Contact Us - amphenolrf.com
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; ... +31 06 899 101 75 Telephone +31 06 152 128 17 Telephone. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are ...