Search Results for n 06
PRODUCT DATA DRAWING - SV Microwave
nrn 41659 06/21/17 stw checked: approved: drawn: stw 02/28/14 stw 02/28/14 ela 02/28/14 rohs compliant interpret dimensions and tolerances date approved revision history rev description ... n/a without the written permission of any reproduction in part or as a whole size 5) surface roughness 63
C 091 A/B/D Series - Amphenol Sine
06-a ü 07-a ü 07-b ü 08-a ü ... Insertion and withdrawal forces IEC 60512-13-2 25 N 90.oz 30 N 110.oz 35 N 125.oz 50 N 180.oz 55 N 200.oz 60 N 220.oz 50 N 180.oz Mechanical operation IEC 60512-9-1 Silver ≥ 500 mating cycles Gold ≥ 1000 mating cycles Materials Housing material brass or zinc die cast nickel plated or thermoplast
ICP® PRESSURE SENSOR - pcb.com
N - Negative Output Polarity [4] S - Stainless Steel Diaphragm [4] Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable ... Date: 06/28/2024 Date: 06/28/2024 Date: 06/28/2024 Date: 06/28/2024 40645 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com
Band Pass Filters BPF 2/3-150... - AMPHENOL PROCOM
Frequency: BPF 2/3-150 L : 136 - 154 MHz BPF 2/3-150 H : 152 - 175 MHz
CUSTOMER OUTLINE DRAWING - amphenolrf.com
4,06 [.160] 6,1 [.240] 0,96 [.038] 4- 1,7 [.067] 1,2 [.047] a update drawing foramt 05-jun-03 ----- grs c sync the drawing, update drawing format 14-apr-15 50476 bg/mz c b reference ... n.cao material-date 07-apr-15 drawn m.zhang finish drawing no. item no. part no. 142146 notes: 1. material and finish:
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
n/a smpm f to smpm f str. non magnetic adapter see pdm. title: 1132-4140.pdd created date: 3/8/2023 3:24:06 pm ...
P3D – D38999 SERIES III - Amphenol Aerospace
Altitude Immersion Per D38999 N/A Insert Retention Equivalent Equivalent Shell To Shell Conductivity Equivalent Equivalent Salt Spray Equivalent Equivalent ... 9 A 11.91 13.06 20.83 19.63 18.26 15.09 24.1 3.25 M12X1-6g 3.89 5.03 16.66 13.11 5.94 22.99 23.06 5.49
Magnetostrictive Liquid-Level Transmitters - Temposonics
Cary, N.C. 27513 Phone 1 919 677-0100-mail info.usmtssensors.com ... • 3-A certified design to standard 74-06 sensors and sensor fittings and connections • Accurate level measurement of the product level to ±1 mm (0.039 in.) • The SoClean model is not affected by foam as the float passes
NMR-LCF12-E01 - N Male Connecto - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
N: Electroless Nickel: W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482; MIL-DTL-83723; AS5015; AS81703 BACKSHELLS. Contact backshells@amphenolpcd.com
EU RoHS II CoC - amphenol-aerospace.com
TV06RQF‐21‐75PA(LC) YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
EU RoHS II CoC - amphenol-aerospace.com
TV06RQF‐21‐75SB(LC) YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Omni-Antennen 4240.06-NF-1050 - amphenolprocom.com
The 4240.06-NF-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and gives null fill to the upper coverage area.
Dipole Antennas S.1H-127 - AMPHENOL PROCOM
19 x 1.6 mm dia. / 0.75 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on 3m RG213/U cable: Boom Material: 48.4 x 4.5 mm dia ... Length: Approx. 1500 mm / 59.06 in. Element Clamps: Machined aluminium alloy: Wind Load: 202 N (160 km/h) Weight: Approx. 5.3 kg / 11.68 lb. Balun Encapsulant: Polyurethane Resin U-600: Diagram and ...
SMA to Unterminated Cable Assemblies - Amphenol RF
SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters; ... SMA Straight Plug to Unterminated RG-316 50 Ohm 6 inches 135100-01-06.00. View Details. Add to Parts List Add to Compare. SMA Straight Plug to Unterminated RG-316 50 Ohm 36 inches 135100-01 ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
j dcn 49955 06/20 stw approved: checked: drawn: stw 02/16/06 stw 02/16/06 jmc 02/16/06 rohs compliant.1503.81.0090.23.067±.0011.70±0.03.1253.18 rp ... n/a smpm male pc mount with r/a contact notes: 1. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com. title: 3287-610x.pdd
PRODUCT DATA DRAWING - SV Microwave
N/A NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: 1211-66198-66199.SF.PDD Author: SV_MICROWAVE\ealexander (EALEXANDER1211) Created Date: 8/16/2012 1:06:27 PM ...
ICP® PRESSURE SENSOR - PCB
N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable ... Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 40734 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING - NRN 37567 08/12 STW
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 20.0 ghz vswr: 1.30:1 dc to 20.0 ghz product data drawing recommended mounting hole sv p/n smp interface sf1211-66198 ld sf1211-66199 fd date approved revision history rev description