Search Results for n 06
M81714/60-22 Series II Size 22 Socket Junction Modules
M81714/60-22-06 M81714/60-22-07 SJM022100 SJM022200 SJM022400 SJM022500 SJM022600 SJM022700 20 20 20 20 20 20 22/22 22/22 22/22 22/22 22/22 22/22 /22-191 /22-191 /22-191 /22-191 /22-191 /22-191 *Quantity figure denotes number of contacts accommodated by module. Modules are supplied with one additional spare contacts and two sealing plugs. 1
Temposonics
(0.06) U-magnet OD63.5 Part no. 201 553 O-ring for pressure fi t fl ange Ø 18 mm Part no. 560 853 O-ring for pressure fi t fl ange Ø 21 mm Part no. 561 438 Back-up ring for pressure fi t fl ange Ø 18 mm Part no. 561 115 Material: PA 66-GF30, magnets compound-fi lled Weight: Approx. 26 g
Amphenol Fiber Optic Connectors TFOCA Fiber Systems
I n s er t ioL 5 0/12 Mu lm dfb -.6 B ypca Operating Temperature -10 oCto+75 Mud Per MIL-C-83526 /12 and /13 Shock EIA/TIA-455-14, Condition A Vibration MIL-STD-1344, Method 2005.1 Cable Retention (Plug only) 400 lb minimum per EIA/TIA-455-6 Twist 1,000 cycles per EIA/TIA-455-36 Cable Seal Flexing 10 cyl esprMIL -STD 34, Method 2017, Pro. I
pan6432 | Amphenol Global Search | Amphenol
pan6432 | Amphenol Global Search | Amphenol 16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace 26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of ...
EXCEL | MATE Plus (HVSL 1000) - アンフェノールジャパン ...
P/N HVSL1000 06 3 A . 15 3 PIN PLUG RIGHT ANGLE INSERT ORIENTATIONS Excel|Mate Plus (HVSL 1000) Coding A P/N HVSL1000 08 3 A . 16 Excel|Mate Plus (HVSL 1000) DUMMY PLUG HVSL1000 06 2 A 0 S1 Product type: 06: Straight plug Position: 2: 2 position Coding / Alternate position: A: Coding A B: Coding B C ...
SC39 - Amphenol Socapex
* Military P/N delivered with 8 twinax and proprietary P/N delivered with size 8 coaxial contacts for RG 180 and RG 195 wire. ** Not available in composite version. *** For MIL STD 1760 application.
Amphenol PCD Shenzhen
P/N HVCON1MA40A m 0.06 m AR m 0.06 C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU P05B000002 SINGLE-WALL H.S.T: Ø2.5 WHITE P05B000006 SINGLE-WALL H.S.T: Ø6.0 WHITE AC Mode of Connection WITH UHF NACS connector Wire size and color Label CP: Control Pilot L2/N: Power Contact L1: Power Contact Ground: PP ...
F F E E ISO VIEW - amphenol-sine.com
m.n.h p.m 17-06-05 29-06-05 1 50310027-*30 50310027-130-1 ra-stereo plug insert contact assembly 1 2 50300105-*21 50300105-121-1 ra-top cap 1 3 51270031-521 51270031-521-1 ra-big tube pvc insulator 1 4 53490001-*31 53490001-331-1 m-series backshell assembly 1 stereo connector assembly - parts list item part number dwg no description qty
Temposonics
Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite Weight: Approx. 10 g Surface pressure: Max. 40 N/mm 2 Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA neobond Weight: Approx. 5 g Surface pressure: Max. 20 N/mm Operating ...
716F-NM - Coaxial Adapter 7-16 female - N male - RFS Technologies
2000-3000 MHz: 1.06 (30.71) 3000-6000 MHz: 1.10 (26.44) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 716F-NM Coaxial Adapter 7-16 female - N male
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 1 M
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 1 M (39.37 Inches)
NOTES: - svmicrowave.com
used on: n/a.047 mmwave configuration control level: 3 a dcn 51686 06/22 - dcn 49553 01/20 torque clamp nut and body bottom tubing and shrink bottom insert note orientation bottom ferrule trim dielectric flush point center conductor shrink .048 tubing clamp nut bottom ferrule cable braid solder.200 .058 jacket braid dielectric step 4:
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamphenolpcd.com NON-ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L 38999 Series III & Series IV TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size
STEP 2, PER FIGURE 2 (FIGURE 1) DIELECTRIC - svmicrowave.com
used on: n/a sf2902-6001 configuration control level: 3 rohs compliant d dcn 39867 06/13 stw jacket .093±.003 (figure 1) dielectric solder to jacket 360° solder shall not extend onto outside of body verify there is no solder on this surface prior to final assembly when soldering from interface
MMCX to MMCX Cable Assemblies - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; ... MMCX Straight Plug to MMCX Straight Plug RG-178 50 Ohm 6 inches 265101-08-06.00. View Details. Add to Parts List Add to Compare. MMCX Right Angle Plug to MMCX Straight Plug RG-316 50 Ohm ...
ISO/IEC 17025:2017 AMPHENOL INTERCONNECT INDIA PVT. LTD.
PLOT NO 06, SURVEY NO 64, SOFTWARE UNITS LAYOUT, MAHAVEER TECHNO PARK, HITECH CITY, MADHAPUR, HYDERABAD, TELANGANA, INDIA in the field of CALIBRATION Certificate Number: CC-3549 Issue Date: 13/04/2023 Valid Until: 12/04/2025 This certificate remains valid for the Scope of Accreditation as specified in the annexure subject to continued
WITH HIGH POWER CONTACTS - Amphenol Aerospace
TL 06 40 W C P N 1. Prefix TL Ram-Lok w/ Temper Grip Contacts 2. Shell Type 06 Plug 96 Plug w. Banding Platform 00 Square Flange 01 Line Mount 07 Jam Nut 3. Contact Size 40 4/0 AWG 20 2/0 AWG 0 1/0 AWG 4 4 AWG 8 8 AWG 12 12 AWG Complete steps 1-7 to create your part number (ex: TL06-40-WCPN) 4. Service Class W Aluminum, Cadmium S Aluminum, AP ...
Marine Antennas CXL 108-185C - amphenolprocom.com
On 27 - 65 mm / 1.06 - 2.56 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical VSWR curve. Typical Gain curve. Typical Radiation Pattern (E-Plane) for 120 MHz.
Dipole Arrays S.M2-127 - AMPHENOL PROCOM
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 63.5 x 6.3 mm dia. / 2.5 x 0.25 in. wall aluminium alloy grade 6082T6: ... 458 N (160 km/h) Weight: Approx. 19 kg / 41.88 lb. Balun Encapsulant: Polyurethane Resin U-600: Environmental; Ingress Protection: IP68: Diagram and ...
ISO VIEWS SCALE 1 / 2 - pcb.com
a added vibration monitoring holes - 06.02.22, pte 45389 30° n6.00 [n152.4] n `4.121 .001 104.7[n `.03] 8.25 [209.6] .14 [3.6] 2x .050 [1.3] (Ø )1.000 [25.4] 3.250 [82.6] 2.500 [63.5] 2x vØ1.000[25.4] x.03 [0.8] 1/4-28unf-2b x.20 [5.0].625 [15.9] 2.050 [52.1] 2.890 [73.4] 6x [19.1]3/8-24 unf - 2b x.75 equally spaced on a Ø5.000 [127.0] bolt ...