Search Results for n 06
PRODUCT DATA DRAWING - SV Microwave
n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 tnc r/a plug, crimp clamp for rg-58/u cable product data drawing material: body, ferrule, coupling nut, crimp ring & clamp nut: brass per astm b16, alloy uns no. c36000
EU RoHS II CoC - amphenol-aerospace.com
10‐555417‐06S YES INSERT AND GROMMET ASSEMBLY N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Tableaux dipôles S.M4-160-SB - AMPHENOL PROCOM
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connexion(s) N(f) sur le câble RG213 / U: Boom Matériel: 63.5 x 6.3 mm dia. / 2.5 x 0.25 in. wall aluminium alloy grade 6082T6: ... N ° de produit Fréquence; 4-stack dipole array, split boom: S.M4-160-SB: 145 - 175 MHz: Ajouter au devis: Produits associés.
4U4MT360X06F xys4 - Amphenol Antenna Solutions
4U4MT360X06F xys4 REV052423NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
ES FI E - アンフェノールジャパン株式会社
06 3. Service Class HK-4. Shell Size - Insert Arrg. 14-4 5. Contact Type P Pin (Recommended for receptacles) S TemperGrip Socket (Recommended for plugs) 6. Alternate Positions N Normal Rotation A A Rotation B B Rotation C C Rotation D D Rotation E E Rotation 5. Contact Type P 6. Alternate Positions N 2. Shell Style* 06 Straight Plug pg 16 00 ...
C 091 A/B/D Series - Amphenol Sine
06-a ü 07-a ü 07-b ü 08-a ü ... Insertion and withdrawal forces IEC 60512-13-2 25 N 90.oz 30 N 110.oz 35 N 125.oz 50 N 180.oz 55 N 200.oz 60 N 220.oz 50 N 180.oz Mechanical operation IEC 60512-9-1 Silver ≥ 500 mating cycles Gold ≥ 1000 mating cycles Materials Housing material brass or zinc die cast nickel plated or thermoplast
High Power Connector Series - Amphenol PCD
WPTV- 06 ZN 25- 1000- 6 P N B * Including environmental and contact self-heating, see de-rating curve. ** Cables should be supported to provide strain relief as close to the rear of the connector as practical. Bus bars should be kept to a minimum length practical, suitable CSA and appropriately supported for best performance.
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Data Sheet E-Series EH Analog - Temposonics
I 2 I Temposonics® E-Series EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Directional Coupler - amphenol-antennas.com
Directional Coupler ADC-xx-WBM-LP-NF-CC Directional Coupler | N Female Dimensions Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Marine Antennas MA 2-1 MR - AMPHENOL PROCOM
Approx. 0.48 kg / 1.06 lb. Mounting: With fast screws, rivets or binders: Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting. Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane) Typical radiation pattern (H-PLANE) Ordering Designations. Model Product No. MA 2-1 MR: 110000131:
B A5 - Amphenol Sine
2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition)
type | Amphenol Global Search | Amphenol
Browse Item # AP-126, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
B A2 - Amphenol Sine
n Y o l Y M D D SIZE 12 CONTACTS (16 PLACES) 6 SMOOTH RING ADAPTER - BLUE MAIN POLARIZING KEYWAY A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
Piezoresistive accelerometer - PCB
n 2k, 20k and 60k g ranges n mass loading, broad frequency response, and minimum zero shift during a shock event.Damped for exceptional survivability ... -55 to 121°C %FSO/°C 0.06 0.06 0.06-67 to 250°F %FSO/°F 0.033 0.033 0.033 Thermal sensitivity shift (typ)-55 to 121°C %/°C -0.2 -0.2 -0.2
NovaSensor NPC-1220 Series Medium Pressure Sensors
N.C. 8 N.C. 6 5 1 3 PRESSURE SENSOR 2 - OUT + OUT +IN + -IN NPC-1220 Series schematic diagram NPC-1220 Series package diagram 1. Tube length; L = 0.490, S=0.325, N = No tube. 2. Lead pins can be in either the same or the opposite direction of the pressure tube. Option (1) has the leads in the “Up” position, the same direction as the tube.
HT200 Smart™, Hi-Precision Temperature Sensor, Plastic Housing, Thru ...
Home / Marine Transducers / NMEA/SMART Transducers / HT200 Smart™, Hi-Precision Temperature Sensor, Plastic Housing, Thru Hull, NMEA 2000®
Marine Antennas G-CXL 2-2C - AMPHENOL PROCOM
On 27 - 65 mm / 1.06 - 2.56 in. dia. mast tube: Diagram and Mounting. Typical Gain and VSWR curve. Typical radiation pattern 144 MHz (E-PLANE) Typical radiation pattern 158 MHz (E-PLANE) Typical radiation pattern 175 MHz (E-PLANE) Typical Radiation Pattern 175 MHz (H-Plane) Multi-Purpose Mounting Bracket. Ordering Designations.
TITLE: DWG NO - Amphenol Sine
2. modifications: n/a 3. specifications: 3.1 current rating: 7.5 amps max 3.2 voltage rating: 300vac max 3.3 operating temperature: -40°c to +105°c 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.5 insulation resistance: 1000 megohms min @ 25°c 3.6 dust/moisture resistance: ip54 per iec 60529 (mating