Search Results for n 06
SERIES 426 PREAMPLIFIERS FOR MEASUREMENT MICROPHONES - PCB
pcb.com | 1 800 828 8840 SERIES . 426. PREAMPLIFIERS . FOR MEASUREMENT . MICROPHONES Low electrical noise specifications Low attenuation/gain specifications
SMA to MCX Cable Assemblies - Amphenol RF
SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters; ... MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches 245130-01-06.00. View Details. Add to Parts List Add to Compare.
ATTESTATION D'EXAMEN DE TYPE TYPE EXAM/NATION CERTIFICA TE - PCB
1 Version :03 LCIE 06 ATEX 6032 X Issue : 03 ... rapport(s) confidentiel(s) N : report(s) N: 60042410/542370, 95367-590025-01, 120351-640382, 141243-684381. 8 Le respect des Exigences Essentielles de Sécurité et de Sante Compliance with the Essential Health and Safety est assure par la conformité a: Requirements has been assured by ...
PRODUCT DATA DRAWING REV DESCRIPTION A REV. DCN 51690 06/13/22
a rev. dcn 51690 06/13/22 approved: checked: drawn: see pdm see pdm pjs 03/29/11.3127.92 hex.1854.70.1463.71.625 max15.88 max.850 max21.59 max.738 max18.75 max.575 max14.61 max product data drawing material: body & coupling nut: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a.
Power Splitter - amphenol-antennas.com
Connector N Female N Female N Female Environmental Characteristics Operating Temperature -35° C to +75° C -30° C to +75° C -30° C to +75° C Relative Humidity Up to 95% Up to 95% Up to 95% RoHS Compliant yes yes yes ... 12/6/2017 8:18:06 AM ...
6-Cavity Duplexer for the 160 MHz Band - AMPHENOL PROCOM
Dimensions Approx. 211 x 154 x 33 mm / 8.31 x 6.06 x 1.30 in. Weight Approx. 0.94 kg / 2.07 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 5 ppm / °C ORDERING Model Product No. Description Frequency DPF 2/6 L-4/6-N(f) 200000130 SPACING: 4 - 6 MHz 138 - 156 MHz
xc6367 datasheet pdf | Amphenol Global Search | Amphenol
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500
Amphenol REQUIRES CONTACT RETENTION W
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
6.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz ... 10/18/2022 9:02:06 AM ...
Marine Antennas GP 450-3/... - amphenolprocom.com
On 27 / 1.06 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. Frequency; GP 450-3/l: 100000134: Tunable within 380 - 410 MHz: Add to quote: GP 450-3/h: 100000135: Tunable within 406 - 470 MHz: Add to quote: Cutting Diagram.
424x.06-780-Tx - amphenolprocom.com
Modelo Producto No. Descripción Frecuencia; 3 dBd HD LTE omni antenna, low PIM: 4240.03-780-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 695 - 870 MHz: Agregar a la cotización
B122 235kHz, Smart™ Multisensor, Long Stem, Retractable, NMEA 2000®, DT
100 W. The B122 has an extra-long housing designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The included High-performance Fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
2. modifications: n/a 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles
Standard Is METALIZED AFFIXED PERMANANTLY FOR INFO & IDENTIFICATION
'-06" = 6 ghz; "-12" = 12.4 ghz; "-18" = 18 ghz this 25 watt unit is available with: sma, tnc, and din 7/16 connectors and as an termination - contact your representative for ordering information ordering examples a 10db unit male to female for 6 ghz would be 3082-6525-06-10 a 20db unit male to male for 18 ghz would be 3081-6525-18-20
Marine Antennas CXL 5700-3 - AMPHENOL PROCOM
Approx. 230 mm / 9.06 in. Weight: Approx. 0.2 kg / 0.44 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately)
Assembly - Amphenol Sine
drawing M-N 01 015 00XX X (3-8pol) or M-N 01 010 0158 X (12-14pol) termination technique crimp wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system Quicklock System designed according pollution degree 2, can be used under 3 if the rules IEC 60664-1 are fulfiled 2) under operating ...
ETV38999 - アンフェノールジャパン株式会社
Brian Antalek • Ofce 1 (607) 563-5318 • Eail antaleaphenol-aao.co aphenol-aerospace.co • amphenolmao.com 4 Shell Size /Arrg. Service Rating Total Contacts Contact Size 22D 20 16 12 12 (Coax) 10 (Power) 8 (Coax) 8†† (Twinax)
68225 MHz - amphenol-antennas.com
Wind Load (160 km/hr or 100 mph) 100 MHz: 205 N 46.1 lbf Mounting Options All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. Alternate Mounting Brackets 0300064/00 + U-Bolts to match mounting pipe diameter ... 2/23/2016 11:22:06 AM ...
RJF TV6A - amphenolpcd.com
N Nickel ZN Black zinc nickel S Stainless steel Passivated BZ Bronze - 6. Deviation F459 Stand-off receptacle (for back termination 5 only) F312 ReducedflangeJam nut receptacle(for backtermination1 and 1RA only) F059 ReducedflangeStand-offJam nut receptacle(for back termination 5 only): RoHS compliant Mating parts and accessories
MIL-PRF-12883/52, MIL-PRF-12883/53 Relay Sockets RSE Track Mount 2, 3 ...
*These Relay Sockets are used in the track mount system with track M12883/53-001, Amphenol Pcd P/N RST145005 M12883/53-001 Mounting Track Dimensions Use tool M6106/32-001 to remove M1288/52 sockets. Use tool M6106/31-001 to remove relays from this mounting bracket. BLACK MARKING .06 HT DATE CODE 4X .46±.03 1.720 ±.015.065 TYP 2X LATCH STRIP ...