Search Results for n 06
Dipole Arrays S.M4-445-OM - amphenolprocom.com
Model Product No. Frequency; 4-stack dipole phased array 420 - 470 MHz omni: S.M4-445-OM: 420 - 470 MHz: Add to quote
LL I S T A m p h e n - Amphenol Sine
n REF:HDP26-18-8SE. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined
B B3 - Amphenol Sine
N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description N/A N/A QXRT12S Contact Extraction Tool, 2.5mm Contact N/A N/A MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact Plating Options, All Symbol Plating N/A N/A Standard Quantity Order Options Machined Stamped ...
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
d dcn 52642 06/23 approved: checked: drawn: see pdm see pdm nhr 01/31/11.204±.0015.18±0.03 2.07552.71 material: body: stainless steel per astm a630, alloy uns s17400, condition a. push rod & plunger: stainless steel per ams-5640, alloy uns s30300, type 1 spring: music wire
Switchable junction boxes - Wilcoxon Sensing Technologies
06, 08, 12, 24, 36, 48 Size B - 10x8x4 E - 20x16x8 Material F - fiberglass S - stainless steel Online connectivity N - none OC - conduit OG - cable grip OP - plug Examples: VLS06BF-C-OG-S: 6 channel switchbox, fiberglass 10x8x4 enclosure with screw terminals and conduit outputs, online connectivity with cable grip output
Piezoresistive accelerometer - pcb.com
n. Lightweight 0.3 grams . n. Exceptional frequency response . n. Adhesive mount . n. A2LA certified calibration taken at 10 volts and 120 inches of i. 10 feet of integral cable . Description. ... ED279-2 Rev E 10-06-2010. 8.0. ACCESSORIES. 8.1 Supplied Removal Tool 42894 8.2 Optional Mounting kit 31849
CUSTOMER DRAWING M - Amphenol Sine
- N 22 000 0025 (10mm²) - N 22 000 0026 (16mm²) Stecker nach ISO 11783-2 connector acc. to ISO 11783-2 Version frei konfektionierbar mit Kabelverschraubung version free assembly with cable gland 102 Zul. Abw./Tolerances : A2 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 18.07.2019 Prüfmaß / Testdimension
VOLTARIUS - アンフェノールジャパン株式会社
VT 06 DZ 2- 320 H N L 1. Connector Type VT Voltarius 2. Shell Style 06 Straight Plug 4. Poles 1- Single** 2- Double 3- Triple 5. Cable Size 306 6 awg 304 4 awg 302 2 awg 301 1 awg 310 1/0 awg 320 2/0 awg 3. Service Class DW Olive Drab Cadmium Plated Aluminum (500 Hour Salt Spray) DT Durmalon Plated Aluminum (500 Hour Salt Spray)
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 46496 06/17 GPF
gpf 06/05/17 gpf 06/05/17 vb 06/05/17 rohs compliant oal (see table) product data drawing material: ... impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n l(oal) 7032-7153 (6.000") 7032-7154 (12.000") 7032-7155 (24.000") date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PRODUCT DATA DRAWING - SV Microwave
- nrn 44032 06/19 stw approved: checked: drawn: stw 06/19/19 stw 06/19/19 jdc 06/19/19 rohs compliant.350±.0108.89±0.25.312 +-.001.0037.92 +-0.03 0.08 ... n/a 2.4mm female edge launch connector with .008 launch pin notes: 1. for a footprint recommendation specific to your pcb, please
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition)
Dipole Arrays S.M2-445 - amphenolprocom.com
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 38.1 x 3.2 ... Stainless steel grade A2-70: Length: Approx. 1250 mm / 49.21 in. Element Clamps: Diecast Al / Zinc alloy: Wind Load: 109 N (160 km/h) Weight: Approx. 3 kg / 6.61 lb. Balun Encapsulant: Polyurethane Resin U ...
Sine Systems - www.sineco
"MC" RECEPTACLE ASSY., KEY "N" P30167- A1 C-P30167 11 KMM 02/06/14 MRF 02/06/14 KMM RFC 02/06/14 NONE C-WARNING DO NOT SCALE DRAWING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. LENGTH (Exxx = FEET) (Hxxx = INCHES) 2" REF M25x1.5-6g THREAD BLACK COLOR BAND O-RING ø1.30 [32.9]
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.06 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
NOTES: 336306-14-XXXX 1. MATERIALS AND FINISHES: REVERSE POLARITY SMA ...
reverse polarity sma bulkhead crimp jack - p/n: 132392rp micro coax right angle plug terminated using 1.37 mm cable - p/n: a-1pa-137-xxxb2 2. electrical: a. impedance: 50 ohm, nominal 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 336306-14-xxxx, and date code * additional lengths can be provided
Duplex Filters MPX 2/6 - amphenolprocom.com
The MPX 2/6 is a 6-resonator miniaturized duplex filter for duplex transceivers. This compact “miniplexer” meets the demand for a modern space saving, high performance filter type.
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00010" min. performance: impedance: 50 ohms product data drawing interpret dimensions and tolerances date approved revision history rev description see notes see notes sv microwave, inc. scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs
TIE WRAP BACKSHELLS - Amphenol PCD
N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS. Contact backshellsamphenolpcd.com TIE WRAP ... 28 28 1.97 50.04 1.56 39.62 1.47 37.31 0.75 19.05 2.06 52.32 2.14 54.23 1.38 35.03 AE. Visit amphenolpcd.com ion TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group K D38999 Series I & II M85049 /56 - 10 W
PRODUCT DATA DRAWING - DCN 41583 08/15 BNK DATE APPROVED
n/a see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 m39012/60-3001 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave ...