Search Results for n 06
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 49087 06/19 JDT
- dcn 49087 06/19 jdt approved: checked: drawn: jdt 06/03/19 jdt 06/03/19 sj 06/03/19 rohs compliant.3198.09.1042.63.0661.66.2215.60 smps smooth bore smps full detent rp rp ... per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms date approved revision history rev description third angle projection ...
ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamhenolcd.com ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /18 11 W 03 A SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE LENGTH
Sine Systems - www.sineco
"MC" RECEPTACLE ASSY., KEY "N" P30167- A1 C-P30167 11 KMM 02/06/14 MRF 02/06/14 KMM RFC 02/06/14 NONE C-WARNING DO NOT SCALE DRAWING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. LENGTH (Exxx = FEET) (Hxxx = INCHES) 2" REF M25x1.5-6g THREAD BLACK COLOR BAND O-RING ø1.30 [32.9]
Model 320C18 | PCB Piezotronics
0.06 oz: 1.7 gm [2] Sensing Element: Quartz: Quartz: Sensing Geometry: Shear: Shear: Housing Material: Titanium: ... Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male : 5-40 Male : Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied ...
10160920 | Amphenol Global Search | Amphenol
Search Results for scsi-3 Minitek ® Pwr Hybrid 3.0 Receptacle - 10161719-124GLF 10160920-1240100LF. ... 3 51270016-521 insulate pvc tube clear 1 revision history rev description date by ecn 0 first issue 10/12/2010 m.h 8984 3. 0 n n 3. 5 n 14.1 50 part number part number shell finish contact finish km2p nickel nickel ring, sleeve & tip km2p-au ...
General D-Sub Cataloge 20191008 - Amphenol CS
N S I O N S A±0.38 (.015) ... 52.86 (2.08) 52.34 (2.06) 55.3 (2.18) NOTES Panel mounting option How to order The information given in this document are as a guideline only. W e reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. E 5/H SD = Standard density HD = High ...
Dipole Arrays S.M2-445 - AMPHENOL PROCOM
Model Product No. Frequency; 2-stack dipole phased array: S.M2-445: 420 - 470 MHz: Add to quote
PDS: Rev :E STATUS:Released Printed: May 24, 2022 - Amphenol CS
2022/04/06 2022/04/08 2010/11/22-Yuan-Yuan Bao Tim Yao Stu Stoner ELX-N-44329-1 E Released PDS: Rev :E STATUS:Released Printed: May 24, 2022-
PRODUCT DATA DRAWING - DCN 34571 09/06 STW - SV Microwave
n/a date approved revision history rev description third angle projection interpret dimensions and tolerances.005 ... stw 09/26/06 stw 09/26/06 pdw 09/25/06 rohs compliant - dcn 34571 09/06 stw hex..312 7.92 3x .020±.001 0.51±0.03 lockwire holes. title: m39012_79-3007 pdd - sheet1
74868 - Amphenol RF
to keep foil during assembly,if shown "n" means there is no need to keep foil during assembly 3. c01 cable group includes rg174, rg316 & dacar 462-2. 4. optional leoni dacar 462-2 cable processing may require additional staking operations for enhanced rf performance above 1 ghz. see figures 4 & 9 - stake to achieve internal barrel id 0.055 [1. ...
FAKRA CONNECTOR SERIES - Amphenol RF
A D D I T I O N A L C O N F I G U R A T I O N S A V A I L A B L E - P L E A S E C O N S U L T F A C T O R Y PRINTED CIRCUIT BOARD CONNECTOR GUIDE FAKRA CONNECTOR SERIES Vertical Part Number Description FA1-NXSP-PCB-2 Gold Plated Body FA1-NXSP-PCBD6 Gold Plated Body, Thin Profile 2FA1-NXSP-PCBB6 Tin Plated Body, Thin Profile Right Angle
REVISION HISTORY REV DESCRIPTION - DCN 46496 06/17 GPF PRODUCT DATA DRAWING
gpf 06/02/17 gpf 06/02/17 vb 06/02/17 rohs compliant oal (see table) product data drawing material: ... performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n l (oal) 7012-1291 6.000" 7012-1292 12.000" 7012-1293 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
424x.06-780-Tx - AMPHENOL PROCOM
Model N ° de produit Description Fréquence; 3 dBd HD LTE omni antenna, low PIM: 4240.03-780-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 695 - 870 MHz: Ajouter au devis
Band Pass Filters BPF 146-174 - AMPHENOL PROCOM
BPF 146-174 can be mounted as a preselector directly inside the PRO-AR4G-N, PRO-AR8G-N and the PRO-AR16G-N receiver multicouplers. Very small dimensions, mounted in a 45 x 50 mm case. ... Approx. 0.06 kg / 0.13 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve - 10 dB.
Date Code: YYMMDD - Amphenol CS
Pin Function Definition: (Pin Ï7- Ê y Å NOTE/< arpÉ 1. SPECIFICATION/Yl7ä: 1.1 Rated currentp·hE+BDÝ<ép¸: 6.0 A For VBus Pin and Gnd Pin 1.0 A For SBU1/SUB2 0.25A For Other Pin 1.2 Voltage ratingp·hE+BDÝ#3p¸: 5V AC 1.3 Contact Resistancep·3MY eã2?p¸: 40 m Max.
CONFIGURATION CUI BASIC CONTROL LEVEL: REV DESCRIPTION DATE APPROVED
used on: n/a 1222-40077 configuration control level: 2 a rev. dcn 52627 06/14/23 stw - nrn 42137 03/18 stw.200 .075 deburr center conductor braid jacket bottom soft solder contact solder spacer bottom step 2: • assemble spacer onto cable conductor & bottom against cable dielectric/braid, assemble contact onto center conductor and bottom ...
REVISION HISTORY REV DESCRIPTION DATE - NRN 48369 06/24 PRODUCT DATA ...
per ams-qq-n-290, .000050" minimum. spring: zinc per astm-b633, type ii, service condition sc1, .0002" min, performance: impedance: 50 ohms. freq. range: dc to 32 ghz. axial compression: .030 nominal product data drawing date approved revision history rev description
SMB Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online.