Search Results for n 06
PRODUCT DATA DRAWING - SV Microwave
- dcn 34595 10/06 stw a dcn 36894 07/09 jmc zma plug for tflex-405 cable checked: approved: drawn: stw 10/06/06 stw 10/03/06 pdw 10/03/06 rohs compliant x y z.460 11.68 sf8711-6002 polarity "a" see table for other polarities 4x 90° polarities "b" through "h" alloy uns s30300, type 1 operating temp.: -55 c product data drawing
ADHESVIE SOLUTIONS - amphenolpcd.com
Snap ‘N Post Designed as a one-for-one replacement to industry standard ring post. With the pre-mounted adapter heads and posts, installers save time during installation of wire bundles compared to traditional ring post. Simply snap the ... 04/06: 1.05 08/10: 1.30 U-Snap Size Visibilty
hvc4p36fs102 | Amphenol Global Search | Amphenol
seal 06 | Amphenol Global Search | Amphenol HVC4P36FS102 | Amphenol Global Search | Amphenol Find products related to HVC4P63FS104, a high voltage connector with 6.3mm diameter and 5 poles, from Amphenol Automotive Connection Systems. • Fluorosilicone gasket interfacial seal that seals individual contacts and the plug to receptacle.
Duplex Filters DPF 4/8 S-4/13 - AMPHENOL PROCOM
Approx. 1.06 kg / 2.34 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: 9 ppm/° C (approx.) Ordering Designations. Model Product No. DPF 4/8 S-4/13 N(f) 200001618: Add to quote: Please Note. Special configurations of this filter type may be quoted on request. As an example, the filter can be delivered with ...
B A1 - Amphenol Sine
WA23-10 WA23 Locator for Pneumatic Crimp Tool Machined Size 6 6AWG n/a Blue ARB, ATHD and DuraMate™ Series Size 8 Contact & Tooling Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG)
BNC to SMA Cable Assemblies - Amphenol RF
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters ... BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches 245101-01-06.00. View Details. Add to Parts List Add to Compare. BNC Straight Plug to SMA Straight Plug ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.86. 21.84. 1.10. 27.94 ...
PRODUCT DATA DRAWING C DCN 42960 12/16 STW - SV Microwave
.1175±.0025 2.98±0.06.090.0425±.0025 as required .130 3.30 c material: body & pin: kovar per astm-f 15-61p ... equivalent finish: body & pin: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz
C:\temp\~BED290A.TMP - amphenolalden.com
To: AMPHENOL ALDEN PRODUCTS COMPANY. 117 N. Main St. Brockton, Mass 02301. Telephone: 508-427-7000 Email: info@aldenproducts.com DRAWING OR PART NUMBER
Marine Antennas CXL 5700-1/... - amphenolprocom.com
The CXL 5700-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 5700 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast
10147875 | Amphenol Global Search | Amphenol
10147875 | Amphenol Global Search | Amphenol 10 to 55 Hz, .06 inch total excursion in 1 minute cycles for 6 hours, 55 to 2000 Hz, 10G peak amplitude sweep MIL-STD-1344, method 2005 High Impact Mated Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
hifile download | Amphenol Global Search | Amphenol
ts ch ta n o C y n D F - SV Microwave Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
REVISION HISTORY REV DESCRIPTION - DCN 46496 06/17 GPF PRODUCT DATA DRAWING
sv p/n l (oal) 7012-1287 6.000" 7012-1288 12.000" 7012-1289 24.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
10-660975-430n | Amphenol Global Search | Amphenol
Search Results for 10-660975-430n 83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace 10 to 2,000 Hz with a .06 inch double amplitude (10-55 Hz) and a 20g peak level (55-2,000 Hz) . The following is a quick reference chart for use in determining either the military designation or the commercial Amphenol ®/ Matrix® designation number of MIL ...
EU RoHS II CoC - amphenol-aerospace.com
TV06RQF‐21‐75P(LC) YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
Connector Size Thread at A Recommended Torque (N . M) 32 1.8750-16UN 15.81-16.94 40 2.3125-16UNS 20.32-21.45 2. Torque at the Gland A B Gland Thread No EMI EMI A (N . M) B (N . M) A (N . M) B (N . M) M40 18-22 18-22 TBD TBD M50 30-35 30-35 16-18 16-18 M60 TBD TBD 20 20 Note: The 5b type contact uses the M50 gland with EMI function. The torque ...
03554 | Amphenol Global Search | Amphenol
03554 fs1 k.sobel yk 15/apr/10 21/apr/06 ear 12923 j e added notes for hold down tabs 25/oct/10 zlj added resonance dampening feature note 27/oct/10 zlj g f contact numbers added feb 11/11 zlj h shorting bar revised (corners removed) may 2/12.x 0.25 .xx amphenol high speed interconnects zlj mechanical: 250 mating cycles minimum
MINITEK UNSHROUDED VERTICAL HEADERS - Amphenol CS
• Standard: TMT in tubes (04 to 06 pos. packed in box) • SMT in Tape-and-reel • Optional: SMT in tubes PROCESSING INFORMATION • Compatible with wave, vapor-phase, and IR reflow . soldering processes ... 6.41 N (650gf) max. • Withdrawal force per contact: 0.49 N (50gf) min. SPECIFICATIONS • File no. E66906