Search Results for n 06
DEEP SPACE 38999 - Amphenol Aerospace
06 Straight Plug 96 Plug with Integral Banding Platform 02 Box Mount STEP 1 : Choose a Connector Type STEP 5 : Choose a Contact Type STEP 7 : Choose a Modification Code ... n o l E U /2 02 / 9 5 / C 200ºC Service Class RB Marine Bronze - 500 hour salt spray R o H S A m p he n o l E U /20 9 5 / C RF 48 hour salt spray R o H S A m p he n o l E U ...
Marine Antennas MA 2-1 MR - AMPHENOL PROCOM
Approx. 0.48 kg / 1.06 lb. Mounting: With fast screws, rivets or binders: Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting. Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane) Typical radiation pattern (H-PLANE) Ordering Designations. Model Product No. MA 2-1 MR: 110000131:
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Low frequency measurements - Wilcoxon Sensing Technologies
pc/N (compression) Lead Zirconate Titanate (PZT) 350 Lithium Niobate 21 Polyvinylidene Flouride (PVDF) 22 Quartz 2.2 . Charge sensitivity 6 Vibration product training – low frequency measurements Wilcoxon Sensing Technologies proprietary ... 9/13/2017 12:00:06 PM ...
nsa8420-9 | Amphenol Global Search | Amphenol
Search Results for nsa8420-9 Voltage Compensated, Media Isolated, High Pressure Sensors Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A ...
Marine Antennas CXL 5700-3 - AMPHENOL PROCOM
Approx. 230 mm / 9.06 in. Weight: Approx. 0.2 kg / 0.44 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting. Accessories (to be ordered separately)
UG-603/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
UG-603/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 135101-R1-06.00. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 12 inches 135101-R2-12.00.
ICP® PRESSURE SENSOR - pcb.com
N - Negative Output Polarity [6] S - Stainless Steel Diaphragm [6] Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable ... Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 40643 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 52753 07/23 ...
sv p/n l (oal) insertion loss db max. 7032-6351 6.000" 1.80 7032-6352 12.000" 3.21 7032-6353 24.000" 6.06 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness ...
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
b dcn 46535 06/17 stw approved: checked: drawn: rf 11/05/90 rf 11/05/90 dc 11/05/90 rohs compliant 2x .312 7.92 hex..510 max 12.95 max.510 max 12.95 max.635 max 16.13 max.340 max 8.64 max.635 max 16.13 max interpret dimensions and tolerances date approved revision history rev description n/a size see notes see notes scale: 6:1 surface area: dwg ...
PRODUCT DATA DRAWING REV DESCRIPTION A 55097 8/24 SEE PDM - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing notes: 1. designed for use in series i, ii, iii, and iv d38999 circular connectors. 2. mates to 2051-60001. date approved revision history rev description third angle projection
Amphenol CO-058TNCRPTN-025 Reverse Polarity TNC (RP-TNC) Male to Type N ...
Buy 25 ft Amphenol CO-058TNCRPTN-025 Cables Factory-Direct: RG58 Reverse Polarity TNC (RP-TNC) to Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-TNC Male and Type N Male connectors for a reliable low-loss cable connection for your RF equipment. Quickly and easily use this RP-TNC to Type N RG58 Coax Cable to conndect your RP-TNC compatible WiFi ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
n body & cp nut plate was passivated; ferr was nickel 7/25/05 45650 cpm p see sheet 1 7/10/06 46155 cpm r notes: add engagement design, coupling torque max 10 in-lbs was 17, add coupling nut retention, voltage rating 750 was 375, add corona level 12/10/14 50293 mjd t note 1 - retaining ring - beryllium copper was brass & wax dipped 3/2/15 50385 ...
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
Magnet slider N longer ball-joint arm Part no. 252 183 Magnet slider G, backlash free Part no. 253 421 Material: GRP, magnet hard ferrite Weight: Approx. 35 g Operating temperature: −40…+85 °C (−40…+185 °F) Material: GRP, magnet hard ferrite Weight: Approx. 35 g Operating temperature: −40…+85 °C (−40…+185 °F)
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
A m p h e n o l
SEE P/N CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
www.pctel.com
We would like to show you a description here but the site won’t allow us.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703
CUUX045X06Fxy00 - Amphenol Antenna Solutions
134 ±2 339 ±1 29 611 ±3 407 ±2 185 412 (1x) 696-960 | (2x) 1695-2700 MHz FIXED TILT 6-Port Panel Antenna 45° 24.1 in CUUX045X06Fxy00 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
PRO-ISO-PHY-TETRA-S8
The PRO-ISO-PHY-TETRA-S8 combiner provides the possibillity of connecting up to eight TETRA radios into one common antenna. All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on ...