Search Results for n 06
Omni-Antennen 4240.06-NF-1050 - amphenolprocom.com
The 4240.06-NF-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and gives null fill to the upper coverage area.
SMZ Connectors - Amphenol RF
SMA to RP-N-Type Adapters; SMA to RP-SMA Adapters; SMA to RP-SMB Adapters; SMA to RP-TNC Adapters; SMA to SMA Adapters; SMA to SMB Adapters; SMA to SMC Adapters; ... .06 dB Max @ 1.5 GHz: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock: MIL-STD-202, Method 107 (Test Condition B) except high temp test @ +200⁰C:
Dipole Arrays S.M2-127 - AMPHENOL PROCOM
12.7 x 1.6 mm dia. / 0.5 x 0.06 in. wall aluminium alloy grade 6063T6: Connection(s) N(f) on RG213/U cable: Boom Material: 63.5 x 6.3 mm dia. / 2.5 x 0.25 in. wall aluminium alloy grade 6082T6: ... 458 N (160 km/h) Weight: Approx. 19 kg / 41.88 lb. Balun Encapsulant: Polyurethane Resin U-600: Environmental; Ingress Protection: IP68: Diagram and ...
Band Pass Filters BPF 800-1000 - AMPHENOL PROCOM
BPF 800-1000 can be mounted as a preselector directly inside the PRO-AR4G-N, PRO-AR8G-N and the PRO-AR16G-N receiver multicouplers. Very small dimensions, mounted in a 50 x 21 x 45 mm case. ... Approx. 0.06 kg / 0.13 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curves.
10135177 | Amphenol Global Search | Amphenol
PDS: Rev :A STATUS:Released Printed: Jul 06, 2015 - Amphenol CS Title: D:ProjectsPL Product QualificationPQP_PL15007_1.5mm WTBPQPDrawingsA35177CANA.dwg Author: taik Created Date: 6/29/2015 5:08:38 PM ... Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets ...
RF Connector - Amphenol Antenna Solutions
Whorl Pull (Nut) 500 N Nut Torque 5 Nm Tensile Force (Cable-Connect) 300 N Torsion (Cable-Connect) 3 Nm This model was previously released as AAC-38HF-43SM-F. Title: AC-38HF-4SM-F.indd Author: nramos Created Date: 12/11/2017 9:54:06 AM ...
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMA Bulkhead Female ( 2944-6001 ) SMA Bulkhead Female ( 2944-6001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T ...
CUSTOM RF SOLUTIONS - Amphenol RF
RF Simulation 06 v. Pre-Production Samples 07 vI. Tooling Development 08 vII. Mass Production 09 VIII. Continuous Improvement Process 10. 3 ... E N G I N E R I N T S A L E S P R O G R A M MAN A G E M E N C U S O M E S E R V I C E CUSTOMER. 5 Mechanical Design Material Selection – Analysis of your system
A-A - amphenol-sine.com
06.03.2018 Prüfmaß / Testdimension Teileindex / Partindexnumber: ISO 1 18.04.2016 Blatt/Sheet Index Datum/Date RSCHAEDEL 1 Name M Gewicht (errechnet) /Calc WT : MGRIMM Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN / 13715 Änderung/Description 02 201600003 0,026 g female receptacle
Model 601A02 | PCB Piezotronics
Model 601A02:Platinum Stock Products: Low-noise, industrial, ceramic shear ICP® accel, 500 mV/g 0.17 to 8k Hz, top exit, 2-pin conn. single point ISO
apc07-8-4p | Amphenol Global Search | Amphenol
APC07-8-4P | Amphenol Global Search | Amphenol Overview. Features. Secures network bays to concrete floors. Each anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength. Torque cap shears off when required torque setting is reached. Includes: 8 - .06" steel spacers, .812" slot width. 4 - .12" steel spacers, .812 ...
DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing ...
Electromagnetic Speed. Say goodbye to the paddlewheel and hello to Smart ™ Sensor technology. The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel.
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
PRODUCT DATA DRAWING - SV Microwave
a dcn 50857 06/21 bnk approved: checked: drawn: see pdm see pdm bnk 05/04/21.028 min0.71 min.72418.39 2x .045±.0011.14±0.03 3x .1423.61 .1624.11.75019.05 4x .1172.97 ... n/a smpm sb male 4-port surface mount notes: 1. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com.
252102 | Amphenol Global Search | Amphenol
AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description N/A N/A QXRT12S Contact Extraction Tool, 2.5mm Contact N/A N/A MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact
Mechanical Vibration Switch - PCB
n Economical protection for critical machinery n Outperforms traditional mechanical vibration switches n Linear trip adjustment (~1/4 turn per g) n Better sensitivity repeatability on reset n Dual SPDT Form C relays n 120, 240 VAC or 24 VDC remote reset models available ... 11/19/2015 9:06:54 AM ...
B B1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
MIL-PRF-12883/40 Relay Sockets Extended Height RSL 4 Pole/10 Amp
P/N Contact MIL-PRF-12883/40 Low Profile RSE 4 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations 1Mating End / Wire Barrel Low Profile Relay Sockets MIL P/N M12883 APCD QTY Size¹ Config. Mating Relay Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Rubber per A-A-59588 Hardware: Stainless Steel or Steel w/
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50 ghz. insertion loss: .40 db max. vswr: 1.30:1 max. at 50 ghz. product data drawing date approved revision history rev description third angle projection