Search Results for n 06
CUSTOMER OUTLINE DRAWING - Amphenol RF
4-n 1.2 0.05 4-n 2.1 0.05 4 4.4 0.05 1.9 0.05 6.6 0.05 11.6 0.05 5.1 0.05 7.1 0.05 2 0.05 10.1 ref. 2- 2.6 ref. coding drawing no. part no. color ral no. a mfk0252aw-002-tl30g-50 fm4-narp-pcb-1 jet black 9005 b mfk0252bw-002-tl30g-50 fm4-nbrp-pcb-1 cream 9001 c mfk0252cw-002-tl30g-50 fm4-ncrp-pcb-1 signal blue 5005
MIL-STD-790 PRODUCT ASSURANCE PROGRAM CERTIFICATION IS HEREBY AWARDED ...
1300 Central Expressway n, Suite 100 Allen, TX 75013 THIS CERTIFICATION IS VALID UNTIL TERMINATED BY WRITTEN NOTIFICATION FROM DLA LAND AND MARITIME. REFERENCE DLA LAND AND MARITIME LETTER VQ(VQP-13-026720) FOR DETAILS PERTAINING TO THIS CERTIFICATION. L E. MERRITT Director, Operations Support Directorate DLA Land and Maritime
Features - Amphenol Antenna Solutions
C UU T 360 X 06 F xy z 0 BK BR (1x) 696- 960 (2x) 1695-2700 Tri-Sector Omni XPOL 0.6 meters Fixed Tilt These letters are placeholders for fixed tilt options. Refer to Electrical Specifications for available tilt options. The letter z is a placeholder for the connector type. Replace z with “s” for a 4.3-10 Female Connector; or replace z with
Data Sheet E-Series EP/EL Analog - temposonics.com
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Directional Coupler - amphenol-antennas.com
Connector N-Female Environmental Characteristics Operating Temperature -35° to 75° C (-31° to 167° F) Application Indoor Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Compact Combiners PRO-MCU380-EXT-2-REV - AMPHENOL PROCOM
PRO-MCU380-EXT-2-REV-N(f) 210002971: Rx: 380 - 386.5 MHz / Tx: 390 - 396.5 MHz: Add to quote: Accessories; 19" Front plate black with connectors in front * 210003008: Add to quote: 19" Front plate black with connectors in back * 210003009: Add to quote
amphe-pd-radsok-catalog-amphenol-industrial
foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the industrial markets including rail/mass transit, process ... 19.06 REF Amphe-PD Gen2 5.7mm. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation ...
Attenuator - amphenol-antennas.com
N Male to N Female 6 dB (06) A-01206DHNMNF-CC Dimensional Drawings A-012xxDHNMNF-CC. Title: A-012xxDHyyzz-CC.indd Author: nramos Created Date: 12/11/2017 1:28:32 PM ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
12.0 ± 0 - svmicrowave.com
C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60002 ) 1.85mm Straight Male ( SF3311-60002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.60 dB Max
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Dipolantennen S.1H-165 - AMPHENOL PROCOM
19 x 1.6 mm dia. / 0.75 x 0.06 in. wall aluminium alloy grade 6063T6: Anschlusstyp: N(f) an 3m RG213 / U Kabel: Boom Material: 48.4 x 4.5 mm dia. / 1.91 x 0.18 in. wall aluminium alloy grade 6082T6: Befestiger: Edelstahlsorte A2-70: Länge: ca. 1500 mm: Elementklammern: Bearbeitete Aluminiumlegierung:
N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... 59.06 in (1500 mm) 4 items; 60.00 in (1524 mm) 4 items; 72.00 in (1829 mm) 12 items; 78.74 in (2000 mm) 20 items; 84.00 in ...
STRAIN RELIEF CLAMP EXTENDED LENGTH - amphenolpcd.com
Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Connector Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031 ±.787 Size inch mm inch mm inch mm inch mm inch mm inch mm
L I S T A m p h e n o l
A2 --UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE CABLE OD RANGE Aug-24-2017 Nick Tommy A4 -- UPDATE DRAWING Mar-21-2018 White Tommy. ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021
CUSTOMER OUTLINE DRAWING - Amphenol RF
4-n 1.2 0.05 4-n 2.1 0.05 4 4.4 0.05 1.9 0.05 6.6 0.05 11.6 0.05 5.1 0.05 7.1 0.05 2 0.05 10.1 ref. 2- 2.6 ref. coding drawing no. part no. color ral no. a mfk0252aw-002-tl30g-50 fm4-narp-pcb-1 jet black 9005 b mfk0252bw-002-tl30g-50 fm4-nbrp-pcb-1 cream 9001 c mfk0252cw-002-tl30g-50 fm4-ncrp-pcb-1 signal blue 5005
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . ... 2022-10-18 12:51:06. Created Date: 10/18/2022 7:21:12 AM ...
SMA Female PCB Edge Launch Connector, .031" PCB Thickness
The SMA Female PCB Edge Launch Connector, .031" PCB Thickness" 2985-6037 is now available at SV Microwave. Order now with our distributors.
8 element Yagi 440 - 470 MHz - amphenolprocom.com
Last edited: 2022/12/06. SPECIFICATIONS Electrical Model 7043440 Frequency 440 - 470 MHz Max. Input Power 150 W ... Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 1330 mm / 52.36 in.