Search Results for n 20
18-Port Antenna - Amphenol Antenna Solutions
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV270524A(FM) PRELIMINARY CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 2 of 9 Integra compatible ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 880-960 Polarization --- ±45°
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
Storage Temperature Range -20° to 85°C (-4°to 185°F) Tested Conditions Humidity 250 Hours (40°C and 90% to 95% R.H. Pressure/Temperature Cycles > 1.8 million Cycles (0 to FS @ 8Hz and -20° to 85°C) Thermal Shock 250 Cycles (85 to -20°C. 0.5 hr soaks at temperature Vibration 144 Hours (100 to 2000 Hz, 20g sinusoidal in 3 axes)
OCS (Oval Contact System) Connectors - Amphenol Aerospace
Return loss: >20 dB up to 5 GHz NEXT and FEXT: >40 dB up to 5 GHz Differential to common mode ... N G 2 4 E D 3 1 15-59. Connectors Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com • 800-678-0141 OCS 8 OCS (Oval Contact System) Connectors
Amphenol
BP N N 08-07 P N 2. SHELL PLATING N Electroless Nickel 4. INSERT ARRANGEMENTS Insert Arrg #22D #20 #16 08-07 7 10-15 15 10-12* 11 1 10-04* 4 10-07* 4 3 *Coming soon 1. SERIES BP Plug, Integral Backshell BR In-Line Receptacle, Integral Backshell BF 2 Hole Flange Receptacle 5. CONTACTS P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B ...
C146 B03 001 E8 Socket module for turned 3.6mm contacts, sil
Socket module for turned 3.6mm contacts. heavy|mate® M series connectors may be engaged or disengaged when live but without electrical load. If connector is mated or unmated under load, the load shall be reduced to 10% of rated current.
CHARGE AMPLIFIERS
2.2 to 20 mA: 2 to 20 mA. Output Impedance <10 Ohm <100 Ohm: Output Bias Voltage +12 to 15 VDC +9 to 13 VDC. Output Voltage: ±2.5 V. ±5.0 V: Broadband Electric Noise (1 to 10000 Hz) 14 µV. ... 1 E10 N/cm. 2. Electrical. Excitation Voltage +18 to 28 VDC. Constant Current Excitation: 2.2 to 20 mA. Output Impedance <20 Ohm. Output Bias Voltage ...
APXVAALL12N_43-U-NA20 - 8-Ports - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Model 2075E | PCB Piezotronics
Model 2075E:Dual Purpose Shaker, 75 lbf pk sine force, 1" pk-pk stroke, through-hole armature for stinger attachment/modal testing, 3.25" diamete
SSI Technologies – Application Note PS-AN7 MediaGauge™ (Model MG-MD ...
zero adjustment; a 4-20 mA current output along with a limit switch (NPN transistor) to interface to monitoring and control systems. The MediaGauge™ MG-MD is made of all laser-welded . 304L & 316L stainless steel for optimal mediaisolation and usage in a wide variety of media. These compact 3 inch,
RTS1BS12N2PHEC03 Size 12 Inline Receptacle with Endcap, Mal - Amphenol Sine
RTS1BS12N2PHEC03 Size 12 Inline Receptacle with Endcap, Male, 4 (2+2) Positions, Contact Size Size 20 (0.5mm), Size 12 (2.5mm), Silicone Rubber Seal-R. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
N/A SP12A1T SS12A1T 14-12 2.5-3.5 Tin Tooling, Machined Tooling, Stamped & Formed Part Number Description Part Number Description N/A N/A QXRT12S Contact Extraction Tool, 2.5mm Contact N/A N/A MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5mm Contact Plating Options, All Symbol Plating N/A N/A Standard Quantity Order Options Machined Stamped ...
1710-2700 MHz - Amphenol Antenna Solutions
Connector(s), Type, Location 1 port/ N-Female or 7/16-DIN Female / Rear of the mounting tube Mechanical Characteristics Dimensions (Length x Diameter) 660 x Ø85 mm 26.0 x Ø3.3 in Weight without Mounting Brackets 1.8 kg 4.0 lbs Survival Wind Speed 200 km/hr 125 mph Wind Load (160 km/hr or 100 mph) 25 N 6 lbf Mounting Options
APC - Amphenol Plastic Connector
30,000 square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the ... 20 49.1 44.3 31.82 1.4375-18 UNEF 46.68 7 1.1875-18 UNEF 36.8 34.5 22 50.8 46 34.38 1.5000-18 UNEF 46.68 7 1.3125-18 UNEF 38.35 36.53 All dimensions are in mm C
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
(shell sizes 20 thru 24) are available only in Series I, Long. Insert Arrangement 20-11 20-24 20-45 20-92 2 59 44 12 1 s t c a t n o C f o r e b m u N Contact Size 12 16 20 23* Insert Arrangement 22-14 22-32 22-61 22-121 Number of Contacts 14 32 61 121 Contact Size 12 16 20 23* Insert Arrangement 24-19 24-41 24-74 24-155 Number of Contacts 19 ...
ST63 Transom Mount - AIRMAR
Features. Speed and fast-response water-temperature sensing; Accurate, linear-pulse output over a speed range of 1 to 50 knots (1 to 58 MPH) Transom mount sensor designed with shear-pin yoke that fractures when excessive force is applied to the paddlewheel
Model 204C | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Spectral Noise (1 Hz) 0.088 lb/√Hz: 0.39 N/√Hz [2] Spectral Noise (10 Hz) 0.025 lb/√Hz: 0.11 N√Hz [2] Spectral Noise (100 Hz) 0.0060 lb/√Hz: 0.0266 N/√Hz
Model EX356A73 | PCB Piezotronics
18 to 20 in-lb: 2 to 2.3 Nm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 62491-01: 2: Product Documents. Datasheet. Product Specifications
18.0 ± 0 - SV Microwave
C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMP R/A Female ( 1222-4004 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
ST800 Smart™ Sensor Thru-hull - airmar.com
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in either analog or NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.