Search Results for n 20
Model 2060E | PCB Piezotronics
Model 2060E:Modal Shaker, 267 N (60 lbf) pk sine force, 36 mm (1.4") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature ... 20 lbf-in: 3.5 N/mm: Rated Drive Current (Natural Cooling) 9 A rms: 9 A rms: Rated Drive Current (With Cooling Vacuum) 18 A rms: 18 A rms: Stray Magnetic Field (1.5 From Table) 15 Gauss:
FR-N-1SM-01-20FS - HYBRIFLEX® R - RFS Technologies
FR-N-1SM-01-20FS HYBRIFLEX® RRH Optical Fiber Cable, 1 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC to Elongated DLC Clip, 20 ft Rev : C | Rev date : 22 Feb 2021 Technical features
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
30,000 square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the ... 13 20.83 38.46 24.61 32.54 16.66 8 3.2 20.63 3/4 - 20 UNEF 17 26.67 38.46 20.58 36.45 16.66 8 3.2 26.47 15/16 - 20 UNEF
AT06GY-08SA-N-TPE-M2 8 Position Plug Single-Ended Molded Ca
AT06GY-08SA-N-TPE-M2 8 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-08SA, 2 Meter Length. Comparable to PN# DT06-8 ... AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE. AUTK-16 Size 16 ...
VEHICLE & POWERTRAIN NVH SENSORS - PCB
n Weight: 0.20 oz (5.8 gm) n Ground isolation, water resistant and TEDS models available. 4 Measuring NVH in powertrain and driveline applications presents a unique set of challenges. Whether internal combustion or electric drive systems, the influence of wide temperature ranges and signal saturation caused by metal-to-metal impacts on the
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight | 172370 - Amphenol RF
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle 082-64-RFX N-Type Plug to N-Type Plug Adapter 50 Ohm Straight 172122 UG-30C/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 082-201
N-Type Jack to TNC Plug Adapter 50 Ohm Straight | 242131S - Amphenol RF
N-Type Jack to TNC Plug Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
6888670N - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 12-Port, Panel, 65°, (1x) 698-803 | (1x) 880-960 | (2x) 1427-2180 | (2x) 2490-2690 MHz, 1997 mm
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
n o l E U / 20 / 9 5 / C Star-Line EX Connector with EX gland (EX-13-3 style shown) Star-Line EX Series connectors are certified for use in Zone . 1-IIc hazardous environment 3. Environmental Highlights The double-lead Acme thread is a moderate torque quick-coupling thread which permits complete coupling
Model 352B | PCB Piezotronics
10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
MODEL 378A14 1/4 PRESSURE FIELD MICROPHONE - PCB
n. Designed to be used in an IEC 61672 Class 1 compliant system for sound level meter use. n. Calibration reference microphone traceable to ... re 20 μPa. 35: Inherent Noise with 426A05 Preamp. dB[A] re 20 μPa: 50. Harmonic Distortion Limit: 3%: dB re 20 μPa. 178: Distortion Limit with 426A05 Preamp.
SS16M2F Socket Contact, Stamped, Size 16, Gold Flash over N
MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs. REQUEST A QUOTE.
SIME1220SN - Amphenol Air LB
Module For crimped contacts Socket With peripheral sealing 12 contacts #20 Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165A12-202NB . Description.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
Item # AJ-145, Audio Jack - Amphenol NEXUS Technologies
Browse Item # AJ-145, Audio Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Strain Relief,Shell
Technical features - RFS Technologies
• Includes AISG 2.0 Compatible ACU-A20-N or ACU-A20-S Antenna Control Unit. Technical features ELECTRICAL SPECIFICATIONS Frequency Range MHz 1695-2200 Gain dBi (dBd) 18.8 (16.7) Avg. across band Horizontal Beamwidth deg 65 +/-5 (65.1 average across band) Vertical Beamwidth deg 4.4 to 5.5 Electrical Downtilt Range deg 0-10
APXVTM14AB_N-C-I20 - TDD 8T8R A - RFS Technologies
APXVTM14AB_N-C-I20 TDD 8T8R Antenna, X-Pol, 1.4m, 2515-2675MHz, 90deg unit beam, Integrated RET Rev : G | Rev date : 17 Jun 2023. Technical features . Add to e-catalog; Download PDF; FEATURES / BENEFITS . Multiple Individual Beam Control (Unit Beam) High Powered Beam Option (Broadcast Beam) ...
M39012/01B0008 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
M55339/20-00201 BNC Jack to N-Type Plug Adapter 50 Ohm Straight QPL 082-5558. M39012/59-4007 SMA Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm QPL Approved 901-256-11. M39012/35-0501 SC-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4450.
Triax Connectors - Amphenol RF
Available in ⅞-20 and 11/16-24 threading, Triax C, Triax BNC and Triax TNC coupling; Applications. Industrial; Military; Instrumentation; Related Products. Triax Adapters . Triax Connectors Specifications. Electrical. Items; Impedance: Non-Constant (Can be used with 50, 75 and 93 ohm triaxal cables) Frequency Range : Triax-C:
P-U77-E462M-2081 - Amphenol CS
20.00 22.80 25.00 27.50 30.90 32.50 35.00 37.10 this area denotes components keep-out (traces allowed) cross-hatch area denotes components ... (p/n: u77-a462m-2081) notes: 1. datum and basic dimensions established by customer. 2. pads and vias are chassis ground. 3. thru-holes, plating optional. 4. see drawings p-ux76-a20-x00xx for connector ...