Search Results for n 20
Dual Band | Twin Beam | 8-Port | Panel Antenna | (2x) X-Pol | 35° | 2200 m
Lightning Protection Rating IEC 61000-4-5 Current Pulse Profile, 8kA (8/20 μs), 2.5 kA (10/350 μs) Housing Material Aluminum Housing Color Silvery white Mounting Directly onto Antenna Protection Class IP65 ... Frontal N (lbf) 970 (218.0) Lateral N (lbf) 450 (101.1) Reflector Material --- Aluminium
Amphenol Amphenol Taiwan Corporation Sheet o
20 awg: 57.8 N 22 awg: 35.6 N 24 awg: 22.2 N 26 awg: 13.3 N 28 awg: 8.9 N 30 awg: 6.6 N Apply an axial pullout force on the wire at a rate of 25+/-6mm per minute. 11 Thumb Latch to Ramp Yield Strength 58.8 N minimum Yield Strength. Full mate and then unmated the connector at a rate of 25+/-6mm per minute. 12 Durability
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology.
PRO-PDI2-40-1G-... dB-10W-N
PRO-PDI2-40-1G-10 dB-10W-N(f) 210000446: Add to quote: PRO-PDI2-40-1G-20 dB-10W-N(f) 210000445: Add to quote: Typical response curve (-10 dB version) Mounting Details. All dimensions are given in mm [in.] Related products. Coaxial Cable Splitters. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry ...
3082-7001-dB - XMA
1-20, 30, 40. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 [email protected] www.rfmw.com. PART NUMBER 3082-7001-dB. CURRENT STOCK Out of Stock. View Distributor Website.
Model 320C03 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1:
B TYPE - Amphenol Sine
2. MODIFICATIONS: N/A 3. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped & Formed ...
Model 3703D1FD20G Triaxial capacitive accel., 100 mV/g, +/- 20 g ... - PCB
Triaxial capacitive accel., 100 mV/g, +/- 20 g, 5-30 VDC excitation voltage, 9-pin conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
ST850 Smart™ Sensor Thru-hull - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Amphenol Automotive Connection Systems HVC 6.3mm 5 poles connector
20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 HVC 6.3mm 5 poles connector High voltage, high current , 6mm2 wire, metal shielded, HVIL HVC5P63FSX06 HVC5P63MVX05 HVC5P63MVX06 Performance characteristics: Max. rated voltage: 750 V DC( 500 V AC) ...
ICP® FORCE SENSOR Revision: K - PCB
Broadband Resolution(1 to 10,000 Hz) 0.001 lb-rms 0.004 N-rms [1] Low Frequency Response(-5 %) 0.001 Hz 0.001 Hz [2] Upper Frequency Limit 36 kHz 36 kHz [3] Non-Linearity ≤ 1 % FS ≤ 1 % FS [4] Environmental ... Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
louie 6/nov/20 orion 9/nov/20 tommy 10/nov/20 none notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap ... a2 - p/n bn was br, gn was gr 02/mar/15 jah - color part number part number chart grey black blue brown green red white yellow atm06-2s-sr01gy atm06-2s-sr01bk ...
2C6U2VT360X06F wxys4 - amphenol-antennas.com
20-Port Canister Antenna OMNI 24 IN FIXED TILT REV060724NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 17 ... Connector Type (20x) 4.3-10 FEMALE (1x) N-TYPE FEMALE Dimensions 609 x Ø371 mm (24.0 x Ø14.6 in) ---Radome Color Options GREY, BROWN or BLACK ---
EXPLOSIVE, GUN & IMPACT TESTING - PCB
(0 Hz) to values as high as 20 kHz. To lessen the severity of response when their resonant frequency is excited, they incorporate squeeze film damping, achieving values of 0.02 to ... n. Single axis and triaxial arrangements. n. Mechanical over-range stops improves survivability. n. Slight damping reduces resonance amplification. n.
Amphenol Fiber Optic Connectors TFOCA-III Fiber Systems
Fiber Optic www.fibersystems.com Amphenol Fiber Systems International TFOCA-III ® Fiber Optic Connectors TFOCA-III ® Connector Specifications TFOCA-III ® 6-Channel Connector Part Numbers ,* /˜. /(˚!, ,* /˜. ˛(! FS6H1000-X-Y TFOCA-III ® 6-Channel Plug FS6H6200-X-Y TFOCA-III ® 6-Channel Flange Mount Receptacle with ISR FS6H8000-X-Y TFOCA-III ® 6-Channel Jam Nut Receptacle
B A1 - Amphenol Sine
VALUES:1.9-2.2 N.m 44.8±0.50 Ø35.6 5.1 WEIGHT: 54.9g DURAMATE INTERNAL SEALING SURFACE FINISH TO BE OR BETTER3.2 0.13 RECOMMENDED PANEL ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped & Formed Contacts MFX-3950 Crimp Die ...
T 3277 900 - M16 PCB mounting, right angled metalFemale rece
Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 25 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1500V; Contact Resistance: 5mΩ; Operating Temperature:-40²C to +100²C ...
Omni Antennas 7500151 - AMPHENOL PROCOM
N(f) on 500mm RG213/U cable: Materials: Base : Aluminium Shroud : GRP tube: Length: Approx. 1460 mm / 57.48 in. Wind Load: 35 N (160 km/h) Weight: Approx. 1 kg / 2.20 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Diagram and Mounting. Radiation Pattern. E-Plane | 165 MHz . Radiation Pattern. H-Plane | 165 MHz