Search Results for n 20
Model 201B76 | PCB Piezotronics
Model 201B76:Low profile, ICP® quartz force ring, 5k lb comp., 1 mV/lb, 5-44 connector
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.
42545500 | Amphenol Global Search | Amphenol
42545500 | Amphenol Global Search | Amphenol Amphenol Low Voltage Connectors. MPS03-BSMA0084 (CODE I) MPS03-BSMH0084 (CODE VIII) Plug: 42032200 (CODE I, VW P/N:1J0 973 714) 42121000 (CODE I, not for VW) 42032300 (CODE VIII, VW P/N:1J0 973 714 G) 42126900 (CODE VIII, not for VW) Mating design: Serviceable locking leg TPA (terminal position ...
MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series
5 - 42 dB, Max -20 50 - 870 dB, Max -20 871 - 1002 dB, Max -20 1125 - 1675 dB, Max -10 Return Loss MoCA 1-4 5 - 42 dB, Max N/A 50 - 870 dB, Max N/A 871 - 1002 dB, Max N/A 1125 - 1675 dB, Max -10 MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series www.extreme-broadband.com Page 3
Feeder Cable - Amphenol Antenna Solutions
Attenuation (20° C) at 100 m 1.94 dB 2.66 dB 2.87 dB 3.04 dB 3.87 dB 4.29 dB 4.58 dB 4.91 dB 5.24 dB 5.85 dB at 100 ft 5.22 dB 3.78 dB 3.69 dB 3.32 dB 2.62 dB 2.35 dB 2.21 dB 2.20 dB 1.92 dB 1.72 dB Mechanical and Environmental Characteristics Bend Radius (min) Single 200 mm Repeated 380 mm Tensile Strength 2500 N Cable Weight 760 kg/km
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
BNC to N-Type Adapters; BNC to RP-BNC Adapters; BNC to RP-TNC Adapters; BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; ... SMP-MSLD-PCS-20 PDF Customer Drawing (Size: 104 kb) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS-20 HFSS 3D Comp Model (Size: 803 kb )
Amphenol
3. MODIFICATIONS: N/A 4. SPECIFICATIONS: 4.1 CURRENT RATING: 7.5 AMPS 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed AT60-20-0222 Male Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
Yagi Antennas 7043420 - AMPHENOL PROCOM
> 20 dB: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: Length: Approx. 1248 mm / 49.13 in.
B A2 - Amphenol Sine
n w x rt061619snhss key pos-40°c ~ 105°c part number rt061619snh03ss-40°c ~ 125°c a a master keyway rt061619swhssrt061619swh03ss rt061619sxhss rt061619sxh03ss Ø30.0 Ø32.4 18.0 25.0 section a-a a2 increased voltage rating and add key view aug-17-2020 blink tommy unef 15/16"-20-2a 1 6 5 ° 3 1 5° n key w key x key z key z rt061619szhss ...
Model 640B00 4-20 mA Output Velocity Sensor Installation and ... - PCB
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
Data Sheet EH Start / Stop - Temposonics
Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Material: PA ferrite Weight: Ca. 10 g 2 Material: PA neobind Weight: Ca. 5 g Operating temperature: Surface pressure: Max. 20 N/mm2 Material: PA ferrite GF20 Weight: Ca. 11 g Operating temperature: −40…+105 °C (−40…+221 °F) Surface pressure: Max. 40 N/mm
MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series
5 - 42 dB, Max -20 50 - 870 dB, Max -20 871 - 1002 dB, Max -20 1125 - 1675 dB, Max -10 Return Loss MoCA 1-4 5 - 42 dB, Max N/A 50 - 870 dB, Max N/A 871 - 1002 dB, Max N/A 1125 - 1675 dB, Max -10 MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series www.extreme-broadband.com Page 3
Assembly Instructions-C12 Amphenol Triax BNC, 180˚ Polarity
285 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C12 Amphenol® Triax BNC, 180˚ Polarity (continued) Step 7 Taper braid, slide Teflon washer over inner jacket. Slide
Model 333B30 | PCB Piezotronics
2 to 20 mA: Output Impedance: ≤300 Ohm: ≤300 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: Discharge Time Constant: 1.0 to 3.0 sec: 1.0 to 3.0 sec: Settling Time (within 10% of bias) ... 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1 ...
Model 209C11 | PCB Piezotronics
Model 209C11:Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp., 1 lb tension, 2200 mV/lb
Single band, panel antenna with fixed electrical tilt
Isolation Between Ports 20 dB Input Power 500 W Total Number of Connectors Antenna has 2 connectors located on the center (back) of the antenna ... Front 985 N 221 lbf Side 525 N 118 lbf. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and ...