Search Results for n 20
Mid-frequency vector sensor - Wilcoxon Sensing Technologies
Sensor case8 N/A PWR (–) via H-axis Notes: 1 Actual values of X, Y, Z, and H are recorded on calibration sheet. 2 Cable: twisted, shielded pair, polyurethane jacket. 3 Cable shield is not connected in the sensor. ... 10/28/2019 9:19:20 AM ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters; ... 20 kb) 083-1SP-1050 PDF Customer Drawing (Size: 819 kb) 083-1SP-1050 STP 3D Model (Size: 775 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
Ground Plane Independent, Low Profile Cellular Antenna
This compact antenna is designed to provide superior pattern coverage for mobile and fixed applications with no need for a ground plane. It delivers industry leading wideband performance and reliability, with minimum loss and no tuning required. Environmentally tested for both indoor or outdoor applications.
3102A-20-15S | Amphenol Global Search | Amphenol
Search Results for 3102a-20-15s Super-Trex® Multi-Conductor P&R Cable - TPC Wire Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. ... 15 lb; Pull Strength: 67 N; Mounting Thread: 1/4-28 Female; Mounting Thread: No Metric Equivalent; $135.00 USD (Pricing valid in US only ...
NeXLev Product Specification - Amphenol CS
thick nickel minimum all over per QQ-N-290, 0.00076mm thick gold minimum, selective in mating area, per MIL-G-45204, Type II, Grade C, ... 20 mm 15 m 22 mm 15 m 26 mm 18 m 28 mm 20 m 30 mm 20 m Shield contact bulk resistance, mated Initial max.(all heights) All heights 4 m Contact to Surface Mount Pad Resistance 1 m Maximum ...
nex10 | Amphenol Global Search | Amphenol
Search Results for nex10 N-Type Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 172235. Find In Stock & Buy Now. N-Type Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. ...
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
Model 646B00 4-20 mA Output Accelerometer Installation and Operating Manual
4-20 mA Output Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.com. Manual 21354 Rev E
SS164 50/200kHz, 1kW, 20° Tilt, Navico 9-Pin, DT
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements:
Amphenol Amphenol Taiwan Corporation Sheet o
20 awg: 57.8 N 22 awg: 35.6 N 24 awg: 22.2 N 26 awg: 13.3 N 28 awg: 8.9 N 30 awg: 6.6 N Apply an axial pullout force on the wire at a rate of 25+/-6mm per minute. 11 Thumb Latch to Ramp Yield Strength 58.8 N minimum Yield Strength. Full mate and then unmated the connector at a rate of 25+/-6mm per minute. 12 Durability
VenU ® Horizontally Polarized Omnidirectional Base Station Antennas
These horizontally polarized omnidirectional antennas are designed for long-lasting operation with outdoor WiFi access points. Their rugged design withstands harsh environments, making them ideal for industrial wireless, enterprise, and military applications.
APC - Amphenol Plastic Connector
30,000 square foot facility in Endicott, N.Y., provides a full range of high reliability power/signal connectors and interconnection systems specifically for the ... 13 20.83 38.46 24.61 32.54 16.66 8 3.2 20.63 3/4 - 20 UNEF 17 26.67 38.46 20.58 36.45 16.66 8 3.2 26.47 15/16 - 20 UNEF
2400-2500 MHz - Amphenol Antenna Solutions
Front-to-Back Ratio ≥ 20 dB Isolation ≥ 20 dB Input Power 100 W Operating Temperature -40° to +60° C (-40° to +140° F) Lightning Protection DC Ground Connector(s) 2 / N Female / Bottom Mechanical Characteristics Dimensions (Height x Width x Depth) 500 x 160 x 80 mm 19.7 x 6.3 x 3.1 in Weight without Mounting Brackets 4 kg 8.8 lbs
HVC 8mm 3+2 pole connector 180 - Amphenol Automotive
tch: 20.28 h: 17.40 gust-Haeusser 3+2 t connect 2 with 6mm contact ystem as r terminatio ion: 35mm² able and K8 orm (option: p to 320A p to 800V 0°C to+14 tem mm mm -Str. 10 • 74080 pole tor, 3 x 35m n al 40°C Heilbronn • Ge conn m² wire, Dimension Constructi housing contact m standard RFI/EMI High Vo rmany • www.a ecto touch-pro al ...
APXVAALL24_43-U-NA20 - 8-Ports, - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
APXVBLL15H 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 23 25 24 22 20 First Upper Side Lobe Suppression dB 17.4 19 20 19.3 19 Cross Polar Discrimination Over Sector dB 8 9 8.4 9 3 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21 21.6 24 24 27 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 Interband Isolation ...
MECHANICAL IMPEDANCE SENSOR Revision: J - PCB
Resonant Frequency(Mounted) ≥ 20 kHz ≥ 20 kHz Resonant Frequency(Unmounted; no load) >40 kHz >40 kHz Phase Response(± 5 °) 4 to 5000 Hz 4 to 5000 Hz Broadband Resolution(1 to 10,000 Hz) 0.002 g rms 0.02 m/s² rms [1] Broadband Resolution 0.002 lb 0.0089 N [1] Non-Linearity ± 1 % ± 1 % [2] Transverse Sensitivity(to Acceleration) ≤ 5 % ...
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
Initial: 20 mΩ maximum. Final: 30 mΩ maximum. EIA 364-23 Mating connector, apply a maximum voltage of 20 mV and current of 100mA. • Insulation resistance 1000 MΩ minimum EIA 364-21 Mating connector, mounted to a PCB, apply a voltage of 500 VDC between terminals to ground. • Dielectric withstanding voltage No breakdown EIA 364-20