Search Results for n 20
Yagi Antennas 7175890 - AMPHENOL PROCOM
Model Product No. Frequency; 8 element Yagi 790-960 MHz: 7175890: 790 - 960 MHz: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 176A33 CHARGE OUTPUT PRESSURE SENSOR Revision: B ECN #: 55057 Performance ENGLISH SI Sensitivity(± 20 %) 6 pC/psi 87 pC/bar Measurement Range 3,000 psi 206.8 bar Maximum Pressure(Total) 5,200 psi 358.5 bar
ePower-Lite Mini
Recommended manual crimping tool as below (P/N: FX3-0094-000): Part 3: Assembly Steps for HVIL pin ... into hole of socket and crimping use right crimping tool Claw. Receptacle HVIL Wire Size Recommended Min. Pullout force (N) 2 ports 22 AWG 40 20 AWG 60 Recommended HVIL Wire Specification Recommended Crimping tool as below (P/N: FX3-0095-000):
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
10 18.86 19.58 20.3 15 15.03 15.56 16.1 20 12.04 12.44 12.84 25 9.7 10 10.3 30 7.823 8.082 8.342 35 6.342 6.566 6.791 40 5.168 5.361 5.557 45 4.233 4.4 4.569 ... N o r m a li z e d Ou t pu t Degree 2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3 ...
Single band, panel antenna with fixed electrical tilt
Front-to-Back Ratio (±30°) -18.6 dB -20.4 dB VSWR 1.5:1 Null Fill 5% (-26.02 dB) Input Power 500 W Total Number of Connectors Antenna has 1 connector located on the center (back) of the antenna ... Front 722 N 162 lbf Side 643 N 145 lbf. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a ...
B A1 - Amphenol Sine
n o l Y Y M D Ø50.4 DURAMATE 14-20AWG (2.0-0.5mm²) 16 2.23mm ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped & Formed Contacts MFX-3950 Crimp Die - Size 16, 18-20AWG
Amphenol FCI gs-20-0361.pdf
GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products 1 of 38 H GUARDIAN (VERIFIED BY) DATE PB Fu 2023-05-12 ... each Vertical Header housing guide post can withstand 17 N in the X1, X2 and Y1 directions and 25 N in the Y2 direction. PDS: Rev :H STATUS:Released Printed: Sep 25, 2023. NUMBER CATEGORY
PRODUCT DATA DRAWING REV DESCRIPTION E DCN 49585 01/20 F DCN 50615 03/ ...
e dcn 49585 01/20 f dcn 50615 03/21 see pdm approved: checked: drawn: jmc 04/05/04 jmc 04/05/04 med 04/05/04.3127.92 hex.276 min7.01 min.256 min6.50 min recommended mounting hole.656516.68.48512.32.125 max3.18 max panel.53713.63 m7 x 0.75-6g.250 across flats rp product data drawing material:
C10-780108-201 | Amphenol Global Search | Amphenol
Search Results for c10-730188-000 Amphenol Advanced Sensors MARKETS SERVED. ... 100, and 10 000 psi (20684, 689, and 68947 kPa), respectively.
RJE03 - Amphenol CS
P/N RJSSE-5381 SHOWN SINGLE PORT, 8 POSITION, WITH SHIELD AND LIGHT PIPE RJHSE P/N RJHSE-3081 SHOWN SINGLE PORT VERTICAL MOUNT, NO SHIELD, ... Contact Resistance 20 mΩ max Insulation Resistance 500 MΩ minimum at 500V DC for 2 minutes max Current Rating 1.5 Amps per contact Voltage Rating 125 Volts AC DWV 1000 VAC, 60 Hz. 1 min
RL Crimping Specification - Amphenol Australia
Pullout Force (N) (L*W*H mm ) RLDA-036-10 10 5.4 6.0 8.5 600 RLDA-057-16 16 7.0 9.1 14 1500 RLDA-057-25 25 8.20 9.5 16 1900 RLDA-080-35 35 9.50 12.1 19 2200 RLDA-080/100-50 50 12.1 14 18 2700 RLDA-100-70 70 14.1 16.3 20 3300 RLDA-100-95 95 16.2 19.0 20 3700 RLDA-120-120 120 17.5 21.5 20 4000 RLDA-140-135 135 19.1 24.4 20 4903 ATPI-C-001 10 ...
DESCRIPTION L A m p h e n o l
59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise ...
B RTS6BS12*3PHECxx A3 - Amphenol Sine
N KEY PART NUMBER MASTER KEYWAY A2 UPDATE NOTES Jun-21-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-19-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY. ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
RUGGED MULTI-CHANNEL RS-422 - Amphenol Aerospace
J2 19 Port 4 in N , RS422 Port 4 Rx Neg J2 20 Not Connected J2 21 Port 5 out P , RS422 Port 5 Tx Pos J2 22 Port 5 out N , RS422 Port 5 Tx Neg J2 23 Port 5 in P , RS422 Port 5 Rx Pos J2 24 Port 5 in N , RS422 Port 5 Rx Neg J2 25 Not Connected J2 26 Port 6 out P , RS422 Port 6 Tx Pos
Duplex Filters DPF 2/33-250-WM - amphenolprocom.com
510 x 750 x 600 mm / 20.07 x 29.52 x 23.62 in. Weight: Approx. 19.2 kg / 42.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. DPF 2/33-250-WM: 200001877: Add to quote: Typical response curve for 500 kHz Duplex.
PRO-LNA-66-960-N... XS
20 dBm: Isolation > 23 dB: Power Supply: 8 - 25 V DC: Current Consumption: Typ. 75 mA: Mechanical; Connection(s) N(f) Dimensions: 91 x 50 x 28 mm / 3.6 x 1.9 x 1.1 in. ... Hereby Amphenol Procom declare that the product type PRO-LNA-66-960-N... XS is in compliance with EU Directive 2014/53/EU and
EN3645 - amphenol-socapex.com
22D 20 Standard number EN3645 F 0 G N 16 A N Class: W: Crimp version, Aluminum Olive drab cadmium plated, 175°C F: Crimp version, Aluminum Nickel plated, 200°C J: Crimp version, Composite material Olive Drab cadmium plated, 175°C M: Crimp version, Composite material Nickel plated, 200°C
Dubox - Product Presentation - Amphenol CS
• Insertion Force gold finish contact: 1.3 N • Withdrawal Force (min) gold finish contact: 0.3 N • Contact Normal Force: 0.6N • Contact Wiping Length: 1.5mm. ... 22 to 20 76347. Type Base part number. Single Row TMT 77311. Single Row SMT 95293. Single Row Press -Fit 93689. Type Base part number. Double Row TMT 77313.
00113090102 - Amphenol Air LB
Module 1130 With inserted diodes JAN 1 N 3613 for contacts #20. Reach status: Compliant . RoHS status: Compliant with exemption . Obsolescence status: Active . Description. Derived from the 1100 legacy series, these modules consist of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 ...