Search Results for n 20
T 3363 218 - M16 PCB flange mounting right angled Female rec
Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 35 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1500V; Contact Resistance: 5mΩ; Mount: PCB flange; Operating Temperature ...
DESCRIPTION L I S T A m p h e n o l
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
B B1 - amphenol-sine.com
SEE P/N CHART PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER FSCM NO. DWG NO: ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped & Formed Contacts MFX-3950 Crimp ...
PRO-RPS-8-GPS-N - AMPHENOL PROCOM
High isolation between outputs. > 20 dB. To be used where RF-signals, special GPS-signals shall be divided or combined: more receivers connected to the same coaxial cable; more GPS-antennas on the same coaxial cable; spectrum analyzer and GPS-receiver on the same coaxial cable. N-female on all ports. (Other connector types on request).
DESCRIPTION L A m p h e n o l
59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
LDESCRIPTION T A m p h e n - amphenol-sine.com
N O: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 B 1 R T 0 W 7 1 2 1 0 P * H E C O-MATE,RE C EP T A C LE,JAM N U T, SI Z E 1 2,10POS,PIN. B1 - RELEASED DRAWING JULY-04-2014 BEN SEE PART NUMBER ... 11/16-24 UNEF THREAD 7/8-20 UNEF THREAD MASTER KEYWAY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA ...
Microminiature Relay Sockets - アンフェノールジャパン ...
22/20 22/20 CNS109900 CNS109900 A B APCD P/N Contact P/N Microminiature Relay Sockets RSE 2 & 3 Pole, 2 Amp Socket Configurations Relay Sockets for 2 Pole/ 2 Amp Microminiature Relays QTY Size Config. Mating Relay Mates with M39016 & M5757 Relays Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Rubber per A-A-59588 Hardware:
Features - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 20.5° ± 3.2° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc N/A Upper Sidelobe Suppression dB > 13 Isolation Intraband dB > 25 Interband dB > 28 U-NII Compliant --- Yes 2C4U4MT360X06F wxys4
43.0 Max - Amphenol Sine
N RTS6BS10N4PHEC KEY-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS6BS10N4PHEC03 CONTACT SIZE MIN. INSUL O.D. MAX. INSUL O.D. WIRE RANGE ... Ø18.0 A2 -- UPDATE NOTES Jun-20-17 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA ...
AT04-06P-PM11 | Amphenol Global Search | Amphenol
modifications: flange, gasket, end cap (opt), strain relief cap (opt), reduced diameter seal (opt). specifications: 3.1 current rating: 13 amps. 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
10152083 | Amphenol Global Search | Amphenol
tnc bulkhead jack, ip 67 compliant - p/n: 122529-10 micro coax plug terminated using 1.32 mm cable - p/n: 100910-01 2. electrical: a. impedance: 50 ohm, nominal 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 336209-13-xxxx, and date code * additional lengths can be provided, contact amphenol rf marketing for quote
LOCC-Box Electronic Circuit Breakers
Fieldbus Gateways LOCC-BOX · Product Overview Gateway · Product Overview LOCC-Box-FB LOCC-Box-FB48 LOCC-Box-EC LOCC-Box-SC LOCC-Box-Net LOCC-Box-M LOCC-Box-FB LOCC-Box-GW LCOS-BC-PN LCOS-BC-EC 8 9 Part Number Operation Voltage Range Current Range Signal Output Characteristics Current N EC Class 2 Type Page
16-Port Antenna - Amphenol Antenna Solutions
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV070624A(FM) AROUND THE WORLD. ACROSS THE CORNER. www.amphenol-antennas.com 3 of 8 Integra compatible ELECTRICAL SPECIFICATIONS MEGA Wide Band Y1 Frequency Range MHz 1427-2690 MHz 1427-1518 1695-1880 1920-2180 2300-2500 2490-2690
Special Purpose Accelerometers | PCB Piezotronics
PCB accelerometers for special purposes multiple uses. ICP® Mechanical Impedance Sensor. Model 288D01 Mechanical Impedance Sensor simultaneously measures an applied, driving-point force and response acceleration of a test structure for determining parameters such as mechanical mobility and mechanical impedance. The unit consists of a precision, shear mode accelerometer and a quartz force ...
Catalog - Amphenol Antenna Solutions
Dimensions (Length) 520 mm 20.5 in Weight without bracket 3.6 kg 7.9 lbs Wind load @ 160 km/hr (100 mph) 100 N 22.5 lbf M O Mounting bracket MA621AZ51 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and ...
Model EX642A61 4-20 mA Output Velocity Sensor Installation and ...
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 ... N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at elevated or cryogenic temperatures, ...
Hybrid Combiners PRO-PHY450-3 - AMPHENOL PROCOM
* The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 5 MHz bandwidth. ** The VSWR of the load’s should be < 1.1! Each load should be able to dissipate 2/3 of the input power. E.g.:
All Receptacle shells - amphenolpcd.com
7.14 GASKET BACKSHELLS All Receptacle shells 66 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM
u95 | Amphenol Global Search | Amphenol
u95-z205-xx61-341 (rohs compliant per rohs directive 2011/65/eu) optional dust cover µm of nickel on press fit tail area. 0.381-1.52 µm of matte tin over 1.27-3.81 on mating area d = with dust cover 0 = without dust cover dust cover (if ordered) shipped loose light pipe: ge lexan, optical grade u95-z205-xx81-341 vent hole for part number