Search Results for n 20
WBX065X18Fx00 - Home - Amphenol Antenna Solutions
Front 362 N 81 lbf Side 188 N 42 lbf Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 60 30
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
20 to 30 VDC 2 to 20 mA 100 ohm 8 to 14 VDC Positive 400 1b 12 lb/pin 0.650 in x 0.310 in x 0.25 in x 0.50 in 0.251 in 0.650 in 0.35 oz Stainless Steel Hermetic 10-32 Coaxial Jack Side ICP@ FORCE SENSOR Revision: E ECN 35154 OPTIONAL VERSIONS 1124 mV/kN 4.448 kN 26.69 kN 0.08896 N-rms 0.001 Hz 90 kHz -54 to +121 oc 0.054 0/0/0C 700 sec
DESCRIPTION L A m p h e n o l - Welcome to Amphenol Sine Systems
59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise ...
Service Node Cable Assemblies - Amphenol Broadband Solutions
Cable retention 445 N (100 lbs) Strain Relief 100 Ibf Accepted Cable Diameter 4.8mm – 7.0mm Submersible up to 20 feet of water head Threading standard SCTE 5/8” – 24 UNEF Info Sheet. Built for Durability and Easy Installation. Amphenol’s standard node assemblies use either a dielectric OSP cable or an armored OSP cable. ...
7544308Fx - amphenol-antennas.com
Bandwidth 20 MHz Polarization Vertical ... Location 1 Connector / N Female / Bottom Mechanical Characteristics Radome Material Fiberglass Dimensions (Length x Diameter) 1000 x Ø20 mm 39.4 x Ø 0.8 in Mounting Options Attach to Pipe Diameter Mounting Bracket Kit (included) Ø30-Ø50 mm Ø1.2-Ø2.0 in
B RTS6BS18*23PHECxx A3
MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash MP20M23G5 MS20M23G5 22-20 0.34-0.50 Gold 5µ” SP20M2G5 SS20M2G5 22-20 0.34-0.50 Gold 5µ” MP20M23G10 MS20M23G10 22-20 0.34-0.50 Gold 10µ” SP20M2G10 SS20M2G10 22-20 0.34-0.50 Gold 10µ”
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
type | Amphenol Global Search | Amphenol
AT06GY-2S-N-TPE-M1 2 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-2S, 1 Meter Length. Comparable to PN# DT06-2S-2125-1M ... (−15/+20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical Dielectric strength 700 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 176A07 CHARGE OUTPUT PRESSURE SENSOR Revision: C ECN #: 55057 Performance ENGLISH SI Sensitivity(+/- 20 %) 7 pC/psi 101.5 pC/bar Measurement Range 725 psi 50 bar Maximum Pressure(Total) 4,000 psi 275.8 bar
Model 352B High resolution, ceramic shear ICP® accel., 1000 mV/g ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
7824450 - Amphenol Antenna Solutions
Vertical Beamwidth 35-24° 27-20° ... Connector(s) / Location (2x) N-Female / Bottom Mechanical Characteristics Radome colour White Dimensions (Height x Width x Depth) 296 x 230 x 112 mm 11.7 x 9.1 x 4.4 in Weight without Mounting Brackets 1.6 kg 3.5 lbs Wind Load @ 160 km/hr (100 mph) 75 N 16.9 lbf
UNEF 11/16-24-2A - Amphenol Sine
20.8 Ø18.2 +0.2 0 (For Front Panel Mounting) 4-Ø3.2 +0.2 0 A3 -- UPDATE DRAWING Mar-19-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy MASTER KEYWAY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
PCB Connectors | SV Microwave
Part # SF3311-60014-1S 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 160
6781-0000-00 - Model - XMA Corp
power (avg. max.) 20 watts @25°c impedance 50 ohms rf leakage >90 dbc operating temp. range -55 - 125°c phase matching ±10°(to p/n's 6782-0000-00 and 6781-0000-00) material and finish: housing, coupling nut gold plated ...
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
PRO-LNA-66-960-N... XS - AMPHENOL PROCOM
20 dBm: Isolation > 23 dB: Power Supply: 8 - 25 V DC: Current Consumption: Typ. 75 mA: Mechanical; Connection(s) N(f) Dimensions: 91 x 50 x 28 mm / 3.6 x 1.9 x 1.1 in. ... Hereby Amphenol Procom declare that the product type PRO-LNA-66-960-N... XS is in compliance with EU Directive 2014/53/EU and
AMPHENOL /PYLE-NATIONAL
20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth Minimum Maximum Superceded MS Number Amphenol/Pyle Number Color Inches mm Inches mm
8-Port Antenna
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV041122A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com ... Peak to 20° dB > 15.8 > 15.8 > 15.4 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 10.6 > 8.9 > 8.2
Model 320C04 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1: