Search Results for n 20
wisconsin food | Amphenol Global Search | Amphenol
Los sensores de vibración de 4-20 mA son ideales para monitoreo de procesos y mantenimiento basado en la condición. Pueden proporcionar un nuevo nivel de protección con la supervisión del estado de la maquinaria las 24 horas del día, los 7 días de la semana. ... 1 3 outl ine draw i n g 61656 1 o f 1 2x acceler o meter wi th 4 -pi n m1 2 ...
5003900 698- - amphenol-antennas.com
Connector 1 Port, N-Type Female or 7/16-DIN Female or 4.3-10 Female Mechanical Characteristics Dimensions (Length x Width x Depth) 180 x 170 x 60 mm 7.0 x 6.6 x 2.3 in Weight 0.4 kg 0.8 lbs Operating Temperature -55° to +60° C -67° to +140° F ... 5/30/2019 3:05:20 PM ...
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:SALES@AMPHENOLCANADA.COM 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
Amphenol Connector Reference Guide - Volume 2
MIL-DTL-38999 . Series I (LJT-R) 100% scoop-proof; High density arrangements (up to 128 contacts) Contact sizes 12 through 22D plus size 16, 12, 8 coax, and size 8 twinax
36.5 - Amphenol Sine
3. MODIFICATIONS: N/A 4. SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS 4.2 OPERATING TEMPERATURE: -55°C TO +125°C 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... 14 - 20 AWG 3.68 mm (.145 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE
Configurator Singles | Amphenol
Part # 320078: type: PL500SM-N Connector: Circuit Count: 6: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
atm06-3s | Amphenol Global Search | Amphenol
MODIFICATIONS: N/A. SPECIFICATIONS: 3.1 CURRENT RATING: 7.5 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. ... is available in a wide variety of custom colors, and accepts all A SeriesTM Si. 20 ...
TV07RW-25-8S-LC | Amphenol Global Search | Amphenol
Search Results for tv07rw-25-8s-lc CABLE - PCB Cable Jacket Diameter(± .010 in) 0.25 in 6.35 mm [1] Cable Jacket Material Polyurethane Polyurethane Cable Jacket Color Blue Blue Conductor Style Stranded - 19 strands 32 AWGStranded - 19 strands 32 AWG Conductor Material Tin Plated Copper Tin Plated Copper Conductor Diameter(20 AWG) 0.04 in 1.02 ...
N-UC230-01 - Gas Tube Surge Arr - RFS Technologies
N Male: Center Contact Connector A: copper alloy / silver plated: Outer Contact Connector A: copper alloy / silver plated: Connector B: N Female: ... 1000-2500 MHz: 1.20 2500-2700 MHz: 1.40: Insertion Loss, dB (Max) dB: 0.1. Surge current handling capability: 40 kA single / 20 kA multiple, Pulse 8/20 µs.
nacs | Amphenol Global Search | Amphenol
nacs dc vehicle inlet no led c-hvconf01xx c-hvconf01xx c-hvconf01xx is critical characteristic symbol is important characteristic symbol laser the electrical parameters are based on the corresponding p/n. 1 type: hvconf01xx current: dc/xxxa voltage: dc/1000v ip: ip 44 t/n:xxxxxxyymm 2x85.0 2x79.0 75.8 103.0±1.0 109.1±1.0 67.8
All Categories On Amphenol NEXUS Technologies
Created Date: 12/21/2009 1:17:20 PM
Marine MA 450/... - AMPHENOL PROCOM
Black-chromed stainless steel whip. Full-size, end-fed ½ λ antenna whip. This base station and maritime UHF antenna is developed for use on board ships as well as on masts and thanks to the 1” revolving nut mounting system it can be mounted in the mast, in the auxilliary mast as well as on the cross-beam.
B B1 - Amphenol Sine
SEE P/N CHART PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER FSCM NO. DWG NO: ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped & Formed Contacts MFX-3950 Crimp ...
Yagi Antennas 7014450 - AMPHENOL PROCOM
> 20 dB: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable ... Wind Load: 140 N (160 km/h) Weight: Approx. 5 kg / 11.02 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to ...
Antenas Yagi 7014450 - amphenolprocom.com
> 20 dB: Protección Antiestática: Todas las piezas metálicas con conexión a tierra DC (el conector muestra un cortocircuito DC) ... Carga De Viento: 140 N (160 km/h) Peso: Aprox. 5 kg: Soporte De Montaje: 3202078/68 + 3201079/00 (Ordered Separately) Soporte De Montaje Alternativo: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match ...
Model TLD356A15 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 080A90:
B A1 - Amphenol Sine
A1 RELEASE NEW DRAWING 12/JUN/20 LOUIE OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... n o l Y Y M M D D A H R SMOOTH RING ADAPTER-BLUE 7 SIZE 16 CONTACTS 7 (19 PLACES) SIZE 20 CONTACT (6 PLACES) SIZE 12 CONTACT (4 PLACES) M5X0.8-6H 8mm ...
AF2161210.2.0 AFDF271-1 5¨ñ -1 - RFS Technologies
20 Unit: mm 95 Chamfer *Critical step RFS Technologies an Amphenol Com an RFS Technologies an Amphenol Com an RFS Technologies an Amphenol Com an Connector Trimming Tool BXD05-42 Straight screwdriver Alcohol Pad 70% Corn Alcohol pad Sealed Ball ATION EQUIPMENT CO., LTD OU AMPHENOL FUYANG COMMUNIC Compression Gun Power Dril assembly.
Model 080A130 | PCB Piezotronics
Model 080A130:Curved surface magnet, 0.75" diameter, 15 lbf, 1/4-28 threaded hole w/mounting stud