Search Results for n 20
AT04GY-12PA-N-TPE-M5 12 Position Receptacle Single-Ended Mo
AT04GY-12PA-N-TPE-M5 12 Position Receptacle Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT04-12PA, 5 Meter Length-12 Position Recept ... AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE. AUTK-16 Size 16 ...
Latch N Lok Crimp | FCI Basics | Cable to Board - Amphenol CS
FCI Basics Latch-N-Lok is a shielded, latching input/output connector system with PCB receptacles and cable plug kits for signal, power, grounding and shielding applications. ... Connector sizes range from 4 to 20 positions; Flexibility in design; Off-white, Silver Gray, Pebble Gray and Black color available;
ts ch ta n o C y n D F - svmicrowave.com
over Nickel per AMS-QQ-N-290 Class 1 (60 μ inches) over Copper per MIL_C-14550 (10μ inches) Passivated per AMS-2700, Type 2-65°C to +125°C ... Contact Size 20 8 8 22D 8 8 22D 8 8 Insert Arrangement 25-17 25-20 25-26 25-46 Number of Contacts 36 6 10 13 3 4 16 5 4 40 4 2
Model 003R20 Low-noise coaxial cable, blue TFE jacket, 20-ft, M3 plug ...
Low-noise coaxial cable, blue TFE jacket, 20-ft, M3 plug to 10-32 plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
rj45 connectors | Amphenol Global Search | Amphenol
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet RJ45 connector s RJFTV allows you to use an Ethernet Class D/Cat. 5e/Cat6/Cat6A connection for10 BaseT, 100 BaseTx or 1000 BaseT networks in harsh environments.
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
c.yu 20-jun-14 b.c. gleissner 27-mar-15 a release to mfg. 08-jul-15 50463 bcg b specification updates 03-mar-21 15566 rd cable stripping length (mm) ferrule ... for retention in body, body should be uniformly formed over, using 80 - 110 n force. cap should be nominally recessed from back surface of outer body by 0.25mm. some resistance will be ...
RF Connector - amphenol-antennas.com
N-Type Male Connector for LMR 400 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... 20.57 ON HEX 13.45 38 12.4 16 7.5 10.9 13.4 This model was previously released as AAC-L400-NM-F. Title: AC-L400-NM-F.indd
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
c n/a material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: torlon finish: body & contact: gold per astm b488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms
G:AutoCad DrawingsDWG FILESBarrier Blocks5200 Series Model (1)
Title: G:AutoCad DrawingsDWG FILESBarrier Blocks5200 Series Model (1) Author: jmarcy Created Date: 12/20/2010 11:16:27 AM
DESCRIPTION L A m p h e n o l
59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise ...
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 2411 x 520 x 180 mm 94.9 x 20.5 x 7.1 in Depth with Z-Brackets 227 mm 8.9 in Weight Antenna Only 31.3 kg 69.0 lbs Antenna with Mounting ... Wind Loads (160 km/hr or 100 mph) Front 1546 N 348 lbf Side 551 N 124 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may ...
Omni Antennas CXL 70-8HD/...-PT - AMPHENOL PROCOM
The antenna has a bandwidth of 20 MHz. Please specify centre frequency or duplex Tx and Rx when ordering. The antenna has been approved to withstand lightning (10/350 μs impulses/100 kA) according to EN 62305-1. ... 368 N (160 km/h) Height: Approx. 5300 mm / 208.66 in. (dep. on. freq.) Weight: Approx. 9 kg / 19.84 lb. Mounting: On 58 - 105 mm ...
Model 683A000000 Indicator / Alarm (for 4-20 mA sensors) Installation ...
Indicator / Alarm (for 4-20 mA sensors) Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 ... 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at ...
N D I D A T E - Amphenol Antenna Solutions
N D I D A T E. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Peak to 20° dB > 17.9 > 18.8 > 21.0 > 20.1 > 17.9 Cross Polar Ratio Main Direction (0°) dB > 26.1 > 23.5 > 21.4 > 23.4 > 16.1
ICP® IMPACT HAMMER Revision: L - pcb.com
Sensitivity(± 15 %) 5 mV/lbf 1.1 mV/N Measurement Range ± 1000 lbf pk ± 4448 N pk Resonant Frequency ≥ 22 kHz ≥ 22 kHz ... Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance <100 Ohm <100 Ohm [1] Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant ≥ 2000 sec ...
Model EX642A61 4-20 mA Output Velocity Sensor Installation and ...
4-20 mA Output Velocity Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 ... N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at elevated or cryogenic temperatures, ...
N D I D A T E - Amphenol Antenna Solutions
N D I D A T E. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Peak to 20° dB > 17.9 > 18.8 > 21.0 > 20.1 > 17.9 Cross Polar Ratio Main Direction (0°) dB > 26.1 > 23.5 > 21.4 > 23.4 > 16.1
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 2222C-X - PCB
7.1.1 Charge Frequency Response % 20 to 10 000 Hz . 7.1.2 Charge Sensitivity pC/g . 7.1.3 Maximum Transverse Sensitivity % 7.1.4 Capacitance pF . EDVED279-1 REV G DOCUMENT 76895 REVISION NR Page 4 of 5: CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS ...
MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series
5 - 42 dB, Max -20 50 - 870 dB, Max -20 871 - 1002 dB, Max -20 1125 - 1675 dB, Max -10 Return Loss MoCA 1-4 5 - 42 dB, Max N/A 50 - 870 dB, Max N/A 871 - 1002 dB, Max N/A 1125 - 1675 dB, Max -10 MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series www.extreme-broadband.com Page 3
P1-BUU15-N0 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 694-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1427-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1